NX Open C++ Reference Guide
|
Represents the event data for custom feature. More...
Public Types | |
enum | ParasolidId { ParasolidIdDummyMember } |
Public Member Functions | |
int | ErrorCode () |
Returns the error occured during the event Created in NX11.0.0. More... | |
std::vector < NXOpen::Features::ConstructionFeatureData * > | GetConstructionFeatures () |
The custom feature get construction features. More... | |
NXOpen::Features::CustomFeature * | GetCustomFeature () |
Get the custom feature of the event. More... | |
NXOpen::DisplayableObject * | GetNXObject (NXOpen::Features::CustomFeatureEvent::ParasolidId parasolidId) |
Returns the Solid body. More... | |
std::vector < NXOpen::Features::OutputFeatureData * > | GetOutputFeatures () |
The output features created in post update event. More... | |
NXOpen::Features::CustomFeatureEvent::ParasolidId | GetParasolidId (NXOpen::DisplayableObject *solidTag) |
Get the Parasolid tag of Solid body. More... | |
void | SetErrorCode (int errorCode) |
Sets the error occured during the event Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the event data for custom feature.
This class cannot be created
Created in NX11.0.0.
int NXOpen::Features::CustomFeatureEvent::ErrorCode | ( | ) |
Returns the error occured during the event
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
std::vector<NXOpen::Features::ConstructionFeatureData *> NXOpen::Features::CustomFeatureEvent::GetConstructionFeatures | ( | ) |
The custom feature get construction features.
NXOpen::Features::CustomFeature* NXOpen::Features::CustomFeatureEvent::GetCustomFeature | ( | ) |
Get the custom feature of the event.
NXOpen::DisplayableObject* NXOpen::Features::CustomFeatureEvent::GetNXObject | ( | NXOpen::Features::CustomFeatureEvent::ParasolidId | parasolidId | ) |
Returns the Solid body.
parasolidId | parasolidid |
std::vector<NXOpen::Features::OutputFeatureData *> NXOpen::Features::CustomFeatureEvent::GetOutputFeatures | ( | ) |
The output features created in post update event.
NXOpen::Features::CustomFeatureEvent::ParasolidId NXOpen::Features::CustomFeatureEvent::GetParasolidId | ( | NXOpen::DisplayableObject * | solidTag | ) |
Get the Parasolid tag of Solid body.
solidTag | solidtag |
void NXOpen::Features::CustomFeatureEvent::SetErrorCode | ( | int | errorCode | ) |
Sets the error occured during the event
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
errorCode | The error value during the callback |