NX Open C++ Reference Guide
|
Represents the event data for information callback for custom feature. More...
Public Member Functions | |
void | SetInformation (const NXString &information) |
The information about Custom Feature Created in NX11.0.0. More... | |
void | SetInformation (const char *information) |
The information about Custom Feature Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::CustomFeatureEvent | |
int | ErrorCode () |
Returns the error occured during the event Created in NX11.0.0. More... | |
std::vector < NXOpen::Features::ConstructionFeatureData * > | GetConstructionFeatures () |
The custom feature get construction features. More... | |
NXOpen::Features::CustomFeature * | GetCustomFeature () |
Get the custom feature of the event. More... | |
NXOpen::DisplayableObject * | GetNXObject (NXOpen::Features::CustomFeatureEvent::ParasolidId parasolidId) |
Returns the Solid body. More... | |
std::vector < NXOpen::Features::OutputFeatureData * > | GetOutputFeatures () |
The output features created in post update event. More... | |
NXOpen::Features::CustomFeatureEvent::ParasolidId | GetParasolidId (NXOpen::DisplayableObject *solidTag) |
Get the Parasolid tag of Solid body. More... | |
void | SetErrorCode (int errorCode) |
Sets the error occured during the event Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Features::CustomFeatureEvent | |
enum | ParasolidId { ParasolidIdDummyMember } |
Represents the event data for information callback for custom feature.
This class cannot be created
Created in NX11.0.0.
void NXOpen::Features::CustomFeatureInformationEvent::SetInformation | ( | const NXString & | information | ) |
The information about Custom Feature
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
information | The information for given custom feature |
void NXOpen::Features::CustomFeatureInformationEvent::SetInformation | ( | const char * | information | ) |
The information about Custom Feature
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
information | The information for given custom feature |