NX Open C++ Reference Guide
|
Represents a NXOpen::Features::AssociativeArc builder
To create a new instance of this class, use NXOpen::Features::BaseFeatureCollection::CreateAssociativeArcBuilder
Default values.
More...
Public Member Functions | |
bool | Associative () |
Returns the associative Created in NX5.0.0. More... | |
NXOpen::SelectPoint * | CenterPoint () |
Returns the center point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::CenterReference | CenterPointReference () |
Returns the center point reference Created in NX5.0.0. More... | |
NXOpen::SelectCartesianCoordinateSystem * | CenterPointReferenceCsys () |
Returns the center point reference coordinate system Created in NX5.0.0. More... | |
NXOpen::Vector3d | CenterRadiusLockedPlaneDirection () |
Returns the plane direction for arc type center radius when lock status is NXOpen::GeometricUtilities::SupportPlaneData::LockPlaneStatusCenterPointDirection Created in NX7.5.0. More... | |
NXOpen::Expression * | Diameter () |
Returns the diameter of arc Created in NX7.5.0. More... | |
NXOpen::SelectObject * | EndInferredConstraint () |
Returns the end inferred constraint Created in NX5.0.0. More... | |
NXOpen::SelectPoint * | EndPoint () |
Returns the end point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::EndOption | EndPointOptions () |
Returns the end point options Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::EndReference | EndPointReference () |
Returns the end point reference Created in NX5.0.0. More... | |
NXOpen::SelectCartesianCoordinateSystem * | EndReferenceCsys () |
Returns the end reference coordinate system Created in NX5.0.0. More... | |
NXOpen::SelectDisplayableObject * | EndTangent () |
Returns the end tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions Created in NX5.0.0. More... | |
NXOpen::GeometricUtilities::CurveLimitsData * | Limits () |
Returns the limits Created in NX5.0.0. More... | |
NXOpen::SelectObject * | MidInferredConstraint () |
Returns the mid inferred constraint Created in NX5.0.0. More... | |
NXOpen::SelectPoint * | MidPoint () |
Returns the mid point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::MidOption | MidPointOptions () |
Returns the mid point options Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::MidReference | MidPointReference () |
Returns the mid point reference Created in NX5.0.0. More... | |
NXOpen::SelectCartesianCoordinateSystem * | MidReferenceCsys () |
Returns the mid reference coordinate system Created in NX5.0.0. More... | |
NXOpen::SelectDisplayableObject * | MidTangent () |
Returns the mid tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions Created in NX5.0.0. More... | |
NXOpen::Expression * | Radius () |
Returns the radius of arc Created in NX5.0.0. More... | |
void | SetAssociative (bool associative) |
Sets the associative Created in NX5.0.0. More... | |
void | SetCenterPointReference (NXOpen::Features::AssociativeArcBuilder::CenterReference centerPointReference) |
Sets the center point reference Created in NX5.0.0. More... | |
void | SetCenterRadiusLockedPlaneDirection (const NXOpen::Vector3d &direction) |
Sets the plane direction for arc type center radius when lock status is NXOpen::GeometricUtilities::SupportPlaneData::LockPlaneStatusCenterPointDirection Created in NX7.5.0. More... | |
void | SetEndPointOptions (NXOpen::Features::AssociativeArcBuilder::EndOption endPointOptions) |
Sets the end point options Created in NX5.0.0. More... | |
void | SetEndPointReference (NXOpen::Features::AssociativeArcBuilder::EndReference endPointReference) |
Sets the end point reference Created in NX5.0.0. More... | |
void | SetMidPointOptions (NXOpen::Features::AssociativeArcBuilder::MidOption midPointOptions) |
Sets the mid point options Created in NX5.0.0. More... | |
void | SetMidPointReference (NXOpen::Features::AssociativeArcBuilder::MidReference midPointReference) |
Sets the mid point reference Created in NX5.0.0. More... | |
void | SetStartPointOptions (NXOpen::Features::AssociativeArcBuilder::StartOption startPointOptions) |
Sets the start point options Created in NX5.0.0. More... | |
void | SetStartPointReference (NXOpen::Features::AssociativeArcBuilder::StartReference startPointReference) |
Sets the start point reference Created in NX5.0.0. More... | |
void | SetType (NXOpen::Features::AssociativeArcBuilder::Types type) |
Sets the type option Created in NX5.0.0. More... | |
void | SetZonePoint (const NXOpen::Point3d &zonePoint) |
Sets the zone point is required when arc has multiple solutions in following conditions: 1. More... | |
NXOpen::SelectObject * | StartInferredConstraint () |
Returns the start inferred constraint Created in NX5.0.0. More... | |
NXOpen::SelectPoint * | StartPoint () |
Returns the start point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::StartOption | StartPointOptions () |
Returns the start point options Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::StartReference | StartPointReference () |
Returns the start point reference Created in NX5.0.0. More... | |
NXOpen::SelectCartesianCoordinateSystem * | StartReferenceCsys () |
Returns the start reference coordinate system Created in NX5.0.0. More... | |
NXOpen::SelectDisplayableObject * | StartTangent () |
Returns the start tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions Created in NX5.0.0. More... | |
NXOpen::GeometricUtilities::SupportPlaneData * | SupportPlaneData () |
Returns the support plane data Created in NX5.0.0. More... | |
NXOpen::Features::AssociativeArcBuilder::Types | Type () |
Returns the type option Created in NX5.0.0. More... | |
NXOpen::Point3d | ZonePoint () |
Returns the zone point is required when arc has multiple solutions in following conditions: 1. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::AssociativeArc builder
To create a new instance of this class, use NXOpen::Features::BaseFeatureCollection::CreateAssociativeArcBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
Limits.EndLimit.LimitOption |
AtPoint |
SupportPlaneData.SupportPlaneLockStatus |
No |
Created in NX5.0.0.
bool NXOpen::Features::AssociativeArcBuilder::Associative | ( | ) |
Returns the associative
Created in NX5.0.0.
License requirements : None
NXOpen::SelectPoint* NXOpen::Features::AssociativeArcBuilder::CenterPoint | ( | ) |
Returns the center point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::CenterReference NXOpen::Features::AssociativeArcBuilder::CenterPointReference | ( | ) |
Returns the center point reference
Created in NX5.0.0.
License requirements : None
NXOpen::SelectCartesianCoordinateSystem* NXOpen::Features::AssociativeArcBuilder::CenterPointReferenceCsys | ( | ) |
Returns the center point reference coordinate system
Created in NX5.0.0.
License requirements : None
NXOpen::Vector3d NXOpen::Features::AssociativeArcBuilder::CenterRadiusLockedPlaneDirection | ( | ) |
Returns the plane direction for arc type center radius when lock status is NXOpen::GeometricUtilities::SupportPlaneData::LockPlaneStatusCenterPointDirection
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::AssociativeArcBuilder::Diameter | ( | ) |
Returns the diameter of arc
Created in NX7.5.0.
License requirements : None
NXOpen::SelectObject* NXOpen::Features::AssociativeArcBuilder::EndInferredConstraint | ( | ) |
Returns the end inferred constraint
Created in NX5.0.0.
License requirements : None
NXOpen::SelectPoint* NXOpen::Features::AssociativeArcBuilder::EndPoint | ( | ) |
Returns the end point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::EndOption NXOpen::Features::AssociativeArcBuilder::EndPointOptions | ( | ) |
Returns the end point options
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::EndReference NXOpen::Features::AssociativeArcBuilder::EndPointReference | ( | ) |
Returns the end point reference
Created in NX5.0.0.
License requirements : None
NXOpen::SelectCartesianCoordinateSystem* NXOpen::Features::AssociativeArcBuilder::EndReferenceCsys | ( | ) |
Returns the end reference coordinate system
Created in NX5.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Features::AssociativeArcBuilder::EndTangent | ( | ) |
Returns the end tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::CurveLimitsData* NXOpen::Features::AssociativeArcBuilder::Limits | ( | ) |
Returns the limits
Created in NX5.0.0.
License requirements : None
NXOpen::SelectObject* NXOpen::Features::AssociativeArcBuilder::MidInferredConstraint | ( | ) |
Returns the mid inferred constraint
Created in NX5.0.0.
License requirements : None
NXOpen::SelectPoint* NXOpen::Features::AssociativeArcBuilder::MidPoint | ( | ) |
Returns the mid point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::MidOption NXOpen::Features::AssociativeArcBuilder::MidPointOptions | ( | ) |
Returns the mid point options
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::MidReference NXOpen::Features::AssociativeArcBuilder::MidPointReference | ( | ) |
Returns the mid point reference
Created in NX5.0.0.
License requirements : None
NXOpen::SelectCartesianCoordinateSystem* NXOpen::Features::AssociativeArcBuilder::MidReferenceCsys | ( | ) |
Returns the mid reference coordinate system
Created in NX5.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Features::AssociativeArcBuilder::MidTangent | ( | ) |
Returns the mid tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions
Created in NX5.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::AssociativeArcBuilder::Radius | ( | ) |
Returns the radius of arc
Created in NX5.0.0.
License requirements : None
void NXOpen::Features::AssociativeArcBuilder::SetAssociative | ( | bool | associative | ) |
Sets the associative
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
associative | associative |
void NXOpen::Features::AssociativeArcBuilder::SetCenterPointReference | ( | NXOpen::Features::AssociativeArcBuilder::CenterReference | centerPointReference | ) |
Sets the center point reference
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
centerPointReference | centerpointreference |
void NXOpen::Features::AssociativeArcBuilder::SetCenterRadiusLockedPlaneDirection | ( | const NXOpen::Vector3d & | direction | ) |
Sets the plane direction for arc type center radius when lock status is NXOpen::GeometricUtilities::SupportPlaneData::LockPlaneStatusCenterPointDirection
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
direction | direction |
void NXOpen::Features::AssociativeArcBuilder::SetEndPointOptions | ( | NXOpen::Features::AssociativeArcBuilder::EndOption | endPointOptions | ) |
Sets the end point options
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
endPointOptions | endpointoptions |
void NXOpen::Features::AssociativeArcBuilder::SetEndPointReference | ( | NXOpen::Features::AssociativeArcBuilder::EndReference | endPointReference | ) |
Sets the end point reference
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
endPointReference | endpointreference |
void NXOpen::Features::AssociativeArcBuilder::SetMidPointOptions | ( | NXOpen::Features::AssociativeArcBuilder::MidOption | midPointOptions | ) |
Sets the mid point options
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
midPointOptions | midpointoptions |
void NXOpen::Features::AssociativeArcBuilder::SetMidPointReference | ( | NXOpen::Features::AssociativeArcBuilder::MidReference | midPointReference | ) |
Sets the mid point reference
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
midPointReference | midpointreference |
void NXOpen::Features::AssociativeArcBuilder::SetStartPointOptions | ( | NXOpen::Features::AssociativeArcBuilder::StartOption | startPointOptions | ) |
Sets the start point options
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
startPointOptions | startpointoptions |
void NXOpen::Features::AssociativeArcBuilder::SetStartPointReference | ( | NXOpen::Features::AssociativeArcBuilder::StartReference | startPointReference | ) |
Sets the start point reference
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
startPointReference | startpointreference |
void NXOpen::Features::AssociativeArcBuilder::SetType | ( | NXOpen::Features::AssociativeArcBuilder::Types | type | ) |
Sets the type option
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
type | type |
void NXOpen::Features::AssociativeArcBuilder::SetZonePoint | ( | const NXOpen::Point3d & | zonePoint | ) |
Sets the zone point is required when arc has multiple solutions in following conditions: 1.
Arc is defined with a radius constraint. 2. Arc is defined with two identical point constraints. 3. Arc is defined with the middle constraint as tangent constraint.
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
zonePoint | zonepoint |
NXOpen::SelectObject* NXOpen::Features::AssociativeArcBuilder::StartInferredConstraint | ( | ) |
Returns the start inferred constraint
Created in NX5.0.0.
License requirements : None
NXOpen::SelectPoint* NXOpen::Features::AssociativeArcBuilder::StartPoint | ( | ) |
Returns the start point - this should be a smart point created using one of NXOpen::PointCollection::CreatePoint
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::StartOption NXOpen::Features::AssociativeArcBuilder::StartPointOptions | ( | ) |
Returns the start point options
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::StartReference NXOpen::Features::AssociativeArcBuilder::StartPointReference | ( | ) |
Returns the start point reference
Created in NX5.0.0.
License requirements : None
NXOpen::SelectCartesianCoordinateSystem* NXOpen::Features::AssociativeArcBuilder::StartReferenceCsys | ( | ) |
Returns the start reference coordinate system
Created in NX5.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Features::AssociativeArcBuilder::StartTangent | ( | ) |
Returns the start tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::SupportPlaneData* NXOpen::Features::AssociativeArcBuilder::SupportPlaneData | ( | ) |
Returns the support plane data
Created in NX5.0.0.
License requirements : None
NXOpen::Features::AssociativeArcBuilder::Types NXOpen::Features::AssociativeArcBuilder::Type | ( | ) |
Returns the type option
Created in NX5.0.0.
License requirements : None
NXOpen::Point3d NXOpen::Features::AssociativeArcBuilder::ZonePoint | ( | ) |
Returns the zone point is required when arc has multiple solutions in following conditions: 1.
Arc is defined with a radius constraint. 2. Arc is defined with two identical point constraints. 3. Arc is defined with the middle constraint as tangent constraint.
Created in NX5.0.0.
License requirements : None