NX Open C++ Reference Guide
|
This class manages the color painting on a facet body. More...
Public Member Functions | |
NXOpen::FacetCollector * | FacetCollector () |
Returns a collector of facets on the facet bodies to be to be tested. More... | |
std::vector< double > | GetPaintBrushColor () |
Returns the paint brush color. More... | |
NXOpen::SelectDisplayableObject * | InheritBodyColorPick () |
Returns the inherit color pick. More... | |
NXOpen::Facet::SelectFacetedBody * | InheritColorPick () |
Returns the inherit color pick More... | |
void | PaintBodiesBackgroundColor (const std::vector< NXOpen::DisplayableObject * > &bodies) |
Paints facets background color. More... | |
NXOpen::Facet::PaintBrushBuilder * | PaintBrush () |
Returns the paint brush More... | |
NXOpen::Expression * | PaintBrushSize () |
Returns the paint brush size More... | |
void | PaintFacetsBackGroundColor (const std::vector< NXOpen::Facet::FacetedBody * > &facets) |
Paints facets background color More... | |
void | PaintSelectedFacets () |
Paints selected facets. More... | |
void | SetPaintBrushColor (const std::vector< double > &paintBrushColor) |
Sets the paint brush color Created in NX10.0.0. More... | |
void | SetupBodyColorData (const std::vector< NXOpen::DisplayableObject * > &bodies) |
Setup color data. More... | |
void | SetupColorData (const std::vector< NXOpen::Facet::FacetedBody * > &facets) |
Setup color data More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class manages the color painting on a facet body.
To create a new instance of this class, use NXOpen::Facet::FacetModelingCollection::CreatePaintFacetBodyBuilder
Default values.
Property | Value |
---|---|
PaintBrushSize.Value (deprecated) |
20.0 (millimeters part), 1.0 (inches part) |
Created in NX10.0.0.
NXOpen::FacetCollector* NXOpen::Facet::PaintFacetBodyBuilder::FacetCollector | ( | ) |
Returns a collector of facets on the facet bodies to be to be tested.
Created in NX12.0.0.
License requirements : None
std::vector<double> NXOpen::Facet::PaintFacetBodyBuilder::GetPaintBrushColor | ( | ) |
Returns the paint brush color.
NXOpen::SelectDisplayableObject* NXOpen::Facet::PaintFacetBodyBuilder::InheritBodyColorPick | ( | ) |
Returns the inherit color pick.
Inputs to this command can be convergent objects.
Created in NX11.0.0.
License requirements : None
NXOpen::Facet::SelectFacetedBody* NXOpen::Facet::PaintFacetBodyBuilder::InheritColorPick | ( | ) |
Returns the inherit color pick
Use NXOpen::Facet::PaintFacetBodyBuilder::InheritBodyColorPick instead.
Created in NX10.0.0.
License requirements : None
void NXOpen::Facet::PaintFacetBodyBuilder::PaintBodiesBackgroundColor | ( | const std::vector< NXOpen::DisplayableObject * > & | bodies | ) |
Paints facets background color.
Inputs to this command can be convergent objects.
Created in NX11.0.0.
License requirements : None
bodies | Bodies to be painted with background color |
NXOpen::Facet::PaintBrushBuilder* NXOpen::Facet::PaintFacetBodyBuilder::PaintBrush | ( | ) |
Returns the paint brush
Use NXOpen::Facet::PaintFacetBodyBuilder::FacetCollector instead.
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Facet::PaintFacetBodyBuilder::PaintBrushSize | ( | ) |
Returns the paint brush size
Use NXOpen::Facet::PaintFacetBodyBuilder::FacetCollector instead.
Created in NX10.0.0.
License requirements : None
void NXOpen::Facet::PaintFacetBodyBuilder::PaintFacetsBackGroundColor | ( | const std::vector< NXOpen::Facet::FacetedBody * > & | facets | ) |
Paints facets background color
Use NXOpen::Facet::PaintFacetBodyBuilder::PaintBodiesBackgroundColor instead.
Created in NX10.0.0.
License requirements : None
facets | Facets to be painted with background color |
void NXOpen::Facet::PaintFacetBodyBuilder::PaintSelectedFacets | ( | ) |
Paints selected facets.
Created in NX12.0.0.
License requirements : None
void NXOpen::Facet::PaintFacetBodyBuilder::SetPaintBrushColor | ( | const std::vector< double > & | paintBrushColor | ) |
Sets the paint brush color
Created in NX10.0.0.
License requirements : None
paintBrushColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::Facet::PaintFacetBodyBuilder::SetupBodyColorData | ( | const std::vector< NXOpen::DisplayableObject * > & | bodies | ) |
Setup color data.
Inputs to this command can be convergent objects.
Created in NX11.0.0.
License requirements : None
bodies | Bodies that need color data for edit |
void NXOpen::Facet::PaintFacetBodyBuilder::SetupColorData | ( | const std::vector< NXOpen::Facet::FacetedBody * > & | facets | ) |
Setup color data
Use NXOpen::Facet::PaintFacetBodyBuilder::SetupBodyColorData instead.
Created in NX10.0.0.
License requirements : None
facets | Facets that need color data for edit |