NX Open C++ Reference Guide
|
Represents a faceted body. More...
Public Member Functions | |
NXOpen::Body * | AssociatedBody () |
Returns the solid body associated with this facet body. More... | |
NXOpen::Facet::FacetedBody::FacetedbodyType | BodyType () |
Returns the type of the body. More... | |
void | DestroyOwnedFacets () |
Destroys all IFacet objects owned by this body. More... | |
std::vector < NXOpen::Facet::FacetedEdge * > | GetEdges () |
Returns the edges in the faceted body. More... | |
std::vector < NXOpen::Facet::FacetedFace * > | GetFaces () |
Returns the faces in the faceted body. More... | |
int | GetNumberOfEdges () |
Returns the number of edges in the faceted body. More... | |
int | GetNumberOfFacets (int levelOfDetail) |
Get the number of facets in the given level of detail. More... | |
NXOpen::Facet::FacetingParameters | GetParameters () |
Get the faceted body parameters. More... | |
bool | HasLightWeightAnalytics () |
Returns whether the FACET has analytical information. More... | |
bool | HasTopologyInformation () |
Returns whether the FACET has topology information. More... | |
bool | IsAssemblyLevel () |
Returns a flag indicating this is an assembly level representation. More... | |
bool | IsAssociatedBodyLoaded () |
Returns the load state of the solid body associated with this facet body. More... | |
bool | IsSheetBody () |
Returns true if the body is a sheet body More... | |
bool | IsSolidBody () |
Returns true if the body is a solid body More... | |
int | NumberOfFaces () |
Returns the number of faces in this faceted body in the highest level of detail. More... | |
int | NumberOfLevelsOfDetail () |
Returns the number of levels of detail in this faceted body. More... | |
void | SetParameters (const NXOpen::Facet::FacetingParameters ¶meters) |
Set the faceted body parameters, it will retessellate the body with the new parameters. More... | |
double | SurfaceArea () |
Returns the surface area of the faceted body in part units for its highest level of detail. More... | |
double | Volume () |
Returns the volume of the faceted body in part units for its highest level of detail. More... | |
Public Member Functions inherited from NXOpen::DisplayableObject | |
void | Blank () |
Blanks the object. More... | |
int | Color () |
Returns the color of the object. More... | |
void | Highlight () |
Highlights the object. More... | |
bool | IsBlanked () |
Returns the blank status of this object. More... | |
int | Layer () |
Returns the layer that the object is in. More... | |
NXOpen::DisplayableObject::ObjectFont | LineFont () |
Returns the line font of the object. More... | |
NXOpen::DisplayableObject::ObjectWidth | LineWidth () |
Returns the line width of the object. More... | |
NXOpen::Point3d | NameLocation () |
Returns the location of the object's name. More... | |
void | RedisplayObject () |
Redisplays the object in all views. More... | |
void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
void | SetColor (int color) |
Sets the color of the object. More... | |
void | SetLayer (int layer) |
Sets the layer that the object is in. More... | |
void | SetLineFont (NXOpen::DisplayableObject::ObjectFont font) |
Sets the line font of the object. More... | |
void | SetLineWidth (NXOpen::DisplayableObject::ObjectWidth width) |
Sets the line width of the object. More... | |
void | SetNameLocation (const NXOpen::Point3d &location) |
Sets the location of the object's name. More... | |
void | Unblank () |
Unblanks the object. More... | |
void | Unhighlight () |
Unhighlights the object. More... | |
Public Member Functions inherited from NXOpen::NXObject | |
NXOpen::AttributeIterator * | CreateAttributeIterator () |
Create an attribute iterator. More... | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type) |
Deletes all attributes of a specific type. More... | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const NXString &title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const char *title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttributes (NXOpen::AttributeIterator *iterator, NXOpen::Update::Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator Created in NX8.0.0. More... | |
void | DeleteUserAttributes (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetAttributeTitlesByType (NXOpen::NXObject::AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
bool | GetBooleanUserAttribute (const NXString &title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
bool | GetBooleanUserAttribute (const char *title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
int | GetIntegerAttribute (const NXString &title) |
Gets an integer attribute by title. More... | |
int | GetIntegerAttribute (const char *title) |
Gets an integer attribute by title. More... | |
int | GetIntegerUserAttribute (const NXString &title, int index) |
Gets an integer attribute by Title and array Index. More... | |
int | GetIntegerUserAttribute (const char *title, int index) |
Gets an integer attribute by Title and array Index. More... | |
bool | GetNextUserAttribute (NXOpen::AttributeIterator *iterator, NXOpen::NXObject::AttributeInformation *info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
NXString | GetPdmReferenceAttributeValue (const NXString &attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
NXString | GetPdmReferenceAttributeValue (const char *attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
double | GetRealAttribute (const NXString &title) |
Gets a real attribute by title. More... | |
double | GetRealAttribute (const char *title) |
Gets a real attribute by title. More... | |
double | GetRealUserAttribute (const NXString &title, int index) |
Gets a real attribute by Title and array Index. More... | |
double | GetRealUserAttribute (const char *title, int index) |
Gets a real attribute by Title and array Index. More... | |
NXString | GetReferenceAttribute (const NXString &title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetReferenceAttribute (const char *title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetStringAttribute (const NXString &title) |
Gets a string attribute value by title. More... | |
NXString | GetStringAttribute (const char *title) |
Gets a string attribute value by title. More... | |
NXString | GetStringUserAttribute (const NXString &title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetStringUserAttribute (const char *title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const NXString &title) |
Gets a time attribute by title. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const char *title) |
Gets a time attribute by title. More... | |
NXString | GetTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXString | GetTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const NXString &title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const char *title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
NXString | GetUserAttributeAsString (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
NXString | GetUserAttributeAsString (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
int | GetUserAttributeCount (NXOpen::AttributeIterator *iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
int | GetUserAttributeCount (NXOpen::AttributeIterator *iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
bool | GetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
bool | GetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (NXOpen::AttributeIterator *iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
std::vector< NXString > | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
int | GetUserAttributeSize (const NXString &title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
int | GetUserAttributeSize (const char *title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
std::vector< NXOpen::NXObject * > | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
bool | HasUserAttribute (NXOpen::AttributeIterator *iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator. More... | |
bool | HasUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
bool | HasUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
void | SetAttribute (const NXString &title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const char *title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const NXString &title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const char *title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const NXString &title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const char *title, const char *value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const char *title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const NXString &title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const NXString &title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const char *title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
void | SetPdmReferenceAttribute (const NXString &attributeTitle, const NXString &attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
void | SetPdmReferenceAttribute (const char *attributeTitle, const char *attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const char *title, const char *value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetReferenceAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const char *title, const char *value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXOpen::NXObject::AttributeInformation &info, NXOpen::Update::Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
void | SetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a faceted body.
Instances of this class cannot be created directly by the user, but can be created using the methods of FacetedBodyCollection.
Created in NX5.0.0.
NXOpen::Body* NXOpen::Facet::FacetedBody::AssociatedBody | ( | ) |
Returns the solid body associated with this facet body.
Created in NX5.0.0.
License requirements : None
NXOpen::Facet::FacetedBody::FacetedbodyType NXOpen::Facet::FacetedBody::BodyType | ( | ) |
Returns the type of the body.
This only works for JT Facets.
Created in NX8.5.1.
License requirements : None
void NXOpen::Facet::FacetedBody::DestroyOwnedFacets | ( | ) |
Destroys all IFacet objects owned by this body.
Please note that this method does not geometrically delete a facet from its surface mesh leaving a hole. It only deletes the tagged object created to represent the individual facet.
Created in NX12.0.0.
License requirements : None
std::vector<NXOpen::Facet::FacetedEdge *> NXOpen::Facet::FacetedBody::GetEdges | ( | ) |
Returns the edges in the faceted body.
This only works for JT Facets.
std::vector<NXOpen::Facet::FacetedFace *> NXOpen::Facet::FacetedBody::GetFaces | ( | ) |
Returns the faces in the faceted body.
This only works for JT Facets.
int NXOpen::Facet::FacetedBody::GetNumberOfEdges | ( | ) |
Returns the number of edges in the faceted body.
This only works for JT Facets.
int NXOpen::Facet::FacetedBody::GetNumberOfFacets | ( | int | levelOfDetail | ) |
Get the number of facets in the given level of detail.
levelOfDetail | level of detail to query |
NXOpen::Facet::FacetingParameters NXOpen::Facet::FacetedBody::GetParameters | ( | ) |
Get the faceted body parameters.
bool NXOpen::Facet::FacetedBody::HasLightWeightAnalytics | ( | ) |
Returns whether the FACET has analytical information.
This only works for JT Facets.
bool NXOpen::Facet::FacetedBody::HasTopologyInformation | ( | ) |
Returns whether the FACET has topology information.
This only works for JT Facets.
bool NXOpen::Facet::FacetedBody::IsAssemblyLevel | ( | ) |
Returns a flag indicating this is an assembly level representation.
That is this facet body is associated with an occurrence of a solid body.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Facet::FacetedBody::IsAssociatedBodyLoaded | ( | ) |
Returns the load state of the solid body associated with this facet body.
False if there is no associated body.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Facet::FacetedBody::IsSheetBody | ( | ) |
Returns true if the body is a sheet body
Use NXOpen::Facet::FacetedBody::BodyType instead
Created in NX5.0.0.
License requirements : None
bool NXOpen::Facet::FacetedBody::IsSolidBody | ( | ) |
Returns true if the body is a solid body
Use NXOpen::Facet::FacetedBody::BodyType instead.
Created in NX5.0.0.
License requirements : None
int NXOpen::Facet::FacetedBody::NumberOfFaces | ( | ) |
Returns the number of faces in this faceted body in the highest level of detail.
Typically only useful if the model has been derived from a solid model. For models constructed directly, the output will be number of facets/triangles, since there would be no faces.
Created in NX5.0.0.
License requirements : None
int NXOpen::Facet::FacetedBody::NumberOfLevelsOfDetail | ( | ) |
Returns the number of levels of detail in this faceted body.
Created in NX5.0.0.
License requirements : None
void NXOpen::Facet::FacetedBody::SetParameters | ( | const NXOpen::Facet::FacetingParameters & | parameters | ) |
Set the faceted body parameters, it will retessellate the body with the new parameters.
Created in NX5.0.0.
License requirements : None
parameters | new facetting faceting parameters to set for this body |
double NXOpen::Facet::FacetedBody::SurfaceArea | ( | ) |
Returns the surface area of the faceted body in part units for its highest level of detail.
Created in NX5.0.0.
License requirements : None
double NXOpen::Facet::FacetedBody::Volume | ( | ) |
Returns the volume of the faceted body in part units for its highest level of detail.
Created in NX5.0.0.
License requirements : None