NX Open C++ Reference Guide
|
Represents a NXOpen::Features::TrimLineDevelopment builder
To create a new instance of this class, use NXOpen::Die::DieCollection::CreateTrimLineDevelopmentBuilder
Created in NX6.0.0.
More...
Public Types | |
enum | Convergency { ConvergencyLow, ConvergencyMedium, ConvergencyHigh } |
The solver convergency level of onestep unform. More... | |
enum | MaterialTypeName { MaterialTypeNameSteel, MaterialTypeNameAluminum } |
Indicates type of material. More... | |
enum | MeshElement { MeshElementTriangle, MeshElementQuadrate } |
The 2-D mesh element type of onestep unform. More... | |
enum | OutputMethodName { OutputMethodNameGeometric, OutputMethodNameCorrected, OutputMethodNameBoth } |
Indicates which trim curves to output. More... | |
enum | SmoothingName { SmoothingNameLinear, SmoothingNameCubic, SmoothingNameQuintic } |
Indicates type of curve smoothing. More... | |
enum | Surface { SurfaceInner, SurfaceMiddle, SurfaceOuter } |
The surface types of onestep unform. More... | |
Public Member Functions | |
NXOpen::ScCollector * | Addendum () |
Returns the collection of addendum faces Created in NX6.0.0. More... | |
bool | Associative () |
Returns the associative switch. More... | |
NXOpen::Expression * | BendAllowance () |
Returns the bend allowance formula. More... | |
void | Calculation () |
Starts solver to calculate. More... | |
NXOpen::Section * | ConstraintCurveFromTargetRegion () |
Returns the collection of constraint curve from target region Created in NX6.0.0. More... | |
NXOpen::Section * | ConstraintCurveFromUnformRegion () |
Returns the collection of constraint curve from unform region Created in NX6.0.0. More... | |
void | CreateDefaultSpine () |
Creates a smoothed spine curve from the forming boundary using the spine radius value Created in NX6.0.0. More... | |
void | DefaultDraw () |
Creates a default draw vector by finding the least squares plane of the formed faces Created in NX6.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance. More... | |
NXOpen::Direction * | DrawDirection () |
Returns the draw direction. More... | |
NXOpen::ScCollector * | Faces () |
Returns the collection of formed faces Created in NX6.0.0. More... | |
NXOpen::ScCollector * | FormingBoundary () |
Returns the forming boundary Created in NX6.0.0. More... | |
bool | InferElementSize () |
Returns the option to infer 2-D element size. More... | |
bool | InferThickness () |
Returns the option to infer thickness. More... | |
NXOpen::Point * | LimitPoint1 () |
Returns the first limit point Created in NX6.0.2. More... | |
NXOpen::Point * | LimitPoint2 () |
Returns the last limit point Created in NX6.0.2. More... | |
NXOpen::Die::DieLimitsBuilder * | Limits () |
Returns the limits to control the span of the addendum Created in NX7.5.0. More... | |
double | MaterialPropertyDensity () |
Returns the density of material. More... | |
double | MaterialPropertyE () |
Returns the material property elasticity(E) which enables a material to return to its original shape and dimension. More... | |
double | MaterialPropertyF () |
Returns the friction of material. More... | |
double | MaterialPropertyInitialStrain () |
Returns the material initial strain to represent in a material upon achieving the given loading conditions in a relaxation or creep test. More... | |
double | MaterialPropertyK () |
Returns the K(Strength Coefficient) of material. More... | |
double | MaterialPropertyN () |
Returns the material n(Hardening Exponent) to represent the constant index used in calculations for stress-strain behaviour. More... | |
double | MaterialPropertyPoisson () |
Returns the material Poisson's ratio between the contraction at right angles to a stress and the direct extension. More... | |
double | MaterialPropertyR0 () |
Returns the r0(Anisotropy Coefficient) of material. More... | |
double | MaterialPropertyR45 () |
Returns the r45(Anisotropy Coefficient) of material. More... | |
double | MaterialPropertyR90 () |
Returns the r90(Anisotropy Coefficient) of material. More... | |
double | MaterialPropertyYieldStress () |
Returns the yield stress of material. More... | |
NXOpen::Die::TrimLineDevelopmentBuilder::MaterialTypeName | MaterialType () |
Returns the material type - steel or aluminum Created in NX6.0.0. More... | |
void | Mesh () |
Create FEM 2-D meshes based on the unform region surfaces and the target region surfaces. More... | |
bool | MeshAttemptMapping () |
Returns the option to attemp mapping for mesh elements. More... | |
double | MeshElementSize () |
Returns the 2-D element size for mesh. More... | |
NXOpen::Die::TrimLineDevelopmentBuilder::MeshElement | MeshElementType () |
Returns the 2-D mesh element type, either triangle or quadrate element. More... | |
double | MeshMaxJacobian () |
Returns the maximum Jacobian for mesh elements. More... | |
double | MeshMaxWarp () |
Returns the maximum warp for meshing. More... | |
bool | MeshProcessFillet () |
Returns the option to process fillet for mesh element. More... | |
int | MeshSizeVariation () |
Returns the variation of mesh element size. More... | |
double | MeshSmallFeature () |
Returns the value of small feature for mesh setting Created in NX10.0.0. More... | |
bool | MeshSplitQuad () |
Returns the option to split quadrate element to triangle element when creating meshes. More... | |
NXOpen::Die::TrimLineDevelopmentBuilder::OutputMethodName | OutputMethod () |
Returns the curve output method - geometric, corrected or both Created in NX6.0.0. More... | |
NXOpen::Point * | RegionPoint () |
Returns the point in product region Created in NX6.0.0. More... | |
bool | RemoveLoops () |
Returns the remove loops setting. More... | |
bool | ReverseSide () |
Returns the option to indicate whether or not to unform the profile to the other side on the target body. More... | |
int | SampleDensityIndex () |
Returns the sample density index which controls the density of the sample planes. More... | |
void | SetAssociative (bool associative) |
Sets the associative switch. More... | |
void | SetDistanceTolerance (double distTol) |
Sets the distance tolerance. More... | |
void | SetDrawDirection (NXOpen::Direction *punchDirection) |
Sets the draw direction. More... | |
void | SetInferElementSize (bool inforElementSize) |
Sets the option to infer 2-D element size. More... | |
void | SetInferThickness (bool inferThickness) |
Sets the option to infer thickness. More... | |
void | SetLimitPoint1 (NXOpen::Point *point) |
Sets the first limit point Created in NX6.0.2. More... | |
void | SetLimitPoint2 (NXOpen::Point *point) |
Sets the last limit point Created in NX6.0.2. More... | |
void | SetMaterialPropertyDensity (double materialPropertyDensity) |
Sets the density of material. More... | |
void | SetMaterialPropertyE (double materialPropertyE) |
Sets the material property elasticity(E) which enables a material to return to its original shape and dimension. More... | |
void | SetMaterialPropertyF (double materialPropertyF) |
Sets the friction of material. More... | |
void | SetMaterialPropertyInitialStrain (double materialPropertyInitialStrain) |
Sets the material initial strain to represent in a material upon achieving the given loading conditions in a relaxation or creep test. More... | |
void | SetMaterialPropertyK (double materialPropertyK) |
Sets the K(Strength Coefficient) of material. More... | |
void | SetMaterialPropertyN (double materialPropertyN) |
Sets the material n(Hardening Exponent) to represent the constant index used in calculations for stress-strain behaviour. More... | |
void | SetMaterialPropertyPoisson (double materialPropertyPoisson) |
Sets the material Poisson's ratio between the contraction at right angles to a stress and the direct extension. More... | |
void | SetMaterialPropertyR0 (double materialPropertyR0) |
Sets the r0(Anisotropy Coefficient) of material. More... | |
void | SetMaterialPropertyR45 (double materialPropertyR45) |
Sets the r45(Anisotropy Coefficient) of material. More... | |
void | SetMaterialPropertyR90 (double materialPropertyR90) |
Sets the r90(Anisotropy Coefficient) of material. More... | |
void | SetMaterialPropertyYieldStress (double materialPropertyYieldStress) |
Sets the yield stress of material. More... | |
void | SetMaterialType (NXOpen::Die::TrimLineDevelopmentBuilder::MaterialTypeName materialType) |
Sets the material type - steel or aluminum Created in NX6.0.0. More... | |
void | SetMeshAttemptMapping (bool meshAttemptMapping) |
Sets the option to attemp mapping for mesh elements. More... | |
void | SetMeshElementSize (double meshElementSize) |
Sets the 2-D element size for mesh. More... | |
void | SetMeshElementType (NXOpen::Die::TrimLineDevelopmentBuilder::MeshElement meshElementType) |
Sets the 2-D mesh element type, either triangle or quadrate element. More... | |
void | SetMeshMaxJacobian (double meshMaxJacobian) |
Sets the maximum Jacobian for mesh elements. More... | |
void | SetMeshMaxWarp (double meshMaxWarp) |
Sets the maximum warp for meshing. More... | |
void | SetMeshProcessFillet (bool meshProcessFillet) |
Sets the option to process fillet for mesh element. More... | |
void | SetMeshSizeVariation (int meshSizeVariation) |
Sets the variation of mesh element size. More... | |
void | SetMeshSmallFeature (double meshSmallFeature) |
Sets the value of small feature for mesh setting Created in NX10.0.0. More... | |
void | SetMeshSplitQuad (bool meshSplitQuad) |
Sets the option to split quadrate element to triangle element when creating meshes. More... | |
void | SetOutputMethod (NXOpen::Die::TrimLineDevelopmentBuilder::OutputMethodName outputMethod) |
Sets the curve output method - geometric, corrected or both Created in NX6.0.0. More... | |
void | SetRegionPoint (NXOpen::Point *regionPoint) |
Sets the point in product region Created in NX6.0.0. More... | |
void | SetRemoveLoops (bool removeLoops) |
Sets the remove loops setting. More... | |
void | SetReverseSide (bool reverseSide) |
Sets the option to indicate whether or not to unform the profile to the other side on the target body. More... | |
void | SetSampleDensityIndex (int sampleDensityIndex) |
Sets the sample density index which controls the density of the sample planes. More... | |
void | SetSheetThickness (double thickness) |
Sets the thickness of sheet metal model. More... | |
void | SetSmoothing (NXOpen::Die::TrimLineDevelopmentBuilder::SmoothingName smoothing) |
Sets the curve smoothing method - linear (none), cubic or quintic Created in NX6.0.0. More... | |
void | SetSolverConvergencyLevel (NXOpen::Die::TrimLineDevelopmentBuilder::Convergency solverConvergencyLevel) |
Sets the convergency level of onestep solver. More... | |
void | SetSolverJoinOutputCurves (bool solverJoinOutputCurves) |
Sets the option to join output curves. More... | |
void | SetSolverMaxIterationSteps (int solverMaxIterationSteps) |
Sets the maximum number of iteration steps in onestep solver. More... | |
void | SetSolverSaveAnalysisResultsIntoFeature (bool solverSaveAnalysisResultsIntoFeature) |
Sets the option to save analysis result into feature. More... | |
void | SetSpineRadius (double spineRadius) |
Sets the spine radius, used by NXOpen::Die::TrimLineDevelopmentBuilder::CreateDefaultSpine Created in NX6.0.0. More... | |
void | SetSurfaceType (NXOpen::Die::TrimLineDevelopmentBuilder::Surface surfaceType) |
Sets the surface type used to determine offset direction. More... | |
double | SheetThickness () |
Returns the thickness of sheet metal model. More... | |
NXOpen::Die::TrimLineDevelopmentBuilder::SmoothingName | Smoothing () |
Returns the curve smoothing method - linear (none), cubic or quintic Created in NX6.0.0. More... | |
NXOpen::Die::TrimLineDevelopmentBuilder::Convergency | SolverConvergencyLevel () |
Returns the convergency level of onestep solver. More... | |
bool | SolverJoinOutputCurves () |
Returns the option to join output curves. More... | |
int | SolverMaxIterationSteps () |
Returns the maximum number of iteration steps in onestep solver. More... | |
bool | SolverSaveAnalysisResultsIntoFeature () |
Returns the option to save analysis result into feature. More... | |
NXOpen::ScCollector * | Spine () |
Returns the spine string, which determines the orientation of the sample planes Created in NX6.0.0. More... | |
double | SpineRadius () |
Returns the spine radius, used by NXOpen::Die::TrimLineDevelopmentBuilder::CreateDefaultSpine Created in NX6.0.0. More... | |
NXOpen::Die::TrimLineDevelopmentBuilder::Surface | SurfaceType () |
Returns the surface type used to determine offset direction. More... | |
NXOpen::Expression * | Thickness () |
Returns the material thickness. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::TrimLineDevelopment builder
To create a new instance of this class, use NXOpen::Die::DieCollection::CreateTrimLineDevelopmentBuilder
Created in NX6.0.0.
NXOpen::ScCollector* NXOpen::Die::TrimLineDevelopmentBuilder::Addendum | ( | ) |
Returns the collection of addendum faces
Created in NX6.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::Associative | ( | ) |
Returns the associative switch.
True indicates a feature should be output
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::TrimLineDevelopmentBuilder::BendAllowance | ( | ) |
Returns the bend allowance formula.
Value should be between 0 and 1
Created in NX6.0.0.
License requirements : None
void NXOpen::Die::TrimLineDevelopmentBuilder::Calculation | ( | ) |
Starts solver to calculate.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
NXOpen::Section* NXOpen::Die::TrimLineDevelopmentBuilder::ConstraintCurveFromTargetRegion | ( | ) |
Returns the collection of constraint curve from target region
Created in NX6.0.0.
License requirements : None
NXOpen::Section* NXOpen::Die::TrimLineDevelopmentBuilder::ConstraintCurveFromUnformRegion | ( | ) |
Returns the collection of constraint curve from unform region
Created in NX6.0.0.
License requirements : None
void NXOpen::Die::TrimLineDevelopmentBuilder::CreateDefaultSpine | ( | ) |
Creates a smoothed spine curve from the forming boundary using the spine radius value
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Die::TrimLineDevelopmentBuilder::DefaultDraw | ( | ) |
Creates a default draw vector by finding the least squares plane of the formed faces
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
double NXOpen::Die::TrimLineDevelopmentBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance.
Used for sewing sheet bodies and joining curves
Created in NX6.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Die::TrimLineDevelopmentBuilder::DrawDirection | ( | ) |
Returns the draw direction.
Also points in the direction of material side of metal
Created in NX6.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Die::TrimLineDevelopmentBuilder::Faces | ( | ) |
Returns the collection of formed faces
Created in NX6.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Die::TrimLineDevelopmentBuilder::FormingBoundary | ( | ) |
Returns the forming boundary
Created in NX6.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::InferElementSize | ( | ) |
Returns the option to infer 2-D element size.
If it is true, the element size will be auto-detected. If it is false, the element size will be required as input.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::InferThickness | ( | ) |
Returns the option to infer thickness.
If it is true, the thickness will be auto-detected. If it is false, thickness will be required to input.
Created in NX10.0.0.
License requirements : None
NXOpen::Point* NXOpen::Die::TrimLineDevelopmentBuilder::LimitPoint1 | ( | ) |
Returns the first limit point
Created in NX6.0.2.
License requirements : None
NXOpen::Point* NXOpen::Die::TrimLineDevelopmentBuilder::LimitPoint2 | ( | ) |
Returns the last limit point
Created in NX6.0.2.
License requirements : None
NXOpen::Die::DieLimitsBuilder* NXOpen::Die::TrimLineDevelopmentBuilder::Limits | ( | ) |
Returns the limits to control the span of the addendum
Created in NX7.5.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyDensity | ( | ) |
Returns the density of material.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyE | ( | ) |
Returns the material property elasticity(E) which enables a material to return to its original shape and dimension.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyF | ( | ) |
Returns the friction of material.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyInitialStrain | ( | ) |
Returns the material initial strain to represent in a material upon achieving the given loading conditions in a relaxation or creep test.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyK | ( | ) |
Returns the K(Strength Coefficient) of material.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyN | ( | ) |
Returns the material n(Hardening Exponent) to represent the constant index used in calculations for stress-strain behaviour.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyPoisson | ( | ) |
Returns the material Poisson's ratio between the contraction at right angles to a stress and the direct extension.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyR0 | ( | ) |
Returns the r0(Anisotropy Coefficient) of material.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyR45 | ( | ) |
Returns the r45(Anisotropy Coefficient) of material.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyR90 | ( | ) |
Returns the r90(Anisotropy Coefficient) of material.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MaterialPropertyYieldStress | ( | ) |
Returns the yield stress of material.
Created in NX10.0.0.
License requirements : None
NXOpen::Die::TrimLineDevelopmentBuilder::MaterialTypeName NXOpen::Die::TrimLineDevelopmentBuilder::MaterialType | ( | ) |
Returns the material type - steel or aluminum
Created in NX6.0.0.
License requirements : None
void NXOpen::Die::TrimLineDevelopmentBuilder::Mesh | ( | ) |
Create FEM 2-D meshes based on the unform region surfaces and the target region surfaces.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
bool NXOpen::Die::TrimLineDevelopmentBuilder::MeshAttemptMapping | ( | ) |
Returns the option to attemp mapping for mesh elements.
If it is true, mesh element nodes will be mapped to the orginal surface to ensure the accuracy. if it is false, it will not do mapping.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MeshElementSize | ( | ) |
Returns the 2-D element size for mesh.
Created in NX10.0.0.
License requirements : None
NXOpen::Die::TrimLineDevelopmentBuilder::MeshElement NXOpen::Die::TrimLineDevelopmentBuilder::MeshElementType | ( | ) |
Returns the 2-D mesh element type, either triangle or quadrate element.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MeshMaxJacobian | ( | ) |
Returns the maximum Jacobian for mesh elements.
It is used to control the element shape and quality.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MeshMaxWarp | ( | ) |
Returns the maximum warp for meshing.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::MeshProcessFillet | ( | ) |
Returns the option to process fillet for mesh element.
If it is true, the small fillet area will be specially processed when generate mesh element. If it is false, it will be not specially processed.
Created in NX10.0.0.
License requirements : None
int NXOpen::Die::TrimLineDevelopmentBuilder::MeshSizeVariation | ( | ) |
Returns the variation of mesh element size.
Created in NX10.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::MeshSmallFeature | ( | ) |
Returns the value of small feature for mesh setting
Created in NX10.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::MeshSplitQuad | ( | ) |
Returns the option to split quadrate element to triangle element when creating meshes.
Created in NX10.0.0.
License requirements : None
NXOpen::Die::TrimLineDevelopmentBuilder::OutputMethodName NXOpen::Die::TrimLineDevelopmentBuilder::OutputMethod | ( | ) |
Returns the curve output method - geometric, corrected or both
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::Die::TrimLineDevelopmentBuilder::RegionPoint | ( | ) |
Returns the point in product region
Created in NX6.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::RemoveLoops | ( | ) |
Returns the remove loops setting.
True indicates loops should be removed from the output curves
Created in NX6.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::ReverseSide | ( | ) |
Returns the option to indicate whether or not to unform the profile to the other side on the target body.
This option is appliable only in case the following conditions are all satisfied: entire unform to seperate target body, Curve to Curve constraint on inner edges.
Created in NX10.0.0.
License requirements : None
int NXOpen::Die::TrimLineDevelopmentBuilder::SampleDensityIndex | ( | ) |
Returns the sample density index which controls the density of the sample planes.
Value should be between 1 and 9
Created in NX6.0.0.
License requirements : None
void NXOpen::Die::TrimLineDevelopmentBuilder::SetAssociative | ( | bool | associative | ) |
Sets the associative switch.
True indicates a feature should be output
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
associative | associative |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetDistanceTolerance | ( | double | distTol | ) |
Sets the distance tolerance.
Used for sewing sheet bodies and joining curves
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
distTol | disttol |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetDrawDirection | ( | NXOpen::Direction * | punchDirection | ) |
Sets the draw direction.
Also points in the direction of material side of metal
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
punchDirection | punchdirection |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetInferElementSize | ( | bool | inforElementSize | ) |
Sets the option to infer 2-D element size.
If it is true, the element size will be auto-detected. If it is false, the element size will be required as input.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
inforElementSize | inforelementsize |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetInferThickness | ( | bool | inferThickness | ) |
Sets the option to infer thickness.
If it is true, the thickness will be auto-detected. If it is false, thickness will be required to input.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
inferThickness | inferthickness |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetLimitPoint1 | ( | NXOpen::Point * | point | ) |
Sets the first limit point
Created in NX6.0.2.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
point | point |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetLimitPoint2 | ( | NXOpen::Point * | point | ) |
Sets the last limit point
Created in NX6.0.2.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
point | point |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyDensity | ( | double | materialPropertyDensity | ) |
Sets the density of material.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyDensity | materialpropertydensity |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyE | ( | double | materialPropertyE | ) |
Sets the material property elasticity(E) which enables a material to return to its original shape and dimension.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyE | materialpropertye |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyF | ( | double | materialPropertyF | ) |
Sets the friction of material.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyF | materialpropertyf |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyInitialStrain | ( | double | materialPropertyInitialStrain | ) |
Sets the material initial strain to represent in a material upon achieving the given loading conditions in a relaxation or creep test.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyInitialStrain | materialpropertyinitialstrain |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyK | ( | double | materialPropertyK | ) |
Sets the K(Strength Coefficient) of material.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyK | materialpropertyk |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyN | ( | double | materialPropertyN | ) |
Sets the material n(Hardening Exponent) to represent the constant index used in calculations for stress-strain behaviour.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyN | materialpropertyn |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyPoisson | ( | double | materialPropertyPoisson | ) |
Sets the material Poisson's ratio between the contraction at right angles to a stress and the direct extension.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyPoisson | materialpropertypoisson |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyR0 | ( | double | materialPropertyR0 | ) |
Sets the r0(Anisotropy Coefficient) of material.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyR0 | materialpropertyr0 |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyR45 | ( | double | materialPropertyR45 | ) |
Sets the r45(Anisotropy Coefficient) of material.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyR45 | materialpropertyr45 |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyR90 | ( | double | materialPropertyR90 | ) |
Sets the r90(Anisotropy Coefficient) of material.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyR90 | materialpropertyr90 |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialPropertyYieldStress | ( | double | materialPropertyYieldStress | ) |
Sets the yield stress of material.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialPropertyYieldStress | materialpropertyyieldstress |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMaterialType | ( | NXOpen::Die::TrimLineDevelopmentBuilder::MaterialTypeName | materialType | ) |
Sets the material type - steel or aluminum
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialType | materialtype |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshAttemptMapping | ( | bool | meshAttemptMapping | ) |
Sets the option to attemp mapping for mesh elements.
If it is true, mesh element nodes will be mapped to the orginal surface to ensure the accuracy. if it is false, it will not do mapping.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshAttemptMapping | meshattemptmapping |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshElementSize | ( | double | meshElementSize | ) |
Sets the 2-D element size for mesh.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshElementSize | meshelementsize |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshElementType | ( | NXOpen::Die::TrimLineDevelopmentBuilder::MeshElement | meshElementType | ) |
Sets the 2-D mesh element type, either triangle or quadrate element.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshElementType | meshelementtype |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshMaxJacobian | ( | double | meshMaxJacobian | ) |
Sets the maximum Jacobian for mesh elements.
It is used to control the element shape and quality.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshMaxJacobian | meshmaxjacobian |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshMaxWarp | ( | double | meshMaxWarp | ) |
Sets the maximum warp for meshing.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshMaxWarp | meshmaxwarp |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshProcessFillet | ( | bool | meshProcessFillet | ) |
Sets the option to process fillet for mesh element.
If it is true, the small fillet area will be specially processed when generate mesh element. If it is false, it will be not specially processed.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshProcessFillet | meshprocessfillet |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshSizeVariation | ( | int | meshSizeVariation | ) |
Sets the variation of mesh element size.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshSizeVariation | meshsizevariation |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshSmallFeature | ( | double | meshSmallFeature | ) |
Sets the value of small feature for mesh setting
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshSmallFeature | meshsmallfeature |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetMeshSplitQuad | ( | bool | meshSplitQuad | ) |
Sets the option to split quadrate element to triangle element when creating meshes.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
meshSplitQuad | meshsplitquad |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetOutputMethod | ( | NXOpen::Die::TrimLineDevelopmentBuilder::OutputMethodName | outputMethod | ) |
Sets the curve output method - geometric, corrected or both
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
outputMethod | outputmethod |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetRegionPoint | ( | NXOpen::Point * | regionPoint | ) |
Sets the point in product region
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
regionPoint | regionpoint |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetRemoveLoops | ( | bool | removeLoops | ) |
Sets the remove loops setting.
True indicates loops should be removed from the output curves
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
removeLoops | removeloops |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetReverseSide | ( | bool | reverseSide | ) |
Sets the option to indicate whether or not to unform the profile to the other side on the target body.
This option is appliable only in case the following conditions are all satisfied: entire unform to seperate target body, Curve to Curve constraint on inner edges.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
reverseSide | reverseside |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSampleDensityIndex | ( | int | sampleDensityIndex | ) |
Sets the sample density index which controls the density of the sample planes.
Value should be between 1 and 9
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
sampleDensityIndex | sampledensityindex |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSheetThickness | ( | double | thickness | ) |
Sets the thickness of sheet metal model.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
thickness | thickness |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSmoothing | ( | NXOpen::Die::TrimLineDevelopmentBuilder::SmoothingName | smoothing | ) |
Sets the curve smoothing method - linear (none), cubic or quintic
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
smoothing | smoothing |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSolverConvergencyLevel | ( | NXOpen::Die::TrimLineDevelopmentBuilder::Convergency | solverConvergencyLevel | ) |
Sets the convergency level of onestep solver.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
solverConvergencyLevel | solverconvergencylevel |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSolverJoinOutputCurves | ( | bool | solverJoinOutputCurves | ) |
Sets the option to join output curves.
If it is true, join output curves. If it is false, do not join output curves
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
solverJoinOutputCurves | solverjoinoutputcurves |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSolverMaxIterationSteps | ( | int | solverMaxIterationSteps | ) |
Sets the maximum number of iteration steps in onestep solver.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
solverMaxIterationSteps | solvermaxiterationsteps |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSolverSaveAnalysisResultsIntoFeature | ( | bool | solverSaveAnalysisResultsIntoFeature | ) |
Sets the option to save analysis result into feature.
If it is true, save analysis result into feature. If it is false, do not save analysis result into feature.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
solverSaveAnalysisResultsIntoFeature | solversaveanalysisresultsintofeature |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSpineRadius | ( | double | spineRadius | ) |
Sets the spine radius, used by NXOpen::Die::TrimLineDevelopmentBuilder::CreateDefaultSpine
Created in NX6.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
spineRadius | spineradius |
void NXOpen::Die::TrimLineDevelopmentBuilder::SetSurfaceType | ( | NXOpen::Die::TrimLineDevelopmentBuilder::Surface | surfaceType | ) |
Sets the surface type used to determine offset direction.
Created in NX10.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
surfaceType | surfacetype |
double NXOpen::Die::TrimLineDevelopmentBuilder::SheetThickness | ( | ) |
Returns the thickness of sheet metal model.
Created in NX10.0.0.
License requirements : None
NXOpen::Die::TrimLineDevelopmentBuilder::SmoothingName NXOpen::Die::TrimLineDevelopmentBuilder::Smoothing | ( | ) |
Returns the curve smoothing method - linear (none), cubic or quintic
Created in NX6.0.0.
License requirements : None
NXOpen::Die::TrimLineDevelopmentBuilder::Convergency NXOpen::Die::TrimLineDevelopmentBuilder::SolverConvergencyLevel | ( | ) |
Returns the convergency level of onestep solver.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::SolverJoinOutputCurves | ( | ) |
Returns the option to join output curves.
If it is true, join output curves. If it is false, do not join output curves
Created in NX10.0.0.
License requirements : None
int NXOpen::Die::TrimLineDevelopmentBuilder::SolverMaxIterationSteps | ( | ) |
Returns the maximum number of iteration steps in onestep solver.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Die::TrimLineDevelopmentBuilder::SolverSaveAnalysisResultsIntoFeature | ( | ) |
Returns the option to save analysis result into feature.
If it is true, save analysis result into feature. If it is false, do not save analysis result into feature.
Created in NX10.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Die::TrimLineDevelopmentBuilder::Spine | ( | ) |
Returns the spine string, which determines the orientation of the sample planes
Created in NX6.0.0.
License requirements : None
double NXOpen::Die::TrimLineDevelopmentBuilder::SpineRadius | ( | ) |
Returns the spine radius, used by NXOpen::Die::TrimLineDevelopmentBuilder::CreateDefaultSpine
Created in NX6.0.0.
License requirements : None
NXOpen::Die::TrimLineDevelopmentBuilder::Surface NXOpen::Die::TrimLineDevelopmentBuilder::SurfaceType | ( | ) |
Returns the surface type used to determine offset direction.
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::TrimLineDevelopmentBuilder::Thickness | ( | ) |
Returns the material thickness.
Value should be greater than zero.
Created in NX6.0.0.
License requirements : None