NX Open C++ Reference Guide
|
Represents a Die Flange Steel Rib Parent sub feature. More...
Public Member Functions | |
double | Angle () |
Returns the angle of the Flange Steel Ribs Created in NX4.0.0. More... | |
double | BackDistance () |
Returns the back distance of the Flange Steel Ribs Created in NX4.0.0. More... | |
NXOpen::Die::DieBuildStatusOption | BuildStatus () |
Returns the build status of the Flange Steel Ribs Created in NX4.0.0. More... | |
double | ChamferDistance () |
Returns the chamfer distance of the Flange Steel Ribs Created in NX4.0.0. More... | |
NXOpen::Die::FlangeSteelRibChildBuilder * | CreateChild () |
Creates a child Flange Steel Rib. More... | |
void | DeleteChild (NXOpen::Die::FlangeSteelRibChildBuilder *diefsribchild) |
Deletes a child Flange Steel Rib. More... | |
bool | DesignStatus () |
Returns the design status of the Flange Steel Ribs Created in NX4.0.0. More... | |
bool | DisplayStatus () |
Returns the display status of the Flange Steel Ribs Created in NX4.0.0. More... | |
std::vector < NXOpen::Die::FlangeSteelRibChildBuilder * > | GetChildren () |
Outputs the Flange Steel Rib children. More... | |
double | Offset () |
Returns the offset of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetAngle (double angle) |
Sets the angle of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetBackDistance (double backDistance) |
Sets the back distance of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetChamferDistance (double chamferDistance) |
Sets the chamfer distance of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetDesignStatus (bool designStatus) |
Sets the design status of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetDisplayStatus (bool displayStatus) |
Sets the display status of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetOffset (double offset) |
Sets the offset of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetSheetMetalDistance (double sheetMetalDistance) |
Sets the sheet metal distance of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetThickness (double thickness) |
Sets the thickness of the Flange Steel Ribs Created in NX4.0.0. More... | |
void | SetUseAngle (int useAngle) |
Sets the use angle toggle of the Flange Steel Ribs Created in NX4.0.0. More... | |
double | SheetMetalDistance () |
Returns the sheet metal distance of the Flange Steel Ribs Created in NX4.0.0. More... | |
double | Thickness () |
Returns the thickness of the Flange Steel Ribs Created in NX4.0.0. More... | |
int | UseAngle () |
Returns the use angle toggle of the Flange Steel Ribs Created in NX4.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Die Flange Steel Rib Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0.
double NXOpen::Die::FlangeSteelRibParentBuilder::Angle | ( | ) |
Returns the angle of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::FlangeSteelRibParentBuilder::BackDistance | ( | ) |
Returns the back distance of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Die::DieBuildStatusOption NXOpen::Die::FlangeSteelRibParentBuilder::BuildStatus | ( | ) |
Returns the build status of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::FlangeSteelRibParentBuilder::ChamferDistance | ( | ) |
Returns the chamfer distance of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Die::FlangeSteelRibChildBuilder* NXOpen::Die::FlangeSteelRibParentBuilder::CreateChild | ( | ) |
Creates a child Flange Steel Rib.
void NXOpen::Die::FlangeSteelRibParentBuilder::DeleteChild | ( | NXOpen::Die::FlangeSteelRibChildBuilder * | diefsribchild | ) |
Deletes a child Flange Steel Rib.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
diefsribchild | diefsribchild |
bool NXOpen::Die::FlangeSteelRibParentBuilder::DesignStatus | ( | ) |
Returns the design status of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::FlangeSteelRibParentBuilder::DisplayStatus | ( | ) |
Returns the display status of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
std::vector<NXOpen::Die::FlangeSteelRibChildBuilder *> NXOpen::Die::FlangeSteelRibParentBuilder::GetChildren | ( | ) |
Outputs the Flange Steel Rib children.
double NXOpen::Die::FlangeSteelRibParentBuilder::Offset | ( | ) |
Returns the offset of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
void NXOpen::Die::FlangeSteelRibParentBuilder::SetAngle | ( | double | angle | ) |
Sets the angle of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
angle | angle |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetBackDistance | ( | double | backDistance | ) |
Sets the back distance of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
backDistance | back distance |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetChamferDistance | ( | double | chamferDistance | ) |
Sets the chamfer distance of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
chamferDistance | chamfer distance |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetDesignStatus | ( | bool | designStatus | ) |
Sets the design status of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
designStatus | design status |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetDisplayStatus | ( | bool | displayStatus | ) |
Sets the display status of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
displayStatus | display status |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetOffset | ( | double | offset | ) |
Sets the offset of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
offset | offset |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetSheetMetalDistance | ( | double | sheetMetalDistance | ) |
Sets the sheet metal distance of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
sheetMetalDistance | sheet metal distance |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetThickness | ( | double | thickness | ) |
Sets the thickness of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
thickness | thickness |
void NXOpen::Die::FlangeSteelRibParentBuilder::SetUseAngle | ( | int | useAngle | ) |
Sets the use angle toggle of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
useAngle | use angle |
double NXOpen::Die::FlangeSteelRibParentBuilder::SheetMetalDistance | ( | ) |
Returns the sheet metal distance of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::FlangeSteelRibParentBuilder::Thickness | ( | ) |
Returns the thickness of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
int NXOpen::Die::FlangeSteelRibParentBuilder::UseAngle | ( | ) |
Returns the use angle toggle of the Flange Steel Ribs
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")