NX Open C++ Reference Guide
|
Represents a Die Shoe feature builder. More...
Public Member Functions | |
double | AngleTolerance () |
Returns the angle tolerance Created in NX6.0.0. More... | |
NXOpen::Die::DieAttributesBuilder * | BaseAttributes () |
Returns the base attributes Created in NX6.0.0. More... | |
NXOpen::Section * | BaseFlangeSection () |
Returns the base flange section Created in NX6.0.0. More... | |
NXOpen::Die::DiePlaneBuilder * | BaseOrientation () |
Returns the base orientation Created in NX6.0.0. More... | |
NXOpen::Die::DieAttributesBuilder * | CenterlineSlotAttributes () |
Returns the centerline slot attributes Created in NX6.0.0. More... | |
bool | CenterlineSlotCreate () |
Returns the toggle to create the centerline slot Created in NX6.0.0. More... | |
NXOpen::Expression * | CenterlineSlotDepth () |
Returns the centerline slot depth Created in NX6.0.0. More... | |
NXOpen::Die::DieDirectionBuilder * | CenterlineSlotDirection () |
Returns the centerline slot direction Created in NX6.0.0. More... | |
NXOpen::Expression * | CenterlineSlotWidth () |
Returns the centerline slot width Created in NX6.0.0. More... | |
NXOpen::Section * | DeckCutoutsSection () |
Returns the cutout sections in the main deck Created in NX6.0.0. More... | |
NXOpen::Expression * | DeckThickness () |
Returns the deck thickness Created in NX6.0.0. More... | |
NXOpen::Die::DieBooleanBuilderList * | DieBooleansList () |
Returns the die boolean solids list Created in NX6.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance Created in NX6.0.0. More... | |
NXOpen::Expression * | FlangeThickness () |
Returns the flange thickness Created in NX6.0.0. More... | |
NXOpen::Die::DieAttributesBuilder * | MainDeckAttributes () |
Returns the main deck attributes Created in NX6.0.0. More... | |
NXOpen::Expression * | MainDeckOffset () |
Returns the offset for the main deck either measured from the main deck specification or the base plane Created in NX6.0.0. More... | |
NXOpen::Die::DiePlaneBuilder * | MainDeckPlane () |
Returns the main deck plane Created in NX6.0.0. More... | |
NXOpen::Section * | MainDeckSection () |
Returns the main deck section Created in NX6.0.0. More... | |
void | SetAngleTolerance (double angleTolerance) |
Sets the angle tolerance Created in NX6.0.0. More... | |
void | SetCenterlineSlotCreate (bool centerlineSlotCreate) |
Sets the toggle to create the centerline slot Created in NX6.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance Created in NX6.0.0. More... | |
NXOpen::Expression * | WallThickness () |
Returns the wall thickness Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Die Shoe feature builder.
To create a new instance of this class, use NXOpen::Die::DieCollection::DieShoe
Created in NX6.0.0.
double NXOpen::Die::DieShoeBuilder::AngleTolerance | ( | ) |
Returns the angle tolerance
Created in NX6.0.0.
License requirements : None
NXOpen::Die::DieAttributesBuilder* NXOpen::Die::DieShoeBuilder::BaseAttributes | ( | ) |
Returns the base attributes
Created in NX6.0.0.
License requirements : None
NXOpen::Section* NXOpen::Die::DieShoeBuilder::BaseFlangeSection | ( | ) |
Returns the base flange section
Created in NX6.0.0.
License requirements : None
NXOpen::Die::DiePlaneBuilder* NXOpen::Die::DieShoeBuilder::BaseOrientation | ( | ) |
Returns the base orientation
Created in NX6.0.0.
License requirements : None
NXOpen::Die::DieAttributesBuilder* NXOpen::Die::DieShoeBuilder::CenterlineSlotAttributes | ( | ) |
Returns the centerline slot attributes
Created in NX6.0.0.
License requirements : None
bool NXOpen::Die::DieShoeBuilder::CenterlineSlotCreate | ( | ) |
Returns the toggle to create the centerline slot
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::DieShoeBuilder::CenterlineSlotDepth | ( | ) |
Returns the centerline slot depth
Created in NX6.0.0.
License requirements : None
NXOpen::Die::DieDirectionBuilder* NXOpen::Die::DieShoeBuilder::CenterlineSlotDirection | ( | ) |
Returns the centerline slot direction
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::DieShoeBuilder::CenterlineSlotWidth | ( | ) |
Returns the centerline slot width
Created in NX6.0.0.
License requirements : None
NXOpen::Section* NXOpen::Die::DieShoeBuilder::DeckCutoutsSection | ( | ) |
Returns the cutout sections in the main deck
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::DieShoeBuilder::DeckThickness | ( | ) |
Returns the deck thickness
Created in NX6.0.0.
License requirements : None
NXOpen::Die::DieBooleanBuilderList* NXOpen::Die::DieShoeBuilder::DieBooleansList | ( | ) |
Returns the die boolean solids list
Created in NX6.0.0.
License requirements : None
double NXOpen::Die::DieShoeBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::DieShoeBuilder::FlangeThickness | ( | ) |
Returns the flange thickness
Created in NX6.0.0.
License requirements : None
NXOpen::Die::DieAttributesBuilder* NXOpen::Die::DieShoeBuilder::MainDeckAttributes | ( | ) |
Returns the main deck attributes
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::DieShoeBuilder::MainDeckOffset | ( | ) |
Returns the offset for the main deck either measured from the main deck specification or the base plane
Created in NX6.0.0.
License requirements : None
NXOpen::Die::DiePlaneBuilder* NXOpen::Die::DieShoeBuilder::MainDeckPlane | ( | ) |
Returns the main deck plane
Created in NX6.0.0.
License requirements : None
NXOpen::Section* NXOpen::Die::DieShoeBuilder::MainDeckSection | ( | ) |
Returns the main deck section
Created in NX6.0.0.
License requirements : None
void NXOpen::Die::DieShoeBuilder::SetAngleTolerance | ( | double | angleTolerance | ) |
Sets the angle tolerance
Created in NX6.0.0.
License requirements : ug_die_design ("Die Design")
angleTolerance | angletolerance |
void NXOpen::Die::DieShoeBuilder::SetCenterlineSlotCreate | ( | bool | centerlineSlotCreate | ) |
Sets the toggle to create the centerline slot
Created in NX6.0.0.
License requirements : ug_die_design ("Die Design")
centerlineSlotCreate | centerlineslotcreate |
void NXOpen::Die::DieShoeBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance
Created in NX6.0.0.
License requirements : ug_die_design ("Die Design")
distanceTolerance | distancetolerance |
NXOpen::Expression* NXOpen::Die::DieShoeBuilder::WallThickness | ( | ) |
Returns the wall thickness
Created in NX6.0.0.
License requirements : None