NX Open C++ Reference Guide
|
Represents a Die Connecting Profile sub feature. More...
Public Member Functions | |
NXOpen::Die::DieBuildStatusOption | BuildStatus () |
Returns the build status of die connecting profiles Created in NX4.0.0. More... | |
bool | DesignStatus () |
Returns the design status of die connecting profiles Created in NX4.0.0. More... | |
bool | DisplayStatus () |
Returns the display status of die pierce holes Created in NX4.0.0. More... | |
std::vector< NXOpen::IProfile * > | GetProfile (NXOpen::Die::DirectionOption *direction) |
Gets the connecting profiles of the steel insert. More... | |
void | SetDesignStatus (bool designStatus) |
Sets the design status of die connecting profiles Created in NX4.0.0. More... | |
void | SetDisplayStatus (bool displayStatus) |
Sets the display status of die pierce holes Created in NX4.0.0. More... | |
void | SetProfile (NXOpen::Die::DirectionOption direction, const std::vector< NXOpen::IProfile * > &profileEntries) |
Sets the connecting profiles of the steel insert Created in NX4.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Die Connecting Profile sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0.
NXOpen::Die::DieBuildStatusOption NXOpen::Die::ConnectProfileParentBuilder::BuildStatus | ( | ) |
Returns the build status of die connecting profiles
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::ConnectProfileParentBuilder::DesignStatus | ( | ) |
Returns the design status of die connecting profiles
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::ConnectProfileParentBuilder::DisplayStatus | ( | ) |
Returns the display status of die pierce holes
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
std::vector<NXOpen::IProfile *> NXOpen::Die::ConnectProfileParentBuilder::GetProfile | ( | NXOpen::Die::DirectionOption * | direction | ) |
Gets the connecting profiles of the steel insert.
direction | profile direction |
void NXOpen::Die::ConnectProfileParentBuilder::SetDesignStatus | ( | bool | designStatus | ) |
Sets the design status of die connecting profiles
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
designStatus | design status |
void NXOpen::Die::ConnectProfileParentBuilder::SetDisplayStatus | ( | bool | displayStatus | ) |
Sets the display status of die pierce holes
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
displayStatus | display status |
void NXOpen::Die::ConnectProfileParentBuilder::SetProfile | ( | NXOpen::Die::DirectionOption | direction, |
const std::vector< NXOpen::IProfile * > & | profileEntries | ||
) |
Sets the connecting profiles of the steel insert
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
direction | profile direction |
profileEntries | profile entries |