NX Open C++ Reference Guide
|
Represents a NXOpen::Diagramming::PopulateTitleBlockBuilder builder
To create a new instance of this class, use NXOpen::Diagramming::TitleBlockCollection::CreatePopulateTitleBlockBuilder
Created in NX11.0.1.
More...
Public Member Functions | |
NXOpen::Diagramming::TitleBlockCellBuilder * | GetCell (NXOpen::Diagramming::Tables::Table *table, int rowIndex, int columnIndex) |
Get the cell builder. More... | |
NXString | GetCellValueForLabel (const NXString &label) |
Return the value of the cell for given label. More... | |
NXString | GetCellValueForLabel (const char *label) |
Return the value of the cell for given label. More... | |
void | SetCellValueForLabel (const NXString &label, const NXString &value) |
Sets the value of the cell for given label. More... | |
void | SetCellValueForLabel (const char *label, const char *value) |
Sets the value of the cell for given label. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Diagramming::PopulateTitleBlockBuilder builder
To create a new instance of this class, use NXOpen::Diagramming::TitleBlockCollection::CreatePopulateTitleBlockBuilder
Created in NX11.0.1.
NXOpen::Diagramming::TitleBlockCellBuilder* NXOpen::Diagramming::PopulateTitleBlockBuilder::GetCell | ( | NXOpen::Diagramming::Tables::Table * | table, |
int | rowIndex, | ||
int | columnIndex | ||
) |
Get the cell builder.
table | table |
rowIndex | rowindex |
columnIndex | columnindex |
NXString NXOpen::Diagramming::PopulateTitleBlockBuilder::GetCellValueForLabel | ( | const NXString & | label | ) |
Return the value of the cell for given label.
If multiple title blocks are input, then the value of the cell from the first title block, which has the cell with given label, is returned.
label | Label whose value is queried |
NXString NXOpen::Diagramming::PopulateTitleBlockBuilder::GetCellValueForLabel | ( | const char * | label | ) |
Return the value of the cell for given label.
If multiple title blocks are input, then the value of the cell from the first title block, which has the cell with given label, is returned.
label | Label whose value is queried |
void NXOpen::Diagramming::PopulateTitleBlockBuilder::SetCellValueForLabel | ( | const NXString & | label, |
const NXString & | value | ||
) |
Sets the value of the cell for given label.
If multiple title blocks are selected, then values of cells with the given label in all the title blocks are set.
Created in NX11.0.1.
License requirements : None
label | Label whose value is to be set |
value | Value of the label |
void NXOpen::Diagramming::PopulateTitleBlockBuilder::SetCellValueForLabel | ( | const char * | label, |
const char * | value | ||
) |
Sets the value of the cell for given label.
If multiple title blocks are selected, then values of cells with the given label in all the title blocks are set.
Created in NX11.0.1.
License requirements : None
label | Label whose value is to be set |
value | Value of the label |