NX Open C++ Reference Guide
|
Represents a builder to edit NXOpen::Diagramming::TitleBlock 's cell
This is a sub-builder class and cannot be directly instantiated
Created in NX11.0.1.
More...
Public Member Functions | |
NXString | Label () |
Returns the cell label Created in NX8.0.0. More... | |
bool | Lock () |
Returns the lock status Created in NX11.0.1. More... | |
void | SetLabel (const NXString &label) |
Sets the cell label Created in NX8.0.0. More... | |
void | SetLabel (const char *label) |
Sets the cell label Created in NX8.0.0. More... | |
void | SetLock (bool lockStatus) |
Sets the lock status Created in NX8.0.0. More... | |
void | SetValue (const NXString &text) |
Sets the editable text of the cell Created in NX8.0.0. More... | |
void | SetValue (const char *text) |
Sets the editable text of the cell Created in NX8.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXString | Value () |
Returns the editable text of the cell Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder to edit NXOpen::Diagramming::TitleBlock 's cell
This is a sub-builder class and cannot be directly instantiated
Created in NX11.0.1.
NXString NXOpen::Diagramming::TitleBlockCellBuilder::Label | ( | ) |
Returns the cell label
Created in NX8.0.0.
License requirements : None
bool NXOpen::Diagramming::TitleBlockCellBuilder::Lock | ( | ) |
Returns the lock status
Created in NX11.0.1.
License requirements : None
void NXOpen::Diagramming::TitleBlockCellBuilder::SetLabel | ( | const NXString & | label | ) |
Sets the cell label
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
label | label |
void NXOpen::Diagramming::TitleBlockCellBuilder::SetLabel | ( | const char * | label | ) |
Sets the cell label
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
label | label |
void NXOpen::Diagramming::TitleBlockCellBuilder::SetLock | ( | bool | lockStatus | ) |
Sets the lock status
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
lockStatus | lockstatus |
void NXOpen::Diagramming::TitleBlockCellBuilder::SetValue | ( | const NXString & | text | ) |
Sets the editable text of the cell
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
text | text |
void NXOpen::Diagramming::TitleBlockCellBuilder::SetValue | ( | const char * | text | ) |
Sets the editable text of the cell
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
text | text |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXString NXOpen::Diagramming::TitleBlockCellBuilder::Value | ( | ) |
Returns the editable text of the cell
Created in NX8.0.0.
License requirements : None