NX Open C++ Reference Guide
|
Represents a LaserCircleCutout
To create a new instance of this class, use NXOpen::CAM::MoveCollection::CreateLaserCircleCutout
Created in NX9.0.0.
More...
Public Member Functions | |
NXOpen::CAM::LaserCutDirection * | CutDirection () |
Returns the Cut Direction Created in NX9.0.0. More... | |
NXOpen::CAM::LaserCutoutDefinition * | CutoutDefinition () |
Returns the Cutout Definition Created in NX9.0.0. More... | |
NXOpen::CAM::LaserHeadOrientation * | HeadOrientation () |
Returns the Head Orientation Created in NX9.0.0. More... | |
NXOpen::CAM::LaserPiercingPoint * | PiercingPoint () |
Returns the Piercing Point Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAM::MoveBuilder | |
double | FeedRate () |
Returns the feed rate Created in NX5.0.0. More... | |
NXOpen::CAM::MoveBuilder::Feed | FeedType () |
Returns the feed type Created in NX5.0.0. More... | |
NXOpen::CAM::FeedRateUnit | FeedUnit () |
Returns the feed unit Created in NX7.5.0. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const NXString ¶meterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const char *parameterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
NXOpen::CAM::MoveBuilder::Motion | MotionType () |
Returns the motion type Created in NX5.0.0. More... | |
int | NumberOfUserParameters () |
Returns the number of user parameters Created in NX8.0.0. More... | |
bool | ProtectedMove () |
Returns the protected move status Created in NX5.0.0. More... | |
void | SetFeedRate (double feedRate) |
Sets the feed rate Created in NX5.0.0. More... | |
void | SetFeedType (NXOpen::CAM::MoveBuilder::Feed feedType) |
Sets the feed type Created in NX5.0.0. More... | |
void | SetFeedUnit (NXOpen::CAM::FeedRateUnit unit) |
Sets the feed unit Created in NX7.5.0. More... | |
void | SetMotionType (NXOpen::CAM::MoveBuilder::Motion motionType) |
Sets the motion type Created in NX5.0.0. More... | |
void | SetParent (NXOpen::CAM::CAMObject *parent) |
Set parent Created in NX5.0.0. More... | |
void | SetProtectedMove (bool protectedMove) |
Sets the protected move status Created in NX5.0.0. More... | |
void | SetSibling (NXOpen::CAM::CAMObject *sibling) |
Set sibling Created in NX5.0.0. More... | |
void | SetSubopLabel (const NXString &subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
void | SetSubopLabel (const char *subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
NXString | SubopLabel () |
Returns the subop label Created in NX8.5.1. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::CAM::MoveBuilder | |
enum | Feed { FeedMotion, FeedCustom } |
the feed Type More... | |
enum | Motion { MotionRapid = 1, MotionEngage, MotionCut, MotionStepover, MotionRetract, MotionApproach, MotionTraversal, MotionDeparture, MotionReturn, MotionFirstCut, MotionLastCut, MotionCrossover } |
the motion Type More... | |
Represents a LaserCircleCutout
To create a new instance of this class, use NXOpen::CAM::MoveCollection::CreateLaserCircleCutout
Created in NX9.0.0.
NXOpen::CAM::LaserCutDirection* NXOpen::CAM::LaserCircleCutout::CutDirection | ( | ) |
Returns the Cut Direction
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::LaserCutoutDefinition* NXOpen::CAM::LaserCircleCutout::CutoutDefinition | ( | ) |
Returns the Cutout Definition
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::LaserHeadOrientation* NXOpen::CAM::LaserCircleCutout::HeadOrientation | ( | ) |
Returns the Head Orientation
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::LaserPiercingPoint* NXOpen::CAM::LaserCircleCutout::PiercingPoint | ( | ) |
Returns the Piercing Point
Created in NX9.0.0.
License requirements : None