NX Open C++ Reference Guide
|
Represents piercing point settings for laser move
Created in NX9.0.0.
More...
Public Types | |
enum | Types { TypesNone, TypesSpecify } |
the Piercing Point enum Created in NX9.0.0. More... | |
Public Member Functions | |
NXOpen::Point * | Point () |
Returns the Piercing Point Created in NX9.0.0. More... | |
NXOpen::CAM::LaserPiercingPoint::Types | PointType () |
Returns the Piercing Point Type Created in NX9.0.0. More... | |
void | SetPoint (NXOpen::Point *newValue) |
Sets the Piercing Point Created in NX9.0.0. More... | |
void | SetPointType (NXOpen::CAM::LaserPiercingPoint::Types type) |
Sets the Piercing Point Type Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents piercing point settings for laser move
Created in NX9.0.0.
NXOpen::Point* NXOpen::CAM::LaserPiercingPoint::Point | ( | ) |
Returns the Piercing Point
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::LaserPiercingPoint::Types NXOpen::CAM::LaserPiercingPoint::PointType | ( | ) |
Returns the Piercing Point Type
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::LaserPiercingPoint::SetPoint | ( | NXOpen::Point * | newValue | ) |
Sets the Piercing Point
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
newValue | the piercing point |
void NXOpen::CAM::LaserPiercingPoint::SetPointType | ( | NXOpen::CAM::LaserPiercingPoint::Types | type | ) |
Sets the Piercing Point Type
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
type | the piercing point type |