NX Open C++ Reference Guide
|
Represents a Guided Curve Drive Method Builder
Created in NX11.0.1.
More...
Public Types | |
enum | GcCutPatternTypes { GcCutPatternTypesParallelLines } |
Available types for Guided Curve cut pattern. More... | |
Public Member Functions | |
NXOpen::CAM::GuidingCurvesCutDir * | CutDir () |
Returns the Cut Dir Created in NX12.0.0. More... | |
NXOpen::CAM::GuidedCurveCutOrder * | CutOrder () |
Returns the Cut Order Created in NX11.0.1. More... | |
NXOpen::CAM::CutSideBuilder * | CutSide () |
Returns the Cut Side Created in NX11.0.2. More... | |
bool | ExtendGuideCurve () |
Returns the Extend Curve to cut area boundaries Created in NX11.0.1. More... | |
NXOpen::SectionList * | FromCurveList () |
Returns the Drive Curve List Created in NX11.0.1. More... | |
NXOpen::CAM::CutPatternBuilder * | GcCutPattern () |
Returns the Cut Pattern Created in NX11.0.1. More... | |
NXOpen::CAM::PatternTypeBuilder * | PatternType () |
Returns the Pattern Type Created in NX11.0.1. More... | |
void | SetExtendGuideCurve (bool newValue) |
Sets the Extend Curve to cut area boundaries Created in NX11.0.1. More... | |
void | SetSmoothing (bool newValue) |
Sets. More... | |
bool | Smoothing () |
Returns. More... | |
NXOpen::CAM::StepoverBuilder * | StepoverBuilder () |
Returns the Stepover Created in NX11.0.1. More... | |
NXOpen::CAM::DmToolPosition * | ToolPosition () |
Returns the Tool Position Created in NX11.0.1. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Guided Curve Drive Method Builder
Created in NX11.0.1.
NXOpen::CAM::GuidingCurvesCutDir* NXOpen::CAM::GuidedCurveBuilder::CutDir | ( | ) |
Returns the Cut Dir
Created in NX12.0.0.
License requirements : None
NXOpen::CAM::GuidedCurveCutOrder* NXOpen::CAM::GuidedCurveBuilder::CutOrder | ( | ) |
Returns the Cut Order
Created in NX11.0.1.
License requirements : None
NXOpen::CAM::CutSideBuilder* NXOpen::CAM::GuidedCurveBuilder::CutSide | ( | ) |
Returns the Cut Side
Created in NX11.0.2.
License requirements : None
bool NXOpen::CAM::GuidedCurveBuilder::ExtendGuideCurve | ( | ) |
Returns the Extend Curve to cut area boundaries
Created in NX11.0.1.
License requirements : None
NXOpen::SectionList* NXOpen::CAM::GuidedCurveBuilder::FromCurveList | ( | ) |
Returns the Drive Curve List
Created in NX11.0.1.
License requirements : None
NXOpen::CAM::CutPatternBuilder* NXOpen::CAM::GuidedCurveBuilder::GcCutPattern | ( | ) |
Returns the Cut Pattern
Created in NX11.0.1.
License requirements : None
NXOpen::CAM::PatternTypeBuilder* NXOpen::CAM::GuidedCurveBuilder::PatternType | ( | ) |
Returns the Pattern Type
Created in NX11.0.1.
License requirements : None
void NXOpen::CAM::GuidedCurveBuilder::SetExtendGuideCurve | ( | bool | newValue | ) |
Sets the Extend Curve to cut area boundaries
Created in NX11.0.1.
License requirements : None
newValue | newvalue |
void NXOpen::CAM::GuidedCurveBuilder::SetSmoothing | ( | bool | newValue | ) |
Sets.
the option that specifies whether to smooth corners in tool path for guiding curves drive method.
Created in NX11.0.2.
License requirements : None
newValue | True if path smoothing is on |
bool NXOpen::CAM::GuidedCurveBuilder::Smoothing | ( | ) |
Returns.
the option that specifies whether to smooth corners in tool path for guiding curves drive method.
Created in NX11.0.2.
License requirements : None
NXOpen::CAM::StepoverBuilder* NXOpen::CAM::GuidedCurveBuilder::StepoverBuilder | ( | ) |
Returns the Stepover
Created in NX11.0.1.
License requirements : None
NXOpen::CAM::DmToolPosition* NXOpen::CAM::GuidedCurveBuilder::ToolPosition | ( | ) |
Returns the Tool Position
Created in NX11.0.1.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.