NX Open C++ Reference Guide
|
Represents a guiding curves cut dir type
This is an abstract class and cannot be instantiated.
More...
Public Types | |
enum | Option { OptionClockwise, OptionCounterclockwise, OptionAlongGuide, OptionOppositeGuide } |
Enum of guiding curves cut direction. More... | |
Public Member Functions | |
NXOpen::CAM::GuidingCurvesCutDir::Option | CutDir () |
Returns the guiding curves cut direction used for common block Created in NX12.0.0. More... | |
void | SetCutDir (NXOpen::CAM::GuidingCurvesCutDir::Option guidingCurvesCutDir) |
Sets the guiding curves cut direction used for common block Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a guiding curves cut dir type
This is an abstract class and cannot be instantiated.
Created in NX12.0.0.
NXOpen::CAM::GuidingCurvesCutDir::Option NXOpen::CAM::GuidingCurvesCutDir::CutDir | ( | ) |
Returns the guiding curves cut direction used for common block
Created in NX12.0.0.
License requirements : None
void NXOpen::CAM::GuidingCurvesCutDir::SetCutDir | ( | NXOpen::CAM::GuidingCurvesCutDir::Option | guidingCurvesCutDir | ) |
Sets the guiding curves cut direction used for common block
Created in NX12.0.0.
License requirements : cam_base ("CAM BASE")
guidingCurvesCutDir | the guiding_curves_cut_dir value |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.