NX Open C++ Reference Guide
|
Represents a loop set object
To create a new instance of this class, use NXOpen::CAM::CustomLoops::CreateLoopSet
More...
Public Member Functions | |
bool | Ignored () |
Returns the ignored status More... | |
void | SetIgnored (bool isIgnored) |
Sets the ignored status More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a loop set object
To create a new instance of this class, use NXOpen::CAM::CustomLoops::CreateLoopSet
Use NXOpen::Features::PatchOpeningsBuilder instead.
Created in NX8.0.0.
bool NXOpen::CAM::CustomLoopSet::Ignored | ( | ) |
Returns the ignored status
Use NXOpen::Features::PatchOpeningsBuilder instead.
Created in NX8.0.0.
License requirements : None
void NXOpen::CAM::CustomLoopSet::SetIgnored | ( | bool | isIgnored | ) |
Sets the ignored status
Use NXOpen::Features::PatchOpeningsBuilder instead.
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
isIgnored | the ignore status |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.