NX Open C++ Reference Guide
|
Represents a CustomLoops object. More...
Public Member Functions | |
NXOpen::CAM::CustomLoopSet * | CreateLoopSet () |
Create a custom loop set. More... | |
NXOpen::CAM::CustomLoopSetList * | LoopList () |
Returns the loop set list More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a CustomLoops object.
Created in NX8.0.0.
NXOpen::CAM::CustomLoopSet* NXOpen::CAM::CustomLoops::CreateLoopSet | ( | ) |
Create a custom loop set.
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::CustomLoopSetList* NXOpen::CAM::CustomLoops::LoopList | ( | ) |
Returns the loop set list
Use NXOpen::Features::PatchOpeningsBuilder instead.
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.