NX Open C++ Reference Guide
|
Represents the parameters passed to create a plot. More...
Public Member Functions | |
int | ComplexOption () |
Returns the complex options,if complex option is smaller than zero, it will use default complex option from active template file Created in NX11.0.0. More... | |
bool | IsToCreateStandalonePlot () |
Returns the create standalone plot Created in NX11.0.0. More... | |
NXOpen::CAE::Xyplot::PlotGraphTemplate * | PlotTemplate () |
Returns the plot template to be used by the plot Created in NX10.0.0. More... | |
NXOpen::CAE::Xyplot::PlotType | PlotType () |
Returns the plot type Created in NX10.0.0. More... | |
void | SetComplexOption (int complexOption) |
Sets the complex options,if complex option is smaller than zero, it will use default complex option from active template file Created in NX11.0.0. More... | |
void | SetPlotType (NXOpen::CAE::Xyplot::PlotType plotType) |
Sets the plot type Created in NX10.0.0. More... | |
void | SetToCreateStandalonePlot (bool isToCreateStandalonePlot) |
Sets the create standalone plot Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BasePlotParameters | |
int | DeviceIndex () |
Returns the index of device on which plot graph will be shown. More... | |
std::vector < NXOpen::CAE::FTK::BaseRecord * > | GetRecords () |
Gets the records to be plotted. More... | |
void | SetDeviceIndex (int deviceIndex) |
Sets the index of device on which plot graph will be shown. More... | |
void | SetRecords (const std::vector< NXOpen::CAE::FTK::BaseRecord * > &records) |
Sets the records to be plotted Created in NX9.0.0. More... | |
void | SetViewPortIndex (int viewIndex) |
Sets the index of a view port on main graphic window, on which plot graph will be shown. More... | |
int | ViewPortIndex () |
Returns the index of a view port on main graphic window, on which plot graph will be shown. More... | |
virtual | ~BasePlotParameters () |
Destroys the object Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the parameters passed to create a plot.
To create a new instance of this class, use NXOpen::CAE::Xyplot::XYPlotManager::NewPlotParameters
Created in NX9.0.0.
int NXOpen::CAE::Xyplot::PlotParameters::ComplexOption | ( | ) |
Returns the complex options,if complex option is smaller than zero, it will use default complex option from active template file
Created in NX11.0.0.
License requirements : None
bool NXOpen::CAE::Xyplot::PlotParameters::IsToCreateStandalonePlot | ( | ) |
Returns the create standalone plot
Created in NX11.0.0.
License requirements : None
NXOpen::CAE::Xyplot::PlotGraphTemplate* NXOpen::CAE::Xyplot::PlotParameters::PlotTemplate | ( | ) |
Returns the plot template to be used by the plot
Created in NX10.0.0.
License requirements : None
NXOpen::CAE::Xyplot::PlotType NXOpen::CAE::Xyplot::PlotParameters::PlotType | ( | ) |
Returns the plot type
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::PlotParameters::SetComplexOption | ( | int | complexOption | ) |
Sets the complex options,if complex option is smaller than zero, it will use default complex option from active template file
Created in NX11.0.0.
License requirements : None
complexOption | complexoption |
void NXOpen::CAE::Xyplot::PlotParameters::SetPlotType | ( | NXOpen::CAE::Xyplot::PlotType | plotType | ) |
Sets the plot type
Created in NX10.0.0.
License requirements : None
plotType | plottype |
void NXOpen::CAE::Xyplot::PlotParameters::SetToCreateStandalonePlot | ( | bool | isToCreateStandalonePlot | ) |
Sets the create standalone plot
Created in NX11.0.0.
License requirements : None
isToCreateStandalonePlot | istocreatestandaloneplot |