NX Open C++ Reference Guide
|
Represents the parameters passed to create or modify a plot. More...
Public Member Functions | |
int | DeviceIndex () |
Returns the index of device on which plot graph will be shown. More... | |
std::vector < NXOpen::CAE::FTK::BaseRecord * > | GetRecords () |
Gets the records to be plotted. More... | |
void | SetDeviceIndex (int deviceIndex) |
Sets the index of device on which plot graph will be shown. More... | |
void | SetRecords (const std::vector< NXOpen::CAE::FTK::BaseRecord * > &records) |
Sets the records to be plotted Created in NX9.0.0. More... | |
void | SetViewPortIndex (int viewIndex) |
Sets the index of a view port on main graphic window, on which plot graph will be shown. More... | |
int | ViewPortIndex () |
Returns the index of a view port on main graphic window, on which plot graph will be shown. More... | |
virtual | ~BasePlotParameters () |
Destroys the object Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the parameters passed to create or modify a plot.
This is an abstract class
Created in NX9.0.0.
|
virtual |
Destroys the object
Created in NX9.0.0.
License requirements : None
int NXOpen::CAE::Xyplot::BasePlotParameters::DeviceIndex | ( | ) |
Returns the index of device on which plot graph will be shown.
A value of 1 represents the main graphic window, a value greater than 2 represents separate graphic window.
Created in NX9.0.0.
License requirements : None
std::vector<NXOpen::CAE::FTK::BaseRecord *> NXOpen::CAE::Xyplot::BasePlotParameters::GetRecords | ( | ) |
Gets the records to be plotted.
void NXOpen::CAE::Xyplot::BasePlotParameters::SetDeviceIndex | ( | int | deviceIndex | ) |
Sets the index of device on which plot graph will be shown.
A value of 1 represents the main graphic window, a value greater than 2 represents separate graphic window.
Created in NX9.0.0.
License requirements : None
deviceIndex | deviceindex |
void NXOpen::CAE::Xyplot::BasePlotParameters::SetRecords | ( | const std::vector< NXOpen::CAE::FTK::BaseRecord * > & | records | ) |
Sets the records to be plotted
Created in NX9.0.0.
License requirements : None
records | Records |
void NXOpen::CAE::Xyplot::BasePlotParameters::SetViewPortIndex | ( | int | viewIndex | ) |
Sets the index of a view port on main graphic window, on which plot graph will be shown.
Only available when CAE::Xyplot::BasePlotParameters::DeviceIndex and CAE::Xyplot::BasePlotParameters::SetDeviceIndex is 1.
Created in NX9.0.0.
License requirements : None
viewIndex | viewindex |
int NXOpen::CAE::Xyplot::BasePlotParameters::ViewPortIndex | ( | ) |
Returns the index of a view port on main graphic window, on which plot graph will be shown.
Only available when CAE::Xyplot::BasePlotParameters::DeviceIndex and CAE::Xyplot::BasePlotParameters::SetDeviceIndex is 1.
Created in NX9.0.0.
License requirements : None