NX Open C++ Reference Guide
|
Represents the graph name display style. More...
Public Member Functions | |
NXOpen::CAE::Xyplot::GraphNamePositionOption | PositionOption () |
Returns the option specifies how to position the graph name Created in NX12.0.0. More... | |
void | SetPositionOption (NXOpen::CAE::Xyplot::GraphNamePositionOption positionOption) |
Sets the option specifies how to position the graph name Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::TextStyleSetting | |
NXOpen::CAE::Xyplot::TextAlignment | Alignment () |
Returns the text alignment. More... | |
NXOpen::NXColor * | Color () |
Returns the text color Created in NX9.0.0. More... | |
NXString | Font () |
Returns the text font Created in NX9.0.0. More... | |
NXOpen::Preferences::VisualizationFonts::StyleType | FontStyle () |
Returns the text font style. More... | |
NXOpen::CAE::Xyplot::Fonttype | FontType () |
Returns the text font type Created in NX9.0.0. More... | |
double | GlobalSizeScale () |
Returns the scale of global text size. More... | |
bool | IsGlobalSizeAutoScaled () |
Returns a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
NXOpen::CAE::Xyplot::LeaderStyle * | LeaderStyle () |
Returns the leader style Created in NX12.0.0. More... | |
NXOpen::CAE::NumberFormat * | NumberFormat () |
Returns the number format options Created in NX12.0.0. More... | |
NXOpen::CAE::Xyplot::TextOrientation | Orientation () |
Returns the text orientation. More... | |
void | SetAlignment (NXOpen::CAE::Xyplot::TextAlignment alignment) |
Sets the text alignment. More... | |
void | SetColor (NXOpen::NXColor *color) |
Sets the text color Created in NX9.0.0. More... | |
void | SetFont (const NXString &font) |
Sets the text font Created in NX9.0.0. More... | |
void | SetFont (const char *font) |
Sets the text font Created in NX9.0.0. More... | |
void | SetFontStyle (NXOpen::Preferences::VisualizationFonts::StyleType fontStyle) |
Sets the text font style. More... | |
void | SetFontType (NXOpen::CAE::Xyplot::Fonttype fontType) |
Sets the text font type Created in NX9.0.0. More... | |
void | SetGlobalSizeAutoScaled (bool isGlobalSizeAutoScaled) |
Sets a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
void | SetGlobalSizeScale (double sizeScale) |
Sets the scale of global text size. More... | |
void | SetOrientation (NXOpen::CAE::Xyplot::TextOrientation orientation) |
Sets the text orientation. More... | |
void | SetSize (int size) |
Sets the text size. More... | |
void | SetUseGlobalFontSetting (bool useGlobalFontSetting) |
Sets a value indicating whether to use the global setting of text font, font style and font size. More... | |
virtual void | SetVisibility (bool visibility) |
Sets the visibility Created in NX12.0.0. More... | |
void | SetWeight (NXOpen::Display::TransientText::TextSize weight) |
Sets the text weight. More... | |
int | Size () |
Returns the text size. More... | |
NXOpen::CAE::Xyplot::TextBoxStyleSetting * | TextBoxStyle () |
Returns the style of text box Created in NX9.0.0. More... | |
bool | UseGlobalFontSetting () |
Returns a value indicating whether to use the global setting of text font, font style and font size. More... | |
virtual bool | Visibility () |
Returns the visibility Created in NX12.0.0. More... | |
NXOpen::Display::TransientText::TextSize | Weight () |
Returns the text weight. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseDisplayStyleSetting | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the graph name display style.
Call CAE::Xyplot::BaseDisplayStyleSetting::CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0.
NXOpen::CAE::Xyplot::GraphNamePositionOption NXOpen::CAE::Xyplot::GraphNameStyle::PositionOption | ( | ) |
Returns the option specifies how to position the graph name
Created in NX12.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::GraphNameStyle::SetPositionOption | ( | NXOpen::CAE::Xyplot::GraphNamePositionOption | positionOption | ) |
Sets the option specifies how to position the graph name
Created in NX12.0.0.
License requirements : None
positionOption | postion option |