NX Open C++ Reference Guide
|
Represents visualization preferences for standard text fonts applicable to the entire session
To obtain an instance of this class, refer to NXOpen::Preferences::SessionPreferences
Created in NX8.0.0.
More...
Public Types | |
enum | StyleType { StyleTypeRegular, StyleTypeBold, StyleTypeItalic, StyleTypeBoldItalic } |
Specifies the font style. More... | |
Public Member Functions | |
void | GetDefaultStandardTextFont (NXString *fontFamily, NXOpen::Preferences::VisualizationFonts::StyleType *fontStyle, int *fontSize) |
Returns settings for the default standard text font Created in NX8.0.0. More... | |
void | SetDefaultStandardTextFont (const NXString &fontFamily, NXOpen::Preferences::VisualizationFonts::StyleType fontStyle, int fontSize) |
Modifies settings for the default standard text font Created in NX8.0.0. More... | |
void | SetDefaultStandardTextFont (const char *fontFamily, NXOpen::Preferences::VisualizationFonts::StyleType fontStyle, int fontSize) |
Modifies settings for the default standard text font Created in NX8.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents visualization preferences for standard text fonts applicable to the entire session
To obtain an instance of this class, refer to NXOpen::Preferences::SessionPreferences
Created in NX8.0.0.
void NXOpen::Preferences::VisualizationFonts::GetDefaultStandardTextFont | ( | NXString * | fontFamily, |
NXOpen::Preferences::VisualizationFonts::StyleType * | fontStyle, | ||
int * | fontSize | ||
) |
Returns settings for the default standard text font
Created in NX8.0.0.
License requirements : None
fontFamily | the name of the font family |
fontStyle | the font style |
fontSize | the font size in points (72 points per inch) |
void NXOpen::Preferences::VisualizationFonts::SetDefaultStandardTextFont | ( | const NXString & | fontFamily, |
NXOpen::Preferences::VisualizationFonts::StyleType | fontStyle, | ||
int | fontSize | ||
) |
Modifies settings for the default standard text font
Created in NX8.0.0.
License requirements : None
fontFamily | the name of the font family |
fontStyle | the font style |
fontSize | the font size in points (72 points per inch) |
void NXOpen::Preferences::VisualizationFonts::SetDefaultStandardTextFont | ( | const char * | fontFamily, |
NXOpen::Preferences::VisualizationFonts::StyleType | fontStyle, | ||
int | fontSize | ||
) |
Modifies settings for the default standard text font
Created in NX8.0.0.
License requirements : None
fontFamily | the name of the font family |
fontStyle | the font style |
fontSize | the font size in points (72 points per inch) |
tag_t NXOpen::Preferences::VisualizationFonts::Tag | ( | ) | const |
Returns the tag of this object.