NX Open C++ Reference Guide
|
Represents the base plate display style. More...
Public Member Functions | |
NXOpen::NXColor * | FillingColor () |
Returns the filling color More... | |
NXOpen::NXColor * | OutlineColor () |
Returns the outline color More... | |
void | SetFillingColor (NXOpen::NXColor *fillingColor) |
Sets the filling color More... | |
void | SetOutlineColor (NXOpen::NXColor *outlineColor) |
Sets the outline color More... | |
void | SetShowOutline (bool showOutline) |
Sets a value indicating whether to display the outline More... | |
bool | ShowOutline () |
Returns a value indicating whether to display the outline More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseSymbolStyleSetting | |
NXOpen::CAE::Xyplot::PointMarker | PointMarker () |
Returns the point marker Created in NX9.0.0. More... | |
void | SetPointMarker (NXOpen::CAE::Xyplot::PointMarker pointMarker) |
Sets the point marker Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseDisplayStyleSetting | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the base plate display style.
Call CAE::Xyplot::BaseDisplayStyleSetting::CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0.
NXOpen::NXColor* NXOpen::CAE::Xyplot::BasePlateStyleSetting::FillingColor | ( | ) |
Returns the filling color
There is no replacement for this class.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::CAE::Xyplot::BasePlateStyleSetting::OutlineColor | ( | ) |
Returns the outline color
There is no replacement for this class.
Created in NX9.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::BasePlateStyleSetting::SetFillingColor | ( | NXOpen::NXColor * | fillingColor | ) |
Sets the filling color
There is no replacement for this class.
Created in NX9.0.0.
License requirements : None
fillingColor | fillingcolor |
void NXOpen::CAE::Xyplot::BasePlateStyleSetting::SetOutlineColor | ( | NXOpen::NXColor * | outlineColor | ) |
Sets the outline color
There is no replacement for this class.
Created in NX9.0.0.
License requirements : None
outlineColor | outlinecolor |
void NXOpen::CAE::Xyplot::BasePlateStyleSetting::SetShowOutline | ( | bool | showOutline | ) |
Sets a value indicating whether to display the outline
There is no replacement for this class.
Created in NX9.0.0.
License requirements : None
showOutline | showoutline |
bool NXOpen::CAE::Xyplot::BasePlateStyleSetting::ShowOutline | ( | ) |
Returns a value indicating whether to display the outline
There is no replacement for this class.
Created in NX9.0.0.
License requirements : None