NX Open C++ Reference Guide
|
Represents the base symbol display style. More...
Public Member Functions | |
NXOpen::CAE::Xyplot::PointMarker | PointMarker () |
Returns the point marker Created in NX9.0.0. More... | |
void | SetPointMarker (NXOpen::CAE::Xyplot::PointMarker pointMarker) |
Sets the point marker Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseDisplayStyleSetting | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the base symbol display style.
Call CAE::Xyplot::BaseDisplayStyleSetting::CommitChange to apply style changes to corresponding plot after it's modified.
This is an abstract class.
Created in NX9.0.0.
NXOpen::CAE::Xyplot::PointMarker NXOpen::CAE::Xyplot::BaseSymbolStyleSetting::PointMarker | ( | ) |
Returns the point marker
Created in NX9.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::BaseSymbolStyleSetting::SetPointMarker | ( | NXOpen::CAE::Xyplot::PointMarker | pointMarker | ) |
Sets the point marker
Created in NX9.0.0.
License requirements : None
pointMarker | pointmarker |