NX Open C++ Reference Guide
|
Represents the bar chart display style. More...
Public Member Functions | |
NXOpen::NXColor * | FillingColor () |
Returns the filling color Created in NX12.0.0. More... | |
NXOpen::NXColor * | OutlineColor () |
Returns the outline color Created in NX12.0.0. More... | |
NXOpen::CAE::Xyplot::PointMarker | PointMarkerIdx () |
Returns the point marker Created in NX12.0.0. More... | |
void | SetFillingColor (NXOpen::NXColor *fillingColor) |
Sets the filling color Created in NX12.0.0. More... | |
void | SetOutlineColor (NXOpen::NXColor *outlineColor) |
Sets the outline color Created in NX12.0.0. More... | |
void | SetPointMarkerIdx (NXOpen::CAE::Xyplot::PointMarker pointMarker) |
Sets the point marker Created in NX12.0.0. More... | |
void | SetShowOutline (bool showOutline) |
Sets the outline visibility Created in NX12.0.0. More... | |
void | SetShowText (bool showText) |
Sets the text visibility Created in NX12.0.0. More... | |
void | SetSpaceBetweenTextAndBar (int spaceBetweenTextAndBar) |
Sets the spaces between text and bar measured in percentage. More... | |
bool | ShowOutline () |
Returns the outline visibility Created in NX12.0.0. More... | |
bool | ShowText () |
Returns the text visibility Created in NX12.0.0. More... | |
int | SpaceBetweenTextAndBar () |
Returns the spaces between text and bar measured in percentage. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseSymbolStyleSetting | |
NXOpen::CAE::Xyplot::PointMarker | PointMarker () |
Returns the point marker Created in NX9.0.0. More... | |
void | SetPointMarker (NXOpen::CAE::Xyplot::PointMarker pointMarker) |
Sets the point marker Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseDisplayStyleSetting | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the bar chart display style.
Call CAE::Xyplot::BaseDisplayStyleSetting::CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0.
NXOpen::NXColor* NXOpen::CAE::Xyplot::BarChartStyleSetting::FillingColor | ( | ) |
Returns the filling color
Created in NX12.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::CAE::Xyplot::BarChartStyleSetting::OutlineColor | ( | ) |
Returns the outline color
Created in NX12.0.0.
License requirements : None
NXOpen::CAE::Xyplot::PointMarker NXOpen::CAE::Xyplot::BarChartStyleSetting::PointMarkerIdx | ( | ) |
Returns the point marker
Created in NX12.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::BarChartStyleSetting::SetFillingColor | ( | NXOpen::NXColor * | fillingColor | ) |
Sets the filling color
Created in NX12.0.0.
License requirements : None
fillingColor | fillingcolor |
void NXOpen::CAE::Xyplot::BarChartStyleSetting::SetOutlineColor | ( | NXOpen::NXColor * | outlineColor | ) |
Sets the outline color
Created in NX12.0.0.
License requirements : None
outlineColor | outlinecolor |
void NXOpen::CAE::Xyplot::BarChartStyleSetting::SetPointMarkerIdx | ( | NXOpen::CAE::Xyplot::PointMarker | pointMarker | ) |
Sets the point marker
Created in NX12.0.0.
License requirements : None
pointMarker | pointmarker |
void NXOpen::CAE::Xyplot::BarChartStyleSetting::SetShowOutline | ( | bool | showOutline | ) |
Sets the outline visibility
Created in NX12.0.0.
License requirements : None
showOutline | showoutline |
void NXOpen::CAE::Xyplot::BarChartStyleSetting::SetShowText | ( | bool | showText | ) |
Sets the text visibility
Created in NX12.0.0.
License requirements : None
showText | showtext |
void NXOpen::CAE::Xyplot::BarChartStyleSetting::SetSpaceBetweenTextAndBar | ( | int | spaceBetweenTextAndBar | ) |
Sets the spaces between text and bar measured in percentage.
The acceptable range is 0-10.
Created in NX12.0.0.
License requirements : None
spaceBetweenTextAndBar | spacebetweentextandbar |
bool NXOpen::CAE::Xyplot::BarChartStyleSetting::ShowOutline | ( | ) |
Returns the outline visibility
Created in NX12.0.0.
License requirements : None
bool NXOpen::CAE::Xyplot::BarChartStyleSetting::ShowText | ( | ) |
Returns the text visibility
Created in NX12.0.0.
License requirements : None
int NXOpen::CAE::Xyplot::BarChartStyleSetting::SpaceBetweenTextAndBar | ( | ) |
Returns the spaces between text and bar measured in percentage.
The acceptable range is 0-10.
Created in NX12.0.0.
License requirements : None