NX Open C++ Reference Guide
|
This class is worked as a packet of information that can be either be used to change result state or pass around for information exchange between two NXOpen::CAE::ResultAccess objects. More...
Public Member Functions | |
int | AskSectionPlyLayer (int *section, int *ply) |
Ask section, ply and layer. More... | |
void | DisplayMidnodeValue (bool display) |
This is display only command. More... | |
bool | GetAbsoluteValue () |
Ask whether all values are absolute values. More... | |
NXOpen::CAE::Result::Averaging | GetAveragingCriteria () |
Ask averaging criteria. More... | |
NXOpen::CAE::AxiSymmetricParameters * | GetAxiSymmetricParameters () |
Get Axi Symmetric Parameters type. More... | |
double | GetBeamFilletRadius () |
Return the fillet radius. More... | |
bool | GetBeamFillets () |
Return the fillets flag. More... | |
bool | GetBeamResultsInLocalCoordinateSystem () |
Identifies whether beam results are presented in local coordinate system (if true) or in the same coordinate system as the rest of the model. More... | |
bool | GetCalculateBeamStrResults () |
Ask if beam stresses and strains are calculated from element forces and section geometry. More... | |
NXOpen::CAE::Result::Complex | GetComplexCriterion () |
If result is complex it returns which component is set(like real or imaginary) More... | |
NXOpen::CAE::Result::ComputationType | GetComputationType () |
Get computing type. More... | |
bool | GetComputeOnVisible () |
Ask whether elements which are not visible are to be considerd for Averaging, Summing, Gap/Discontinuity calculations. More... | |
double | GetConvertedDBref () |
Ask the converted DB Reference value. More... | |
NXOpen::CAE::Result::CoordinateSystem | GetCoordinateSystem () |
Ask result coordinate system. More... | |
NXOpen::CAE::CyclicSymmetricParameters * | GetCyclicSymmetricParameters () |
Get Cyclic Symmetric Parameters type. More... | |
double | GetDBreference () |
Ask the dB Reference value. More... | |
NXOpen::CAE::Result::DbScale | GetDBscale () |
Ask the dB Scale value. More... | |
bool | GetDBScaling () |
Ask whether dB Scaling is on or not. More... | |
NXOpen::CAE::SignalProcessingDBSettings * | GetDbSettings () |
Gets the dBSettings object required for dB Scaling. More... | |
NXOpen::CAE::Result::DiscontinuityMethod | GetDiscontinuityMethod () |
Ask discontinuity method. More... | |
NXOpen::CAE::Result::ElementValueCriterion | GetElementValueCriterion () |
Ask how element the result is defined. More... | |
bool | GetExcludeElementsNotVisible () |
Ask whether elements which are not visible are consider for summation. More... | |
NXOpen::CAE::BaseResultType * | GetGenericResultType () |
Ask Result type. More... | |
bool | GetIsReferenceNode () |
Ask if the reference node will be used for result. More... | |
int | GetIteration () |
Ask Current iteration number This method has been deprecated. More... | |
int | GetLoadcase () |
Ask Current loadcase number This method has been deprecated. More... | |
double | GetPhaseAngle () |
Ask phase angle. More... | |
int | GetReferenceNodeLabel () |
Returns the node label which identifies the reference node used when plotting the result. More... | |
NXOpen::CAE::Result::Section | GetResultBeamSection () |
Ask section where beam results are defined. More... | |
NXOpen::CAE::Result::Component | GetResultComponent () |
Ask result component. More... | |
NXOpen::CAE::Result::Location | GetResultDataLocation () |
Ask FE entity where the result is defined This method has been deprecated. More... | |
NXOpen::CAE::Result::Quantity | GetResultDataQuantity () |
Ask result type This method has been deprecated. More... | |
NXOpen::CAE::Result::Section | GetResultDataSection () |
Ask section of a FE entity where the result is defined This method has been deprecated. More... | |
NXOpen::CAE::Result::Section | GetResultShellSection () |
Ask section where shell results are defined. More... | |
NXOpen::CAE::Result::Type | GetResultType () |
Ask Result type This method has been deprecated. More... | |
NXOpen::CAE::Post::AxisymetricAxis | GetRotationAxisOfAbsoluteCyndricalCSYS () |
Get axis of rotation for axisyymettric results. More... | |
double | GetScale () |
Ask scale. More... | |
void | GetSelectedCoordinateSystem (NXOpen::CAE::Result::CoordinateSystemSource *source, int *id) |
Ask selected coordinate system in which results are to be presented Created in NX7.5.1. More... | |
NXOpen::CAE::Result::TensorDerivedAbsolute | GetTensorComponentAbsoluteValue () |
Get the method used when calculating the absolute values for the derived components of CAE::Result::DataTypeTensor like CAE::Result::ComponentMaximumPrincipal. More... | |
NXOpen::Unit * | GetUnit () |
Ask result unit. More... | |
NXOpen::CAE::Result::Averaging | InitAveragingCriteria () |
Ask default averaging criteria. More... | |
bool | IsForcedElementResult () |
Ask whether the result is converted as element result. More... | |
bool | IsMidnodeValueDisplayed () |
Ask whether the result at mid nodes are ignored. More... | |
void | MakeElementResult (bool elementResult) |
Make Nodal and Element-Nodal result to Element Result. More... | |
void | SetAbsoluteValue (bool absolute) |
Set all values to absolute values. More... | |
void | SetAveragingCriteria (const NXOpen::CAE::Result::Averaging &average) |
Set averaging criteria Created in NX6.0.2. More... | |
void | SetAxiSymmetricParameters (NXOpen::CAE::AxiSymmetricParameters *type) |
Set Axi Symmetric Parameters type Created in NX11.0.0. More... | |
void | SetBeamFilletRadius (double beamFilletRadius) |
Sets the fillet radius as a fraction of the adjacent dimensions Created in NX7.5.0. More... | |
void | SetBeamFillets (bool beamFillets) |
Sets the fillets flag Created in NX7.5.0. More... | |
void | SetBeamResultsInLocalCoordinateSystem (bool local) |
Presents beam results in local coordinate system (if flag is true) or in the same coordinate system as the rest of the model Created in NX7.5.0. More... | |
void | SetCalculateBeamStrResults (bool calcBeamStrResults) |
Sets a flag to calculate beam stresses and strains from element forces and section geometry (if available). More... | |
void | SetComplexCriterion (NXOpen::CAE::Result::Complex complex) |
Set complex criteria Created in NX6.0.2. More... | |
void | SetComputationType (NXOpen::CAE::Result::ComputationType computeType) |
Set computing type. More... | |
void | SetComputeOnVisible (bool excludeElements) |
Exclude or include elements which are not visible for Averaging, Summing, Gap/Discontinuity calculations Created in NX12.0.0. More... | |
void | SetCoordinateSystem (NXOpen::CAE::Result::CoordinateSystem coordinate) |
Set result coordinate system Created in NX6.0.2. More... | |
void | SetCyclicSymmetricParameters (NXOpen::CAE::CyclicSymmetricParameters *type) |
Set Cyclic Symmetric Parameters type Created in NX11.0.0. More... | |
void | SetDBReference (double dBreference) |
Set the dB Reference value More... | |
void | SetDBscale (NXOpen::CAE::Result::DbScale dbScale) |
Set the dB Scale value More... | |
void | SetDBScaling (int dBscaling) |
Set the dB Scaling on or off Created in NX11.0.0. More... | |
void | SetDiscontinuityMethod (NXOpen::CAE::Result::DiscontinuityMethod discontinuity) |
Set discontinuity method Created in NX12.0.0. More... | |
void | SetElementValueCriterion (NXOpen::CAE::Result::ElementValueCriterion criteria) |
Set how element the result is defined This option is only valid for nodal and elemen-nodal result; dose not do anything for element result. More... | |
void | SetExcludeElementsNotVisible (bool excludeElements) |
Exclude or include elements which are not visible for computing with sum option. More... | |
void | SetGenericResultType (NXOpen::CAE::BaseResultType *type) |
Set Result type Created in NX7.5.0. More... | |
void | SetIsReferenceNode (bool isReferenceNode) |
Sets the flag if the reference node will be used for result Created in NX11.0.0. More... | |
void | SetLoadcaseIteration (int loadcase, int iteration) |
Set Current loadcase and iteration. More... | |
void | SetPhaseAngle (double angle) |
Sets the phase angle at which result will be evaluated. More... | |
void | SetReferenceNodeLabel (int referenceNodeLabel) |
Sets the node label which identifies the reference node used when plotting the result Created in NX11.0.0. More... | |
void | SetResultBeamSection (NXOpen::CAE::Result::Section section) |
Set section where beam results are defined Created in NX7.5.0. More... | |
void | SetResultComponent (NXOpen::CAE::Result::Component component) |
Set result component Created in NX6.0.2. More... | |
void | SetResultDataLocation (NXOpen::CAE::Result::Location location) |
Set FE entity where the result is defined This method has been deprecated. More... | |
void | SetResultDataQuantity (NXOpen::CAE::Result::Quantity quantity) |
Set result quantity This method has been deprecated. More... | |
void | SetResultDataSection (NXOpen::CAE::Result::Section section) |
Set section of a FE entity where the result is defined This method has been deprecated. More... | |
void | SetResultShellSection (NXOpen::CAE::Result::Section section) |
Set section where shell results are defined Created in NX7.5.0. More... | |
void | SetResultType (const NXOpen::CAE::Result::Type &type) |
Set Result type This method has been deprecated. More... | |
void | SetRotationAxisOfAbsoluteCyndricalCSYS (NXOpen::CAE::Post::AxisymetricAxis axis) |
Set axis of rotation for axisymmetric results. More... | |
void | SetScale (double scale) |
Set scale. More... | |
void | SetSectionPlyLayer (int section, int ply, int layer) |
Set section, ply and layer Created in NX6.0.2. More... | |
void | SetSelectedCoordinateSystem (NXOpen::CAE::Result::CoordinateSystemSource source, int id) |
Set selected coordinate system in which results are to be presented Coordinate systems labels defined in a result file can be retrieved using CAE::Result::GetResultCoordinateSystems. More... | |
void | SetTensorComponentAbsoluteValue (NXOpen::CAE::Result::TensorDerivedAbsolute absolute) |
Set the method used when calculating the absolute values for the derived components of CAE::Result::DataTypeTensor like CAE::Result::ComponentMaximumPrincipal. More... | |
void | SetUnit (NXOpen::Unit *unit) |
Set result unit Created in NX6.0.2. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is worked as a packet of information that can be either be used to change result state or pass around for information exchange between two NXOpen::CAE::ResultAccess objects.
Use NXOpen::CAE::ResultManager to create an NXOpen::CAE::ResultParameters
You can modifiy these values but validation of correctness will only be perfomed when this object is set to a NXOpen::CAE::ResultAccess object
To obtain an instance of this class use NXOpen::Session::ResultManager .
Created in NX6.0.2.
int NXOpen::CAE::ResultParameters::AskSectionPlyLayer | ( | int * | section, |
int * | ply | ||
) |
Ask section, ply and layer.
section | section |
ply | ply |
void NXOpen::CAE::ResultParameters::DisplayMidnodeValue | ( | bool | display | ) |
This is display only command.
Setting this value will not change modify ResultAccess queries. But Post view will ignore midnode values during display
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
display | display |
bool NXOpen::CAE::ResultParameters::GetAbsoluteValue | ( | ) |
Ask whether all values are absolute values.
NXOpen::CAE::Result::Averaging NXOpen::CAE::ResultParameters::GetAveragingCriteria | ( | ) |
Ask averaging criteria.
NXOpen::CAE::AxiSymmetricParameters* NXOpen::CAE::ResultParameters::GetAxiSymmetricParameters | ( | ) |
Get Axi Symmetric Parameters type.
double NXOpen::CAE::ResultParameters::GetBeamFilletRadius | ( | ) |
Return the fillet radius.
bool NXOpen::CAE::ResultParameters::GetBeamFillets | ( | ) |
Return the fillets flag.
bool NXOpen::CAE::ResultParameters::GetBeamResultsInLocalCoordinateSystem | ( | ) |
Identifies whether beam results are presented in local coordinate system (if true) or in the same coordinate system as the rest of the model.
bool NXOpen::CAE::ResultParameters::GetCalculateBeamStrResults | ( | ) |
Ask if beam stresses and strains are calculated from element forces and section geometry.
NXOpen::CAE::Result::Complex NXOpen::CAE::ResultParameters::GetComplexCriterion | ( | ) |
If result is complex it returns which component is set(like real or imaginary)
NXOpen::CAE::Result::ComputationType NXOpen::CAE::ResultParameters::GetComputationType | ( | ) |
Get computing type.
bool NXOpen::CAE::ResultParameters::GetComputeOnVisible | ( | ) |
Ask whether elements which are not visible are to be considerd for Averaging, Summing, Gap/Discontinuity calculations.
double NXOpen::CAE::ResultParameters::GetConvertedDBref | ( | ) |
Ask the converted DB Reference value.
NXOpen::CAE::Result::CoordinateSystem NXOpen::CAE::ResultParameters::GetCoordinateSystem | ( | ) |
Ask result coordinate system.
NXOpen::CAE::CyclicSymmetricParameters* NXOpen::CAE::ResultParameters::GetCyclicSymmetricParameters | ( | ) |
Get Cyclic Symmetric Parameters type.
double NXOpen::CAE::ResultParameters::GetDBreference | ( | ) |
Ask the dB Reference value.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::DbScale NXOpen::CAE::ResultParameters::GetDBscale | ( | ) |
Ask the dB Scale value.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
bool NXOpen::CAE::ResultParameters::GetDBScaling | ( | ) |
Ask whether dB Scaling is on or not.
NXOpen::CAE::SignalProcessingDBSettings* NXOpen::CAE::ResultParameters::GetDbSettings | ( | ) |
Gets the dBSettings object required for dB Scaling.
NXOpen::CAE::Result::DiscontinuityMethod NXOpen::CAE::ResultParameters::GetDiscontinuityMethod | ( | ) |
Ask discontinuity method.
NXOpen::CAE::Result::ElementValueCriterion NXOpen::CAE::ResultParameters::GetElementValueCriterion | ( | ) |
Ask how element the result is defined.
This option is only valid for nodal and elemen-nodal result.
bool NXOpen::CAE::ResultParameters::GetExcludeElementsNotVisible | ( | ) |
Ask whether elements which are not visible are consider for summation.
Created in NX7.5.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::BaseResultType* NXOpen::CAE::ResultParameters::GetGenericResultType | ( | ) |
Ask Result type.
bool NXOpen::CAE::ResultParameters::GetIsReferenceNode | ( | ) |
Ask if the reference node will be used for result.
int NXOpen::CAE::ResultParameters::GetIteration | ( | ) |
Ask Current iteration number This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
int NXOpen::CAE::ResultParameters::GetLoadcase | ( | ) |
Ask Current loadcase number This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
double NXOpen::CAE::ResultParameters::GetPhaseAngle | ( | ) |
Ask phase angle.
If complex result is set to Phaseangle type then user can specify an angle at which result will be evaluated
int NXOpen::CAE::ResultParameters::GetReferenceNodeLabel | ( | ) |
Returns the node label which identifies the reference node used when plotting the result.
NXOpen::CAE::Result::Section NXOpen::CAE::ResultParameters::GetResultBeamSection | ( | ) |
Ask section where beam results are defined.
NXOpen::CAE::Result::Component NXOpen::CAE::ResultParameters::GetResultComponent | ( | ) |
Ask result component.
NXOpen::CAE::Result::Location NXOpen::CAE::ResultParameters::GetResultDataLocation | ( | ) |
Ask FE entity where the result is defined This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::Quantity NXOpen::CAE::ResultParameters::GetResultDataQuantity | ( | ) |
Ask result type This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::Section NXOpen::CAE::ResultParameters::GetResultDataSection | ( | ) |
Ask section of a FE entity where the result is defined This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::Section NXOpen::CAE::ResultParameters::GetResultShellSection | ( | ) |
Ask section where shell results are defined.
NXOpen::CAE::Result::Type NXOpen::CAE::ResultParameters::GetResultType | ( | ) |
Ask Result type This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Post::AxisymetricAxis NXOpen::CAE::ResultParameters::GetRotationAxisOfAbsoluteCyndricalCSYS | ( | ) |
Get axis of rotation for axisyymettric results.
double NXOpen::CAE::ResultParameters::GetScale | ( | ) |
Ask scale.
void NXOpen::CAE::ResultParameters::GetSelectedCoordinateSystem | ( | NXOpen::CAE::Result::CoordinateSystemSource * | source, |
int * | id | ||
) |
Ask selected coordinate system in which results are to be presented
Created in NX7.5.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
source | source |
id | id |
NXOpen::CAE::Result::TensorDerivedAbsolute NXOpen::CAE::ResultParameters::GetTensorComponentAbsoluteValue | ( | ) |
Get the method used when calculating the absolute values for the derived components of CAE::Result::DataTypeTensor like CAE::Result::ComponentMaximumPrincipal.
NXOpen::Unit* NXOpen::CAE::ResultParameters::GetUnit | ( | ) |
Ask result unit.
NXOpen::CAE::Result::Averaging NXOpen::CAE::ResultParameters::InitAveragingCriteria | ( | ) |
Ask default averaging criteria.
bool NXOpen::CAE::ResultParameters::IsForcedElementResult | ( | ) |
Ask whether the result is converted as element result.
bool NXOpen::CAE::ResultParameters::IsMidnodeValueDisplayed | ( | ) |
Ask whether the result at mid nodes are ignored.
void NXOpen::CAE::ResultParameters::MakeElementResult | ( | bool | elementResult | ) |
Make Nodal and Element-Nodal result to Element Result.
Does not do anything if the result is element result already. To define what value should be used to represent an element, use NXOpen::CAE::ResultParameters::SetElementValueCriterion
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
elementResult | elementresult |
void NXOpen::CAE::ResultParameters::SetAbsoluteValue | ( | bool | absolute | ) |
Set all values to absolute values.
Warning: Once converted to absolute value it is not possible to revert to original values.
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
absolute | absolute |
void NXOpen::CAE::ResultParameters::SetAveragingCriteria | ( | const NXOpen::CAE::Result::Averaging & | average | ) |
Set averaging criteria
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
average | average |
void NXOpen::CAE::ResultParameters::SetAxiSymmetricParameters | ( | NXOpen::CAE::AxiSymmetricParameters * | type | ) |
Set Axi Symmetric Parameters type
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
type | type |
void NXOpen::CAE::ResultParameters::SetBeamFilletRadius | ( | double | beamFilletRadius | ) |
Sets the fillet radius as a fraction of the adjacent dimensions
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
beamFilletRadius | beam fillet radius |
void NXOpen::CAE::ResultParameters::SetBeamFillets | ( | bool | beamFillets | ) |
Sets the fillets flag
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
beamFillets | beam fillets |
void NXOpen::CAE::ResultParameters::SetBeamResultsInLocalCoordinateSystem | ( | bool | local | ) |
Presents beam results in local coordinate system (if flag is true) or in the same coordinate system as the rest of the model
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
local | local |
void NXOpen::CAE::ResultParameters::SetCalculateBeamStrResults | ( | bool | calcBeamStrResults | ) |
Sets a flag to calculate beam stresses and strains from element forces and section geometry (if available).
Does not affect other result types and element types
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
calcBeamStrResults | calc beam str results |
void NXOpen::CAE::ResultParameters::SetComplexCriterion | ( | NXOpen::CAE::Result::Complex | complex | ) |
Set complex criteria
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
complex | complex |
void NXOpen::CAE::ResultParameters::SetComputationType | ( | NXOpen::CAE::Result::ComputationType | computeType | ) |
Set computing type.
Created in NX7.5.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
computeType | compute type |
void NXOpen::CAE::ResultParameters::SetComputeOnVisible | ( | bool | excludeElements | ) |
Exclude or include elements which are not visible for Averaging, Summing, Gap/Discontinuity calculations
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
excludeElements | exclude elements |
void NXOpen::CAE::ResultParameters::SetCoordinateSystem | ( | NXOpen::CAE::Result::CoordinateSystem | coordinate | ) |
Set result coordinate system
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
coordinate | coordinate |
void NXOpen::CAE::ResultParameters::SetCyclicSymmetricParameters | ( | NXOpen::CAE::CyclicSymmetricParameters * | type | ) |
Set Cyclic Symmetric Parameters type
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
type | type |
void NXOpen::CAE::ResultParameters::SetDBReference | ( | double | dBreference | ) |
Set the dB Reference value
Use NXOpen::CAE::ResultParameters::GetDbSettings instead.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
dBreference | dbreference |
void NXOpen::CAE::ResultParameters::SetDBscale | ( | NXOpen::CAE::Result::DbScale | dbScale | ) |
Set the dB Scale value
Use NXOpen::CAE::ResultParameters::GetDbSettings instead.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
dbScale | db scale |
void NXOpen::CAE::ResultParameters::SetDBScaling | ( | int | dBscaling | ) |
Set the dB Scaling on or off
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
dBscaling | dbscaling |
void NXOpen::CAE::ResultParameters::SetDiscontinuityMethod | ( | NXOpen::CAE::Result::DiscontinuityMethod | discontinuity | ) |
Set discontinuity method
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
discontinuity | discontinuity |
void NXOpen::CAE::ResultParameters::SetElementValueCriterion | ( | NXOpen::CAE::Result::ElementValueCriterion | criteria | ) |
Set how element the result is defined This option is only valid for nodal and elemen-nodal result; dose not do anything for element result.
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
criteria | criteria |
void NXOpen::CAE::ResultParameters::SetExcludeElementsNotVisible | ( | bool | excludeElements | ) |
Exclude or include elements which are not visible for computing with sum option.
Created in NX7.5.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
excludeElements | exclude elements |
void NXOpen::CAE::ResultParameters::SetGenericResultType | ( | NXOpen::CAE::BaseResultType * | type | ) |
Set Result type
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
type | type |
void NXOpen::CAE::ResultParameters::SetIsReferenceNode | ( | bool | isReferenceNode | ) |
Sets the flag if the reference node will be used for result
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
isReferenceNode | isreferencenode |
void NXOpen::CAE::ResultParameters::SetLoadcaseIteration | ( | int | loadcase, |
int | iteration | ||
) |
Set Current loadcase and iteration.
This method has been deprecated. This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
loadcase | loadcase number varies from 0 to N-1 |
iteration | iteration number varies from 0 to N-1 |
void NXOpen::CAE::ResultParameters::SetPhaseAngle | ( | double | angle | ) |
Sets the phase angle at which result will be evaluated.
This is only value if complex result is set to the PhaseAngle type
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
angle | angle |
void NXOpen::CAE::ResultParameters::SetReferenceNodeLabel | ( | int | referenceNodeLabel | ) |
Sets the node label which identifies the reference node used when plotting the result
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
referenceNodeLabel | referencenodelabel |
void NXOpen::CAE::ResultParameters::SetResultBeamSection | ( | NXOpen::CAE::Result::Section | section | ) |
Set section where beam results are defined
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
section | section |
void NXOpen::CAE::ResultParameters::SetResultComponent | ( | NXOpen::CAE::Result::Component | component | ) |
Set result component
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
component | component |
void NXOpen::CAE::ResultParameters::SetResultDataLocation | ( | NXOpen::CAE::Result::Location | location | ) |
Set FE entity where the result is defined This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
location | location |
void NXOpen::CAE::ResultParameters::SetResultDataQuantity | ( | NXOpen::CAE::Result::Quantity | quantity | ) |
Set result quantity This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
quantity | quantity |
void NXOpen::CAE::ResultParameters::SetResultDataSection | ( | NXOpen::CAE::Result::Section | section | ) |
Set section of a FE entity where the result is defined This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
section | section |
void NXOpen::CAE::ResultParameters::SetResultShellSection | ( | NXOpen::CAE::Result::Section | section | ) |
Set section where shell results are defined
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
section | section |
void NXOpen::CAE::ResultParameters::SetResultType | ( | const NXOpen::CAE::Result::Type & | type | ) |
Set Result type This method has been deprecated.
This functionality was moved to this class NXOpen::CAE::BaseResultType , which can be obtained by using NXOpen::CAE::ResultParameters::GetGenericResultType .
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
type | type |
void NXOpen::CAE::ResultParameters::SetRotationAxisOfAbsoluteCyndricalCSYS | ( | NXOpen::CAE::Post::AxisymetricAxis | axis | ) |
Set axis of rotation for axisymmetric results.
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
axis | axis |
void NXOpen::CAE::ResultParameters::SetScale | ( | double | scale | ) |
Set scale.
This will affect all subsequent result query.
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
scale | scale |
void NXOpen::CAE::ResultParameters::SetSectionPlyLayer | ( | int | section, |
int | ply, | ||
int | layer | ||
) |
Set section, ply and layer
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
section | section |
ply | ply |
layer | layer |
void NXOpen::CAE::ResultParameters::SetSelectedCoordinateSystem | ( | NXOpen::CAE::Result::CoordinateSystemSource | source, |
int | id | ||
) |
Set selected coordinate system in which results are to be presented Coordinate systems labels defined in a result file can be retrieved using CAE::Result::GetResultCoordinateSystems.
Created in NX7.5.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
source | source |
id | id |
void NXOpen::CAE::ResultParameters::SetTensorComponentAbsoluteValue | ( | NXOpen::CAE::Result::TensorDerivedAbsolute | absolute | ) |
Set the method used when calculating the absolute values for the derived components of CAE::Result::DataTypeTensor like CAE::Result::ComponentMaximumPrincipal.
Created in NX8.0.1.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
absolute | absolute |
void NXOpen::CAE::ResultParameters::SetUnit | ( | NXOpen::Unit * | unit | ) |
Set result unit
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unit | unit |