NX Open C++ Reference Guide
|
Implementation of axi-symmetry utility
To obtain an instance of this class use.
More...
Public Types | |
enum | AxisOfRotation { AxisOfRotationXAxis, AxisOfRotationYAxis, AxisOfRotationZAxis } |
Axis of rotation. More... | |
enum | EnvVal { EnvValMaximum, EnvValMinimum, EnvValAbsoluteMaximum, EnvValAbsoluteMinimum, EnvValAverage, EnvValSum } |
Envelope Values. More... | |
enum | GetResult { GetResultOnOriginalModel, GetResultRevolvedModel } |
Axi Symmetric result type. More... | |
enum | Options { OptionsAtRevolveAngle, OptionsEnvelopeAcrossCircumference } |
Result Values. More... | |
Public Member Functions | |
NXOpen::CAE::AxiSymmetricParameters::Options | AxiOptions () |
Returns the options enum Created in NX11.0.0. More... | |
double | EndRevolveAngle () |
Returns the end revolve angle Created in NX11.0.0. More... | |
NXOpen::CAE::AxiSymmetricParameters::EnvVal | EnvelopeVal () |
Returns the envelope value enum Created in NX11.0.0. More... | |
int | NumberOfSections () |
Returns the number of sections Created in NX11.0.0. More... | |
NXOpen::CAE::AxiSymmetricParameters::GetResult | ResultOption () |
Returns the result option enum Created in NX11.0.0. More... | |
double | RevolveAngle () |
Returns the revolve angle Created in NX11.0.0. More... | |
NXOpen::CAE::AxiSymmetricParameters::AxisOfRotation | RotationAxis () |
Returns the axes of rotation enum Created in NX11.0.0. More... | |
void | SetAxiOptions (NXOpen::CAE::AxiSymmetricParameters::Options enumOptions) |
Sets the options enum Created in NX11.0.0. More... | |
void | SetEndRevolveAngle (double endAngle) |
Sets the end revolve angle Created in NX11.0.0. More... | |
void | SetEnvelopeVal (NXOpen::CAE::AxiSymmetricParameters::EnvVal enumEnv) |
Sets the envelope value enum Created in NX11.0.0. More... | |
void | SetNumberOfSections (int numberOfSections) |
Sets the number of sections Created in NX11.0.0. More... | |
void | SetResultOption (NXOpen::CAE::AxiSymmetricParameters::GetResult enumAxes) |
Sets the result option enum Created in NX11.0.0. More... | |
void | SetRevolveAngle (double revAngle) |
Sets the revolve angle Created in NX11.0.0. More... | |
void | SetRotationAxis (NXOpen::CAE::AxiSymmetricParameters::AxisOfRotation enumAxes) |
Sets the axes of rotation enum Created in NX11.0.0. More... | |
void | SetStartRevolveAngle (double startAngle) |
Sets the start revolve angle Created in NX11.0.0. More... | |
double | StartRevolveAngle () |
Returns the start revolve angle Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Implementation of axi-symmetry utility
To obtain an instance of this class use.
Created in NX11.0.0.
NXOpen::CAE::AxiSymmetricParameters::Options NXOpen::CAE::AxiSymmetricParameters::AxiOptions | ( | ) |
Returns the options enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
double NXOpen::CAE::AxiSymmetricParameters::EndRevolveAngle | ( | ) |
Returns the end revolve angle
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::AxiSymmetricParameters::EnvVal NXOpen::CAE::AxiSymmetricParameters::EnvelopeVal | ( | ) |
Returns the envelope value enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
int NXOpen::CAE::AxiSymmetricParameters::NumberOfSections | ( | ) |
Returns the number of sections
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::AxiSymmetricParameters::GetResult NXOpen::CAE::AxiSymmetricParameters::ResultOption | ( | ) |
Returns the result option enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
double NXOpen::CAE::AxiSymmetricParameters::RevolveAngle | ( | ) |
Returns the revolve angle
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::AxiSymmetricParameters::AxisOfRotation NXOpen::CAE::AxiSymmetricParameters::RotationAxis | ( | ) |
Returns the axes of rotation enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
void NXOpen::CAE::AxiSymmetricParameters::SetAxiOptions | ( | NXOpen::CAE::AxiSymmetricParameters::Options | enumOptions | ) |
Sets the options enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
enumOptions | enumoptions |
void NXOpen::CAE::AxiSymmetricParameters::SetEndRevolveAngle | ( | double | endAngle | ) |
Sets the end revolve angle
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
endAngle | endangle |
void NXOpen::CAE::AxiSymmetricParameters::SetEnvelopeVal | ( | NXOpen::CAE::AxiSymmetricParameters::EnvVal | enumEnv | ) |
Sets the envelope value enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
enumEnv | enumenv |
void NXOpen::CAE::AxiSymmetricParameters::SetNumberOfSections | ( | int | numberOfSections | ) |
Sets the number of sections
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
numberOfSections | numberofsections |
void NXOpen::CAE::AxiSymmetricParameters::SetResultOption | ( | NXOpen::CAE::AxiSymmetricParameters::GetResult | enumAxes | ) |
Sets the result option enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
enumAxes | enumaxes |
void NXOpen::CAE::AxiSymmetricParameters::SetRevolveAngle | ( | double | revAngle | ) |
Sets the revolve angle
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
revAngle | revangle |
void NXOpen::CAE::AxiSymmetricParameters::SetRotationAxis | ( | NXOpen::CAE::AxiSymmetricParameters::AxisOfRotation | enumAxes | ) |
Sets the axes of rotation enum
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
enumAxes | enumaxes |
void NXOpen::CAE::AxiSymmetricParameters::SetStartRevolveAngle | ( | double | startAngle | ) |
Sets the start revolve angle
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
startAngle | startangle |
double NXOpen::CAE::AxiSymmetricParameters::StartRevolveAngle | ( | ) |
Returns the start revolve angle
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")