NX Open C++ Reference Guide
|
Represents a FE-based subset of the model upon which to calculate results
To obtain an instance of this class use NXOpen::CAE::ResultMeasureCollection .
More...
Public Member Functions | |
void | SetElements (const std::vector< NXOpen::CAE::FEElement * > &elements) |
Set the finite elements Created in NX8.5.0. More... | |
void | SetNodes (const std::vector< NXOpen::CAE::FENode * > &elements) |
Set the nodes Created in NX8.5.0. More... | |
virtual | ~ResultMeasureModelSubsetFE () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::CAE::ResultMeasureModelSubset | |
virtual | ~ResultMeasureModelSubset () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a FE-based subset of the model upon which to calculate results
To obtain an instance of this class use NXOpen::CAE::ResultMeasureCollection .
Created in NX8.5.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0.
License requirements : None
void NXOpen::CAE::ResultMeasureModelSubsetFE::SetElements | ( | const std::vector< NXOpen::CAE::FEElement * > & | elements | ) |
Set the finite elements
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
elements | elements |
void NXOpen::CAE::ResultMeasureModelSubsetFE::SetNodes | ( | const std::vector< NXOpen::CAE::FENode * > & | elements | ) |
Set the nodes
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
elements | elements |