NX Open C++ Reference Guide
|
Represents a Finite Element. More...
Public Member Functions | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
std::vector < NXOpen::CAE::FENode * > | GetCornerNodesOnEdge (int edgeIndex) |
Returns the corner nodes for this element edge. More... | |
std::vector < NXOpen::CAE::FENode * > | GetCornerNodesOnFace (int faceIndex) |
Returns the corner nodes for this element face. More... | |
NXOpen::CAE::FEElemEdge * | GetElemEdge (int edgeIndex) |
Returns an element edge NXOpen::CAE::FEElemEdge given the element and edge id. More... | |
NXOpen::CAE::FEElemFace * | GetElemFace (int faceIndex) |
Returns an element face NXOpen::CAE::FEElemFace given the element and face id. More... | |
NXOpen::Vector3d | GetFaceNormal (int faceIndex) |
Returns the normal vector for an element face. More... | |
NXOpen::CAE::FENode * | GetMidNodeOnEdge (int edgeIndex) |
Returns the mid node for this element edge, if the element order CAE::FEElement::Order is CAE::ElementTypes::OrderMixed or an order that does not support mid nodes, then the node returned may be NULL. More... | |
std::vector < NXOpen::CAE::FENode * > | GetMidNodesOnFace (int faceIndex) |
Returns the mid nodes for this element face, if the element order CAE::FEElement::Order is CAE::ElementTypes::OrderMixed , then some of the nodes returned may be NULL. More... | |
std::vector < NXOpen::CAE::FENode * > | GetNodes () |
Returns the nodes for this element, if the element order CAE::FEElement::Order is mixed order, some of the mid nodes returned may be NULL. More... | |
int | GetNumberOfCornerNodesOnEdge (int edgeIndex) |
Returns the number of corner nodes on element edge. More... | |
int | GetNumberOfCornerNodesOnFace (int faceIndex) |
Returns the number of corner nodes on element face. More... | |
virtual std::vector< NXString > | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
int | Label () |
Returns the element label Created in NX7.5.2. More... | |
NXOpen::CAE::Mesh * | Mesh () |
Returns the mesh for this element Created in NX7.5.2. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
int | NumberOfCornerNodes () |
Returns the number of corner nodes Created in NX8.0.0. More... | |
NXOpen::CAE::ElementTypes::Order | Order () |
Returns the element order Created in NX7.5.2. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
NXOpen::CAE::ElementTypes::Shape | Shape () |
Returns the element shape Created in NX7.5.2. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Finite Element.
Created in NX5.0.0.
|
virtual |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
Implements NXOpen::INXObject.
|
virtual |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
Implements NXOpen::INXObject.
std::vector<NXOpen::CAE::FENode *> NXOpen::CAE::FEElement::GetCornerNodesOnEdge | ( | int | edgeIndex | ) |
Returns the corner nodes for this element edge.
edgeIndex | edge index |
std::vector<NXOpen::CAE::FENode *> NXOpen::CAE::FEElement::GetCornerNodesOnFace | ( | int | faceIndex | ) |
Returns the corner nodes for this element face.
faceIndex | face index |
NXOpen::CAE::FEElemEdge* NXOpen::CAE::FEElement::GetElemEdge | ( | int | edgeIndex | ) |
Returns an element edge NXOpen::CAE::FEElemEdge given the element and edge id.
edgeIndex | edge index |
NXOpen::CAE::FEElemFace* NXOpen::CAE::FEElement::GetElemFace | ( | int | faceIndex | ) |
Returns an element face NXOpen::CAE::FEElemFace given the element and face id.
faceIndex | face index |
NXOpen::Vector3d NXOpen::CAE::FEElement::GetFaceNormal | ( | int | faceIndex | ) |
Returns the normal vector for an element face.
faceIndex | face index |
NXOpen::CAE::FENode* NXOpen::CAE::FEElement::GetMidNodeOnEdge | ( | int | edgeIndex | ) |
Returns the mid node for this element edge, if the element order CAE::FEElement::Order is CAE::ElementTypes::OrderMixed or an order that does not support mid nodes, then the node returned may be NULL.
edgeIndex | edge index |
std::vector<NXOpen::CAE::FENode *> NXOpen::CAE::FEElement::GetMidNodesOnFace | ( | int | faceIndex | ) |
Returns the mid nodes for this element face, if the element order CAE::FEElement::Order is CAE::ElementTypes::OrderMixed , then some of the nodes returned may be NULL.
If the Element Order does not support mid nodes nothing will be returned.
faceIndex | face index |
std::vector<NXOpen::CAE::FENode *> NXOpen::CAE::FEElement::GetNodes | ( | ) |
Returns the nodes for this element, if the element order CAE::FEElement::Order is mixed order, some of the mid nodes returned may be NULL.
When mid nodes are returned they will come after the corner nodes
int NXOpen::CAE::FEElement::GetNumberOfCornerNodesOnEdge | ( | int | edgeIndex | ) |
Returns the number of corner nodes on element edge.
edgeIndex | edge index |
int NXOpen::CAE::FEElement::GetNumberOfCornerNodesOnFace | ( | int | faceIndex | ) |
Returns the number of corner nodes on element face.
faceIndex | face index |
|
virtual |
Returns the solver card syntax strings for this entity.
Implements NXOpen::CAE::IExportableFEEntity.
|
virtual |
Returns whether this object is an occurrence or not.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
int NXOpen::CAE::FEElement::Label | ( | ) |
Returns the element label
Created in NX7.5.2.
License requirements : None
NXOpen::CAE::Mesh* NXOpen::CAE::FEElement::Mesh | ( | ) |
Returns the mesh for this element
Created in NX7.5.2.
License requirements : None
|
virtual |
Returns the custom name of the object.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
int NXOpen::CAE::FEElement::NumberOfCornerNodes | ( | ) |
Returns the number of corner nodes
Created in NX8.0.0.
License requirements : None
NXOpen::CAE::ElementTypes::Order NXOpen::CAE::FEElement::Order | ( | ) |
Returns the element order
Created in NX7.5.2.
License requirements : None
|
virtual |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the owning part of this object
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Prints a representation of this object to the system log file.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.
License requirements : None
name | name |
Implements NXOpen::INXObject.
|
virtual |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.
License requirements : None
name | name |
Implements NXOpen::INXObject.
NXOpen::CAE::ElementTypes::Shape NXOpen::CAE::FEElement::Shape | ( | ) |
Returns the element shape
Created in NX7.5.2.
License requirements : None