NX Open C++ Reference Guide
|
This is a manager to the NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSetting class. More...
Public Member Functions | |
NXOpen::CAE::ResponseSimulation::ElementalFunctionEvalBeamLocation | BeamDataLocation () |
Returns the data location of beam element. More... | |
NXOpen::CAE::ResponseSimulation::CoordinateSystem | CoordinateSystem () |
Returns the coordinate system Created in NX5.0.0. More... | |
NXOpen::CAE::ResponseSimulation::DirectionDataComponent | DataComponent () |
Returns the data component of direction Created in NX5.0.0. More... | |
NXOpen::CAE::ResponseSimulation::ElementLocation | ElementLocation () |
Returns the evaluation location of element. More... | |
std::vector < NXOpen::CAE::FEElement * > | GetDestinationElements () |
Returns the destination elements. More... | |
void | SetBeamDataLocation (NXOpen::CAE::ResponseSimulation::ElementalFunctionEvalBeamLocation beamLocation) |
Sets the data location of beam element. More... | |
void | SetCoordinateSystem (NXOpen::CAE::ResponseSimulation::CoordinateSystem coordinateSystem) |
Sets the coordinate system Created in NX5.0.0. More... | |
void | SetDataComponent (NXOpen::CAE::ResponseSimulation::DirectionDataComponent dataComponent) |
Sets the data component of direction Created in NX5.0.0. More... | |
void | SetDestinationElements (const std::vector< NXOpen::CAE::FEElement * > &destinationElement) |
Sets the destination elements Created in NX5.0.0. More... | |
void | SetElementLocation (NXOpen::CAE::ResponseSimulation::ElementLocation elementLocation) |
Sets the evaluation location of element. More... | |
void | SetShellEvaluationLocation (NXOpen::CAE::ResponseSimulation::ShellElementEvaluationLocation shellLocation) |
Sets the evaluation location of shell element. More... | |
NXOpen::CAE::ResponseSimulation::ShellElementEvaluationLocation | ShellEvaluationLocation () |
Returns the evaluation location of shell element. More... | |
Public Member Functions inherited from NXOpen::CAE::ResponseSimulation::FunctionEvaluationSettingBuilder | |
NXOpen::CAE::ResponseSimulation::FunctionEvaluationOutputSettings * | OutputSettings () |
Returns the output setting. More... | |
NXOpen::CAE::ResponseSimulation::EvaluationResultType | ResultType () |
Returns the result type Created in NX5.0.0. More... | |
void | SetResultType (NXOpen::CAE::ResponseSimulation::EvaluationResultType resultType) |
Sets the result type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is a manager to the NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSetting class.
Object of type NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen::CAE::ResponseSimulation::EvaluationSettingManager::CreateElementalFunctionEvaluationSettingBuilder
Created in NX5.0.0.
NXOpen::CAE::ResponseSimulation::ElementalFunctionEvalBeamLocation NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::BeamDataLocation | ( | ) |
Returns the data location of beam element.
For more information about beam data location, see the Response Simulatin section of the Gateway help
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
NXOpen::CAE::ResponseSimulation::CoordinateSystem NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::CoordinateSystem | ( | ) |
Returns the coordinate system
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
NXOpen::CAE::ResponseSimulation::DirectionDataComponent NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::DataComponent | ( | ) |
Returns the data component of direction
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
NXOpen::CAE::ResponseSimulation::ElementLocation NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::ElementLocation | ( | ) |
Returns the evaluation location of element.
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
std::vector<NXOpen::CAE::FEElement *> NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::GetDestinationElements | ( | ) |
Returns the destination elements.
void NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::SetBeamDataLocation | ( | NXOpen::CAE::ResponseSimulation::ElementalFunctionEvalBeamLocation | beamLocation | ) |
Sets the data location of beam element.
For more information about beam data location, see the Response Simulatin section of the Gateway help
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
beamLocation | beam location |
void NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::SetCoordinateSystem | ( | NXOpen::CAE::ResponseSimulation::CoordinateSystem | coordinateSystem | ) |
Sets the coordinate system
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
coordinateSystem | coordinate system |
void NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::SetDataComponent | ( | NXOpen::CAE::ResponseSimulation::DirectionDataComponent | dataComponent | ) |
Sets the data component of direction
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
dataComponent | data component |
void NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::SetDestinationElements | ( | const std::vector< NXOpen::CAE::FEElement * > & | destinationElement | ) |
Sets the destination elements
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
destinationElement | destination element |
void NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::SetElementLocation | ( | NXOpen::CAE::ResponseSimulation::ElementLocation | elementLocation | ) |
Sets the evaluation location of element.
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
elementLocation | element location |
void NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::SetShellEvaluationLocation | ( | NXOpen::CAE::ResponseSimulation::ShellElementEvaluationLocation | shellLocation | ) |
Sets the evaluation location of shell element.
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
shellLocation | shell location |
NXOpen::CAE::ResponseSimulation::ShellElementEvaluationLocation NXOpen::CAE::ResponseSimulation::ElementalFunctionEvaluationSettingBuilder::ShellEvaluationLocation | ( | ) |
Returns the evaluation location of shell element.
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")