NX Open C++ Reference Guide
|
Represents NXOpen::CAE::PostShowhideBuilder . More...
Public Types | |
enum | Vis { VisShowonly, VisShow, VisHide } |
option to show/hide the selected entities More... | |
Public Member Functions | |
void | CommitShowhide () |
Commits the showhide to show or hide the selected entities Created in NX11.0.2. More... | |
void | Delete () |
Deletes the showhide builder. More... | |
int | GetPvid () |
Gets postview id. More... | |
void | GetSelectedEntities (std::vector< NXOpen::CAE::PostSelectionEntity * > &selent) |
Vector to store selected entities objects Created in NX11.0.2. More... | |
NXOpen::CAE::PostShowhideBuilder::Vis | GetVisibility () |
Enum whther the entities to be shown or hidden. More... | |
void | SetMeshes (const std::vector< NXOpen::CAE::PostMesh * > &meshes) |
Sets the mesh objects to be shown or hidden .Visibility to be set SetVisibility Created in NX11.0.2. More... | |
void | SetPvid (int pvid) |
Sets Postview id Created in NX11.0.2. More... | |
void | SetSelectedEntities (const std::vector< NXOpen::CAE::PostSelectionEntity * > &selent) |
Vector to store selected entities objects Created in NX11.0.2. More... | |
void | SetVisibility (NXOpen::CAE::PostShowhideBuilder::Vis doshow) |
Enum whther the entities to be shown or hidden Created in NX11.0.2. More... | |
virtual | ~PostShowhideBuilder () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents NXOpen::CAE::PostShowhideBuilder .
It applies show or hide on all the selected objects.
To obtain an instance of this class use CAE::Post
Created in NX11.0.2.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.2.
License requirements : None
void NXOpen::CAE::PostShowhideBuilder::CommitShowhide | ( | ) |
Commits the showhide to show or hide the selected entities
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::PostShowhideBuilder::Delete | ( | ) |
Deletes the showhide builder.
Created in NX11.0.2.
License requirements : None
int NXOpen::CAE::PostShowhideBuilder::GetPvid | ( | ) |
Gets postview id.
void NXOpen::CAE::PostShowhideBuilder::GetSelectedEntities | ( | std::vector< NXOpen::CAE::PostSelectionEntity * > & | selent | ) |
Vector to store selected entities objects
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
selent | selent |
NXOpen::CAE::PostShowhideBuilder::Vis NXOpen::CAE::PostShowhideBuilder::GetVisibility | ( | ) |
Enum whther the entities to be shown or hidden.
void NXOpen::CAE::PostShowhideBuilder::SetMeshes | ( | const std::vector< NXOpen::CAE::PostMesh * > & | meshes | ) |
Sets the mesh objects to be shown or hidden .Visibility to be set SetVisibility
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
meshes | meshes |
void NXOpen::CAE::PostShowhideBuilder::SetPvid | ( | int | pvid | ) |
Sets Postview id
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pvid | pvid |
void NXOpen::CAE::PostShowhideBuilder::SetSelectedEntities | ( | const std::vector< NXOpen::CAE::PostSelectionEntity * > & | selent | ) |
Vector to store selected entities objects
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
selent | selent |
void NXOpen::CAE::PostShowhideBuilder::SetVisibility | ( | NXOpen::CAE::PostShowhideBuilder::Vis | doshow | ) |
Enum whther the entities to be shown or hidden
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
doshow | doshow |