NX Open C++ Reference Guide
|
This class has the information related to post mesh group. More...
Public Member Functions | |
int | CollectorId () |
Returns the collector id of the post mesh Created in NX11.0.2. More... | |
NXString | MaterialDescription () |
Returns the materail description of the post mesh Created in NX11.0.2. More... | |
int | MaterialId () |
Returns the material id of the post mesh Created in NX11.0.2. More... | |
int | MaterialIdColor () |
Returns the color index for the material id assigned to the post mesh Created in NX11.0.2. More... | |
int | MeshColor () |
Returns the color index for the mesh id assigned to the post mesh Created in NX11.0.2. More... | |
NXOpen::CAE::Result::GroupContainer | MeshDimension () |
Returns the dimension of the mesh Created in NX11.0.2. More... | |
NXString | Name () |
Returns the name of the post mesh Created in NX11.0.2. More... | |
int | Numelem () |
Returns the number of elements in the post mesh More... | |
int | NumElements () |
Returns the number of elements in the post mesh Created in NX11.0.2. More... | |
int | PartId () |
Returns the part id of the post mesh Created in NX11.0.2. More... | |
NXString | PropertyDescription () |
Returns the property description of the post mesh Created in NX11.0.2. More... | |
int | PropertyId () |
Returns the property id of the post mesh Created in NX11.0.2. More... | |
int | PropertyIdColor () |
Returns the color index for the property id assigned to the post mesh Created in NX11.0.2. More... | |
int | SuperelementId () |
Returns the super element id of the post mesh Created in NX11.0.2. More... | |
int | Type () |
Returns the type of the post mesh More... | |
NXString | TypeDescription () |
Returns the type descreption of the post mesh Created in NX11.0.2. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class has the information related to post mesh group.
Not Each attribute of this class is relevent for all the purpose.
An instance of this class can not be obtained
Created in NX11.0.2.
int NXOpen::CAE::PostMesh::CollectorId | ( | ) |
Returns the collector id of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXString NXOpen::CAE::PostMesh::MaterialDescription | ( | ) |
Returns the materail description of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::MaterialId | ( | ) |
Returns the material id of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::MaterialIdColor | ( | ) |
Returns the color index for the material id assigned to the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::MeshColor | ( | ) |
Returns the color index for the mesh id assigned to the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::CAE::Result::GroupContainer NXOpen::CAE::PostMesh::MeshDimension | ( | ) |
Returns the dimension of the mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXString NXOpen::CAE::PostMesh::Name | ( | ) |
Returns the name of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::Numelem | ( | ) |
Returns the number of elements in the post mesh
Obtain the expression using NXOpen::CAE::PostMesh::NumElements to query it.
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::NumElements | ( | ) |
Returns the number of elements in the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::PartId | ( | ) |
Returns the part id of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXString NXOpen::CAE::PostMesh::PropertyDescription | ( | ) |
Returns the property description of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::PropertyId | ( | ) |
Returns the property id of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::PropertyIdColor | ( | ) |
Returns the color index for the property id assigned to the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::SuperelementId | ( | ) |
Returns the super element id of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostMesh::Type | ( | ) |
Returns the type of the post mesh
There is no replacement for this function
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXString NXOpen::CAE::PostMesh::TypeDescription | ( | ) |
Returns the type descreption of the post mesh
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")