NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::NodesRepositionBuilder
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateNodesRepositionBuilder
Created in NX6.0.2.
More...
Public Member Functions | |
void | SetNodePosition (NXOpen::CAE::FENode *fenode, const NXOpen::Point3d &position) |
Set the new absolute postion for the input node. More... | |
void | SetNodePositions (const std::vector< NXOpen::CAE::FENode * > &fenodes, const std::vector< NXOpen::Point3d > &positions) |
Set the new absolute postions for an array of input nodes. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::NodesRepositionBuilder
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateNodesRepositionBuilder
Created in NX6.0.2.
void NXOpen::CAE::NodesRepositionBuilder::SetNodePosition | ( | NXOpen::CAE::FENode * | fenode, |
const NXOpen::Point3d & | position | ||
) |
Set the new absolute postion for the input node.
New position will only take affect when Commit is done.
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling")
fenode | NXOpen::CAE::FENode input node |
position | new absolute position of node |
void NXOpen::CAE::NodesRepositionBuilder::SetNodePositions | ( | const std::vector< NXOpen::CAE::FENode * > & | fenodes, |
const std::vector< NXOpen::Point3d > & | positions | ||
) |
Set the new absolute postions for an array of input nodes.
New position will only take affect when Commit is done.
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling")
fenodes | FENodes |
positions | FENodes positions |