NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::MultipleNodeCreateBuilder which can be used to create mutiple nodes in one efficient opertation. More...
Public Member Functions | |
void | AddNodes (const std::vector< NXOpen::Point3d > &positions) |
Adds new node definitions at specifiied positions with repect to the defined refernce coordinate system. More... | |
void | AddNodes (const std::vector< NXOpen::Point3d > &positions, const std::vector< int > &labels) |
Adds a new node definition at specifiied positions with repect to the defined refernce coordinate system. More... | |
std::vector < NXOpen::CAE::FENode * > | CommitNodes () |
Commits the Builder, which creates nodes as they were defined and returns the newly create nodes. More... | |
int | LabelIncrement () |
Returns the label increment used when calculating next node label when assigning node labels Created in NX7.5.2. More... | |
void | SetLabelIncrement (int increment) |
Sets the label increment used when calculating next node label when assigning node labels Created in NX7.5.2. More... | |
void | SetStartLabel (int label) |
Sets the starting label used to assign node labels, if no explicit labels were defined. More... | |
int | StartLabel () |
Returns the starting label used to assign node labels, if no explicit labels were defined. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::MultipleNodeCreateBuilder which can be used to create mutiple nodes in one efficient opertation.
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateMultipleNodeCreateBuilder
Created in NX7.5.2.
void NXOpen::CAE::MultipleNodeCreateBuilder::AddNodes | ( | const std::vector< NXOpen::Point3d > & | positions | ) |
Adds new node definitions at specifiied positions with repect to the defined refernce coordinate system.
New node will be created only after when NXOpen::CAE::MultipleNodeCreateBuilder::CommitNodes is done. Since node labels weren't specified, the builder will assign them automatically based on the setting of NXOpen::CAE::MultipleNodeCreateBuilder::StartLabel and NXOpen::CAE::MultipleNodeCreateBuilder::SetStartLabel and NXOpen::CAE::MultipleNodeCreateBuilder::LabelIncrement and NXOpen::CAE::MultipleNodeCreateBuilder::SetLabelIncrement
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
positions | new FENodes positions |
void NXOpen::CAE::MultipleNodeCreateBuilder::AddNodes | ( | const std::vector< NXOpen::Point3d > & | positions, |
const std::vector< int > & | labels | ||
) |
Adds a new node definition at specifiied positions with repect to the defined refernce coordinate system.
New node will be created only after when NXOpen::CAE::MultipleNodeCreateBuilder::CommitNodes is done. Since node labels weren't specified, the builder will assign them automatically based on the setting of NXOpen::CAE::MultipleNodeCreateBuilder::StartLabel and NXOpen::CAE::MultipleNodeCreateBuilder::SetStartLabel and NXOpen::CAE::MultipleNodeCreateBuilder::LabelIncrement and NXOpen::CAE::MultipleNodeCreateBuilder::SetLabelIncrement
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
positions | new FENodes positions |
labels | new FENodes labels. If the specified label is less than or equal to 0 then the builder will automatically assign a valid label based on the builders labeling rules. If a label is specified it must be unique in this part. |
std::vector<NXOpen::CAE::FENode *> NXOpen::CAE::MultipleNodeCreateBuilder::CommitNodes | ( | ) |
Commits the Builder, which creates nodes as they were defined and returns the newly create nodes.
The method Builder::Commit will also do the same thing except no nodes are returned and Builder::GetCommittedObjects can't be used since these nodes are not of type NXOpen::NXObject
int NXOpen::CAE::MultipleNodeCreateBuilder::LabelIncrement | ( | ) |
Returns the label increment used when calculating next node label when assigning node labels
Created in NX7.5.2.
License requirements : None
void NXOpen::CAE::MultipleNodeCreateBuilder::SetLabelIncrement | ( | int | increment | ) |
Sets the label increment used when calculating next node label when assigning node labels
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
increment | increment |
void NXOpen::CAE::MultipleNodeCreateBuilder::SetStartLabel | ( | int | label | ) |
Sets the starting label used to assign node labels, if no explicit labels were defined.
If no start label is specified, the next available node for this part.
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
label | label |
int NXOpen::CAE::MultipleNodeCreateBuilder::StartLabel | ( | ) |
Returns the starting label used to assign node labels, if no explicit labels were defined.
If no start label is specified, the next available node for this part.
Created in NX7.5.2.
License requirements : None