NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder used to reverse normals for specified shell elements. More...
Public Types | |
enum | DisplayTypeValue { DisplayTypeValueArrows, DisplayTypeValueSolidFaceColors } |
indicates how display type value is defined More... | |
Public Member Functions | |
virtual NXOpen::CAE::ModelCheck::CheckScope | CheckScopeOption () |
Returns the check scope setting Created in NX11.0.1. More... | |
NXOpen::CAE::CaeGroup * | CreateInconsistentElementEdgeGroup () |
Creates inconsistent element edge group. More... | |
void | DisplayNormals () |
Display normals of NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SelectionList Created in NX8.5.0. More... | |
NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::DisplayTypeValue | DisplayType () |
Returns the display type Created in NX11.0.0. More... | |
int | NegativeFaceColor () |
Returns the negative face color Created in NX11.0.0. More... | |
int | PositiveFaceColor () |
Returns the positive face color Created in NX11.0.0. More... | |
std::vector < NXOpen::CAE::FEElement * > | ReverseNormals () |
Reverses normals specified in NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SelectionList and returns those elements whose normals were reversed successfully. More... | |
NXOpen::SelectTaggedObjectList * | SelectionList () |
Returns the selected objects to be checked. More... | |
virtual void | SetCheckScopeOption (NXOpen::CAE::ModelCheck::CheckScope scope) |
Sets the check scope setting Created in NX11.0.1. More... | |
void | SetDisplayType (NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::DisplayTypeValue displayType) |
Sets the display type Created in NX11.0.0. More... | |
void | SetNegativeFaceColor (int negativeFaceColor) |
Sets the negative face color Created in NX11.0.0. More... | |
void | SetPositiveFaceColor (int positiveFaceColor) |
Sets the positive face color Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder used to reverse normals for specified shell elements.
You can reverse shell element normals by using either Builder::Commit or NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::ReverseNormals . The difference between these two methods is Builder::Commit reverses the normals and updates normal display, but it does not return the shell elements which were reversed successfully. NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::ReverseNormals reverses normals and returns the shell elements which were reversed successfully. Both of the methods are only available in fem context.
To create a new instance of this class, use NXOpen::CAE::ModelCheckManager::CreateReverseShellElementNormalBuilder
Created in NX8.5.0.
|
virtual |
Returns the check scope setting
Created in NX11.0.1.
License requirements : None
Implements NXOpen::CAE::ModelCheck::ISelectionBuilder.
NXOpen::CAE::CaeGroup* NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::CreateInconsistentElementEdgeGroup | ( | ) |
Creates inconsistent element edge group.
void NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::DisplayNormals | ( | ) |
Display normals of NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SelectionList
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::DisplayTypeValue NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::DisplayType | ( | ) |
Returns the display type
Created in NX11.0.0.
License requirements : None
int NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::NegativeFaceColor | ( | ) |
Returns the negative face color
Created in NX11.0.0.
License requirements : None
int NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::PositiveFaceColor | ( | ) |
Returns the positive face color
Created in NX11.0.0.
License requirements : None
std::vector<NXOpen::CAE::FEElement *> NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::ReverseNormals | ( | ) |
Reverses normals specified in NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SelectionList and returns those elements whose normals were reversed successfully.
This method will only reverse the normals for shell elements in the current work fem part.
NXOpen::SelectTaggedObjectList* NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SelectionList | ( | ) |
Returns the selected objects to be checked.
The objects must be NXOpen::CAE::Mesh or NXOpen::CAE::FEElement
Created in NX8.5.0.
License requirements : None
|
virtual |
Sets the check scope setting
Created in NX11.0.1.
License requirements : None
scope | scope |
Implements NXOpen::CAE::ModelCheck::ISelectionBuilder.
void NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SetDisplayType | ( | NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::DisplayTypeValue | displayType | ) |
Sets the display type
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
displayType | displaytype |
void NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SetNegativeFaceColor | ( | int | negativeFaceColor | ) |
Sets the negative face color
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
negativeFaceColor | negativefacecolor |
void NXOpen::CAE::ModelCheck::ReverseShellElementNormalBuilder::SetPositiveFaceColor | ( | int | positiveFaceColor | ) |
Sets the positive face color
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
positiveFaceColor | positivefacecolor |