NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder to check for duplicate elements within the candidate elements. More...
Classes | |
struct | DisplaySettings |
Represents the display settings of duplicated elements detected. More... | |
Public Types | |
enum | DeletePreference { DeletePreferenceKeepHighLabel, DeletePreferenceKeepLowLabel, DeletePreferenceKeepSelected, DeletePreferenceRemoveSelected } |
Represents the duplicate elements deleting preference. More... | |
Public Member Functions | |
virtual NXOpen::CAE::ModelCheck::CheckScope | CheckScopeOption () |
Returns the check scope setting Created in NX11.0.1. More... | |
void | DeleteDuplicateElements () |
Deletes the duplicate elements and clear all cached duplicate elements in this builder. More... | |
NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DisplaySettings | DisplaySettingsData () |
Returns the display settings for duplicate elements Created in NX8.5.0. More... | |
int | DuplicateElementGroupsCount () |
Returns the duplicate elements group count, each group contains elements that are duplicates of each other and each group contains at least two duplicate elements Created in NX8.5.0. More... | |
std::vector < NXOpen::CAE::FEElement * > | GetDuplicateElements (int groupIndex) |
Returns the duplicate elements of specified group index. More... | |
void | IdentifyDuplicateElements () |
Calculates to find the duplicate elements and display them in the NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DisplaySettings . More... | |
NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DeletePreference | Preference () |
Returns the duplicate elements deleting preference Created in NX8.5.0. More... | |
NXOpen::CAE::SelectElementsBuilder * | PreferenceElements () |
Returns the preference elements for keep selected and remove selected options Created in NX8.5.0. More... | |
NXOpen::SelectTaggedObjectList * | SelectionList () |
Returns the selected objects to be checked. More... | |
virtual void | SetCheckScopeOption (NXOpen::CAE::ModelCheck::CheckScope scope) |
Sets the check scope setting Created in NX11.0.1. More... | |
void | SetDisplaySettingsData (const NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DisplaySettings &displaySettings) |
Sets the display settings for duplicate elements Created in NX8.5.0. More... | |
void | SetPreference (NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DeletePreference deletePreference) |
Sets the duplicate elements deleting preference Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder to check for duplicate elements within the candidate elements.
Duplicate elements are elements which share the same corner nodes,but do not include the middle nodes.
The general workflow is:
You can delete duplicate elements through Builder::Commit or NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DeleteDuplicateElements . Commits the builder to delete duplicate elements.
To create a new instance of this class, use NXOpen::CAE::ModelCheckManager::CreateDuplicateElementsCheckBuilder
Created in NX8.5.0.
Represents the duplicate elements deleting preference.
Enumerator | |
---|---|
DeletePreferenceKeepHighLabel |
Keep the elements with higher labels. |
DeletePreferenceKeepLowLabel |
Keep the elements with lower labels. |
DeletePreferenceKeepSelected |
Keep the elements specified in the element list NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::PreferenceElements. |
DeletePreferenceRemoveSelected |
Delete the elements specified in the element list NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::PreferenceElements. |
|
virtual |
Returns the check scope setting
Created in NX11.0.1.
License requirements : None
Implements NXOpen::CAE::ModelCheck::ISelectionBuilder.
void NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DeleteDuplicateElements | ( | ) |
Deletes the duplicate elements and clear all cached duplicate elements in this builder.
The method Builder::Commit will also do the same thing. Duplicate elements can only be deleted when the context part of this builder is a NXOpen::CAE::BaseFemPart
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DisplaySettings NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DisplaySettingsData | ( | ) |
Returns the display settings for duplicate elements
Created in NX8.5.0.
License requirements : None
int NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DuplicateElementGroupsCount | ( | ) |
Returns the duplicate elements group count, each group contains elements that are duplicates of each other and each group contains at least two duplicate elements
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
std::vector<NXOpen::CAE::FEElement *> NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::GetDuplicateElements | ( | int | groupIndex | ) |
Returns the duplicate elements of specified group index.
groupIndex | groupindex |
void NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::IdentifyDuplicateElements | ( | ) |
Calculates to find the duplicate elements and display them in the NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DisplaySettings .
The detected duplicate elements are cached, to access the cached calculation result, you could use NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DuplicateElementGroupsCount and NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::GetDuplicateElements . The previous cached data will be cleaned automatically when you start a new identification.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DeletePreference NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::Preference | ( | ) |
Returns the duplicate elements deleting preference
Created in NX8.5.0.
License requirements : None
NXOpen::CAE::SelectElementsBuilder* NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::PreferenceElements | ( | ) |
Returns the preference elements for keep selected and remove selected options
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectTaggedObjectList* NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::SelectionList | ( | ) |
Returns the selected objects to be checked.
The objects must be NXOpen::CAE::Mesh or NXOpen::CAE::FEElement
Created in NX8.5.0.
License requirements : None
|
virtual |
Sets the check scope setting
Created in NX11.0.1.
License requirements : None
scope | scope |
Implements NXOpen::CAE::ModelCheck::ISelectionBuilder.
void NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::SetDisplaySettingsData | ( | const NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DisplaySettings & | displaySettings | ) |
Sets the display settings for duplicate elements
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
displaySettings | Display settings data |
void NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::SetPreference | ( | NXOpen::CAE::ModelCheck::DuplicateElementsCheckBuilder::DeletePreference | deletePreference | ) |
Sets the duplicate elements deleting preference
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
deletePreference | Delete elements preference |