NX Open C++ Reference Guide
|
Represents 2D Mesh Used to create a NXOpen::CAE::Mesh2d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh2dBuilder
Created in NX6.0.0.
More...
Public Types | |
enum | GeometryType { GeometryTypeMain, GeometryTypeFillet, GeometryTypeCylinder } |
the geometry usage type More... | |
Public Member Functions | |
bool | AutoResetOption () |
Returns the auto reset geometry option. More... | |
std::vector< NXOpen::CAE::Mesh * > | CommitMesh () |
Commits the creation of the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object or Commits the changes made to the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object. More... | |
NXOpen::CAE::ElementTypeBuilder * | ElementType () |
Returns the element type builder. More... | |
bool | ExportMesh () |
Returns the option which indicates whether mesh is exported to solver or not. More... | |
NXOpen::CAE::Mesh2dBuilder::GeometryType | GeometryUsageType () |
Returns the type of geometry to mesh More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the property table associated with the mesh. More... | |
NXOpen::SelectDisplayableObjectList * | SelectionList () |
Returns the selection objects Created in NX6.0.0. More... | |
void | SetAutoResetOption (bool fAutoReset) |
Sets the auto reset geometry option. More... | |
void | SetExportMesh (bool fExportMesh) |
Sets the option which indicates whether mesh is exported to solver or not. More... | |
void | SetGeometryUsageType (NXOpen::CAE::Mesh2dBuilder::GeometryType type) |
Sets the type of geometry to mesh More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents 2D Mesh Used to create a NXOpen::CAE::Mesh2d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh2dBuilder
Created in NX6.0.0.
the geometry usage type
Use NXOpen::CAE::MeshControlBuilder instead.
Enumerator | |
---|---|
GeometryTypeMain |
main geometry |
GeometryTypeFillet |
Fillet. |
GeometryTypeCylinder |
Cylinder. |
bool NXOpen::CAE::Mesh2dBuilder::AutoResetOption | ( | ) |
Returns the auto reset geometry option.
All manually performed edits will be removed if this option is true.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
std::vector<NXOpen::CAE::Mesh *> NXOpen::CAE::Mesh2dBuilder::CommitMesh | ( | ) |
Commits the creation of the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object or Commits the changes made to the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object.
NXOpen::CAE::ElementTypeBuilder* NXOpen::CAE::Mesh2dBuilder::ElementType | ( | ) |
Returns the element type builder.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
bool NXOpen::CAE::Mesh2dBuilder::ExportMesh | ( | ) |
Returns the option which indicates whether mesh is exported to solver or not.
Created in NX9.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::Mesh2dBuilder::GeometryType NXOpen::CAE::Mesh2dBuilder::GeometryUsageType | ( | ) |
Returns the type of geometry to mesh
Use NXOpen::CAE::MeshControlBuilder instead.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::PropertyTable* NXOpen::CAE::Mesh2dBuilder::PropertyTable | ( | ) |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh2dBuilder::SelectionList | ( | ) |
Returns the selection objects
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::Mesh2dBuilder::SetAutoResetOption | ( | bool | fAutoReset | ) |
Sets the auto reset geometry option.
All manually performed edits will be removed if this option is true.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
fAutoReset | fautoreset |
void NXOpen::CAE::Mesh2dBuilder::SetExportMesh | ( | bool | fExportMesh | ) |
Sets the option which indicates whether mesh is exported to solver or not.
Created in NX9.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
fExportMesh | fexportmesh |
void NXOpen::CAE::Mesh2dBuilder::SetGeometryUsageType | ( | NXOpen::CAE::Mesh2dBuilder::GeometryType | type | ) |
Sets the type of geometry to mesh
Use NXOpen::CAE::MeshControlBuilder instead.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
type | type |