NX Open C++ Reference Guide
|
Represents 1d Mesh Used to create a NXOpen::CAE::Mesh1d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh1dBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
bool | AutoChainOption () |
Returns the auto chain option Created in NX7.5.0. More... | |
std::vector< NXOpen::CAE::Mesh * > | CommitMesh () |
Commits the creation of the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object or Commits the changes made to the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object. More... | |
NXOpen::CAE::ElementTypeBuilder * | ElementType () |
Returns the element type builder. More... | |
bool | FlipDirectionOption () |
Returns the auto chain option Created in NX7.5.0. More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the property table associated with the mesh. More... | |
NXOpen::SelectDisplayableObjectList * | SelectionList () |
Returns the selection objects. More... | |
void | SetAutoChainOption (bool fAutoChain) |
Sets the auto chain option Created in NX7.5.0. More... | |
void | SetFlipDirectionOption (bool fFlipDirection) |
Sets the auto chain option Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents 1d Mesh Used to create a NXOpen::CAE::Mesh1d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh1dBuilder
Created in NX6.0.0.
bool NXOpen::CAE::Mesh1dBuilder::AutoChainOption | ( | ) |
Returns the auto chain option
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
std::vector<NXOpen::CAE::Mesh *> NXOpen::CAE::Mesh1dBuilder::CommitMesh | ( | ) |
Commits the creation of the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object or Commits the changes made to the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object.
NXOpen::CAE::ElementTypeBuilder* NXOpen::CAE::Mesh1dBuilder::ElementType | ( | ) |
Returns the element type builder.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
bool NXOpen::CAE::Mesh1dBuilder::FlipDirectionOption | ( | ) |
Returns the auto chain option
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::PropertyTable* NXOpen::CAE::Mesh1dBuilder::PropertyTable | ( | ) |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh1dBuilder::SelectionList | ( | ) |
Returns the selection objects.
Note: Edge selection takes point as input which defines mesh direction. Nodes/elements will start at the end closest to the point.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::Mesh1dBuilder::SetAutoChainOption | ( | bool | fAutoChain | ) |
Sets the auto chain option
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
fAutoChain | fautochain |
void NXOpen::CAE::Mesh1dBuilder::SetFlipDirectionOption | ( | bool | fFlipDirection | ) |
Sets the auto chain option
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
fFlipDirection | fflipdirection |