NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::LayoutStateBuilder which can be used to create layout states. More...
Public Member Functions | |
NXOpen::CAE::LayoutState * | CommitLayoutState () |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen::CAE::LayoutState. More... | |
void | SetName (const NXString &name) |
Sets the name of the layout state Created in NX11.0.0. More... | |
void | SetName (const char *name) |
Sets the name of the layout state Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::LayoutStateBuilder which can be used to create layout states.
Not support KF.
Created in NX11.0.0.
NXOpen::CAE::LayoutState* NXOpen::CAE::LayoutStateBuilder::CommitLayoutState | ( | ) |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen::CAE::LayoutState.
void NXOpen::CAE::LayoutStateBuilder::SetName | ( | const NXString & | name | ) |
Sets the name of the layout state
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |
void NXOpen::CAE::LayoutStateBuilder::SetName | ( | const char * | name | ) |
Sets the name of the layout state
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |