NX Open C++ Reference Guide
|
This is the class representing a layout state. More...
Public Member Functions | |
void | Export (const NXString &filePath) |
Exports the layout state to an external file Created in NX11.0.0. More... | |
void | Export (const char *filePath) |
Exports the layout state to an external file Created in NX11.0.0. More... | |
NXString | GetViewportDescription (int viewport) |
Gets the layout information and the datareferences of a given viewport location. More... | |
NXString | Name () |
Returns the name of the NXOpen::CAE::LayoutState . More... | |
void | Rename (const NXString &name) |
Renames the layout state More... | |
void | Rename (const char *name) |
Renames the layout state More... | |
void | SetName (const NXString &name) |
Sets the name of the NXOpen::CAE::LayoutState . More... | |
void | SetName (const char *name) |
Sets the name of the NXOpen::CAE::LayoutState . More... | |
void | SetViewportDescription (int viewport, const NXString &xmloutput) |
Sets the layout information and the datareferences to a given viewport location Created in NX12.0.0. More... | |
void | SetViewportDescription (int viewport, const char *xmloutput) |
Sets the layout information and the datareferences to a given viewport location Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is the class representing a layout state.
Not support KF.
Created in NX11.0.0.
void NXOpen::CAE::LayoutState::Export | ( | const NXString & | filePath | ) |
Exports the layout state to an external file
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filePath | filepath |
void NXOpen::CAE::LayoutState::Export | ( | const char * | filePath | ) |
Exports the layout state to an external file
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filePath | filepath |
NXString NXOpen::CAE::LayoutState::GetViewportDescription | ( | int | viewport | ) |
Gets the layout information and the datareferences of a given viewport location.
viewport | viewport |
NXString NXOpen::CAE::LayoutState::Name | ( | ) |
Returns the name of the NXOpen::CAE::LayoutState .
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::LayoutState::Rename | ( | const NXString & | name | ) |
Renames the layout state
Use NXOpen::CAE::LayoutState::Name and NXOpen::CAE::LayoutState::SetName instead.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |
void NXOpen::CAE::LayoutState::Rename | ( | const char * | name | ) |
Renames the layout state
Use NXOpen::CAE::LayoutState::Name and NXOpen::CAE::LayoutState::SetName instead.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |
void NXOpen::CAE::LayoutState::SetName | ( | const NXString & | name | ) |
Sets the name of the NXOpen::CAE::LayoutState .
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |
void NXOpen::CAE::LayoutState::SetName | ( | const char * | name | ) |
Sets the name of the NXOpen::CAE::LayoutState .
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |
void NXOpen::CAE::LayoutState::SetViewportDescription | ( | int | viewport, |
const NXString & | xmloutput | ||
) |
Sets the layout information and the datareferences to a given viewport location
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewport | viewport |
xmloutput | xmloutput |
void NXOpen::CAE::LayoutState::SetViewportDescription | ( | int | viewport, |
const char * | xmloutput | ||
) |
Sets the layout information and the datareferences to a given viewport location
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewport | viewport |
xmloutput | xmloutput |