NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::LayoutStateApplicator which can be used to visualize a layout state. More...
Public Member Functions | |
NXOpen::CAE::LayoutStateDataReferenceCollection * | DataReferences () |
Contains a NXOpen::CAE::LayoutStateDataReferenceCollection . More... | |
bool | GetUpdateLayoutState () |
Gets the update layout state flag. More... | |
void | SetFile (const NXString &filePath) |
Sets the exported layout state that will be applied. More... | |
void | SetFile (const char *filePath) |
Sets the exported layout state that will be applied. More... | |
void | SetLayoutState (NXOpen::CAE::LayoutState *layoutState) |
Sets the layout state that will be applied. More... | |
void | SetUpdateLayoutState (bool update) |
Sets the update layout state flag. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::LayoutStateApplicator which can be used to visualize a layout state.
Not support KF.
Created in NX11.0.0.
NXOpen::CAE::LayoutStateDataReferenceCollection* NXOpen::CAE::LayoutStateApplicator::DataReferences | ( | ) |
Contains a NXOpen::CAE::LayoutStateDataReferenceCollection .
Created in NX11.0.0.
bool NXOpen::CAE::LayoutStateApplicator::GetUpdateLayoutState | ( | ) |
Gets the update layout state flag.
If true, the layout state data references are updated during the commit method. Otherwise, the layout state data references remain unchanged.
void NXOpen::CAE::LayoutStateApplicator::SetFile | ( | const NXString & | filePath | ) |
Sets the exported layout state that will be applied.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filePath | filepath |
void NXOpen::CAE::LayoutStateApplicator::SetFile | ( | const char * | filePath | ) |
Sets the exported layout state that will be applied.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filePath | filepath |
void NXOpen::CAE::LayoutStateApplicator::SetLayoutState | ( | NXOpen::CAE::LayoutState * | layoutState | ) |
Sets the layout state that will be applied.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
layoutState | layoutstate |
void NXOpen::CAE::LayoutStateApplicator::SetUpdateLayoutState | ( | bool | update | ) |
Sets the update layout state flag.
If true, the layout state data references are updated during the commit method. Otherwise, the layout state data references remain unchanged.
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
update | update |