NX Open C++ Reference Guide
|
Represents a Elementl Label to an CAE::FEElement map, it can be used to quickly convert a CAE::FEElement label, which is generally used in solver input files and results files, in the element object itself CAE::FEElement. More...
Public Member Functions | |
bool | AskElementLabelUsed (int elementlabel) |
Indicates whether input element label is already used or not. More... | |
int | AskNextElementLabel (int elementlabel) |
Returns the next CAE::FEElement label from the input put label. More... | |
NXOpen::CAE::FEElement * | GetElement (int elementlabel) |
Returns CAE::FEElement given a CAE::FEElement label. More... | |
int | NumElements () |
Returns the number of CAE::FEElement Created in NX6.0.2. More... | |
virtual | ~FEElementLabelMap () |
Destroys the object Created in NX6.0.2. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a Elementl Label to an CAE::FEElement map, it can be used to quickly convert a CAE::FEElement label, which is generally used in solver input files and results files, in the element object itself CAE::FEElement.
This is an abstract class
Created in NX6.0.2.
|
virtual |
Destroys the object
Created in NX6.0.2.
License requirements : None
bool NXOpen::CAE::FEElementLabelMap::AskElementLabelUsed | ( | int | elementlabel | ) |
Indicates whether input element label is already used or not.
elementlabel | potential element label |
int NXOpen::CAE::FEElementLabelMap::AskNextElementLabel | ( | int | elementlabel | ) |
Returns the next CAE::FEElement label from the input put label.
elementlabel | CAE::FEElement Label, for first element label input 0 |
NXOpen::CAE::FEElement* NXOpen::CAE::FEElementLabelMap::GetElement | ( | int | elementlabel | ) |
Returns CAE::FEElement given a CAE::FEElement label.
elementlabel | CAE::FEElement Label |
int NXOpen::CAE::FEElementLabelMap::NumElements | ( | ) |
Returns the number of CAE::FEElement
Created in NX6.0.2.
License requirements : nx_masterfem ("Finite Element Modeling")