NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ElementModifyTypeBuilder
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateElementModifyTypeBuilder
Created in NX8.5.0.
More...
Public Member Functions | |
NXOpen::CAE::ElementTypeBuilder * | ElementType () |
Returns the element type to be created Created in NX8.5.0. More... | |
NXString | MeshCollectorName () |
Returns the mesh collector name Created in NX8.5.0. More... | |
NXOpen::SelectTaggedObjectList * | MeshSelection () |
Returns the selected meshes Created in NX8.5.0. More... | |
void | SetMeshCollectorName (const NXString &meshCollectorName) |
Sets the mesh collector name Created in NX8.5.0. More... | |
void | SetMeshCollectorName (const char *meshCollectorName) |
Sets the mesh collector name Created in NX8.5.0. More... | |
void | SetUseSourceMeshCollector (bool useSourceMeshCollector) |
Sets the option to use source mesh collector as a destination mesh collector Created in NX8.5.0. More... | |
bool | UseSourceMeshCollector () |
Returns the option to use source mesh collector as a destination mesh collector Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ElementModifyTypeBuilder
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateElementModifyTypeBuilder
Created in NX8.5.0.
NXOpen::CAE::ElementTypeBuilder* NXOpen::CAE::ElementModifyTypeBuilder::ElementType | ( | ) |
Returns the element type to be created
Created in NX8.5.0.
License requirements : None
NXString NXOpen::CAE::ElementModifyTypeBuilder::MeshCollectorName | ( | ) |
Returns the mesh collector name
Created in NX8.5.0.
License requirements : None
NXOpen::SelectTaggedObjectList* NXOpen::CAE::ElementModifyTypeBuilder::MeshSelection | ( | ) |
Returns the selected meshes
Created in NX8.5.0.
License requirements : None
void NXOpen::CAE::ElementModifyTypeBuilder::SetMeshCollectorName | ( | const NXString & | meshCollectorName | ) |
Sets the mesh collector name
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
meshCollectorName | meshcollectorname |
void NXOpen::CAE::ElementModifyTypeBuilder::SetMeshCollectorName | ( | const char * | meshCollectorName | ) |
Sets the mesh collector name
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
meshCollectorName | meshcollectorname |
void NXOpen::CAE::ElementModifyTypeBuilder::SetUseSourceMeshCollector | ( | bool | useSourceMeshCollector | ) |
Sets the option to use source mesh collector as a destination mesh collector
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
useSourceMeshCollector | usesourcemeshcollector |
bool NXOpen::CAE::ElementModifyTypeBuilder::UseSourceMeshCollector | ( | ) |
Returns the option to use source mesh collector as a destination mesh collector
Created in NX8.5.0.
License requirements : None