NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ElementDetachBuilder
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateElementDetachBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
NXOpen::CAE::SelectFENodeList * | DetachmentNodes () |
Returns the nodes which will take part in detachment Created in NX11.0.0. More... | |
bool | DetachNodeOption () |
Returns the option which indicates whether all detachment nodes are to be selected. More... | |
NXOpen::CAE::SelectElementsBuilder * | ElementSelection () |
Returns the selected elements which are to be detached Created in NX11.0.0. More... | |
bool | NewMeshOption () |
Returns the option which indicates whether to create a new mesh out of detached elements. More... | |
void | SetDetachNodeOption (bool fDetachNode) |
Sets the option which indicates whether all detachment nodes are to be selected. More... | |
void | SetNewMeshOption (bool fNewMesh) |
Sets the option which indicates whether to create a new mesh out of detached elements. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ElementDetachBuilder
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateElementDetachBuilder
Created in NX11.0.0.
NXOpen::CAE::SelectFENodeList* NXOpen::CAE::ElementDetachBuilder::DetachmentNodes | ( | ) |
Returns the nodes which will take part in detachment
Created in NX11.0.0.
License requirements : None
bool NXOpen::CAE::ElementDetachBuilder::DetachNodeOption | ( | ) |
Returns the option which indicates whether all detachment nodes are to be selected.
Created in NX11.0.0.
License requirements : None
NXOpen::CAE::SelectElementsBuilder* NXOpen::CAE::ElementDetachBuilder::ElementSelection | ( | ) |
Returns the selected elements which are to be detached
Created in NX11.0.0.
License requirements : None
bool NXOpen::CAE::ElementDetachBuilder::NewMeshOption | ( | ) |
Returns the option which indicates whether to create a new mesh out of detached elements.
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::ElementDetachBuilder::SetDetachNodeOption | ( | bool | fDetachNode | ) |
Sets the option which indicates whether all detachment nodes are to be selected.
Created in NX11.0.0.
License requirements : None
fDetachNode | fdetachnode |
void NXOpen::CAE::ElementDetachBuilder::SetNewMeshOption | ( | bool | fNewMesh | ) |
Sets the option which indicates whether to create a new mesh out of detached elements.
Created in NX11.0.0.
License requirements : None
fNewMesh | fnewmesh |