NX Open C++ Reference Guide
Classes | Public Member Functions | List of all members
NXOpen::CAE::AeroStructures::LoadCaseSetCollection Class Reference

Represents a collection of AeroStruct LoadCases
Use CAE::AeroStructures::MarginSolution::LoadCaseSetCollection to get the instance of this class. More...

Inheritance diagram for NXOpen::CAE::AeroStructures::LoadCaseSetCollection:
NXOpen::TaggedObjectCollection

Classes

class  iterator
 Iterator for accessing the contents of the collection. More...
 

Public Member Functions

iterator begin ()
 Returns an iterator addressing the first element. More...
 
void CloneLoadCaseSet (NXOpen::CAE::AeroStructures::LoadCaseSet *loadcaseset)
 Create a AeroStruct loadcase set. More...
 
void CreateLoadCaseSet (NXOpen::CAE::AeroStructures::LoadCaseSetBuilder *builder)
 Create a AeroStruct loadcase set. More...
 
NXOpen::CAE::AeroStructures::LoadCaseSetBuilderCreateLoadCaseSetBuilder (NXOpen::CAE::AeroStructures::LoadCaseSet *loadcaeset)
 Creates a NXOpen::CAE::AeroStructures::LoadCaseSetBuilder. More...
 
void DeleteLoadCaseSet (NXOpen::CAE::AeroStructures::LoadCaseSet *loadcaseset)
 Delete a AeroStruct loadcase set. More...
 
iterator end ()
 Returns an iterator addressing one past the last element. More...
 
NXOpen::CAE::AeroStructures::LoadCaseSetFindObject (const NXString &name)
 Finds the NXOpen::CAE::AeroStructures::LoadCaseSet object with the given name. More...
 
NXOpen::CAE::AeroStructures::LoadCaseSetFindObject (const char *name)
 Finds the NXOpen::CAE::AeroStructures::LoadCaseSet object with the given name. More...
 
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a collection of AeroStruct LoadCases
Use CAE::AeroStructures::MarginSolution::LoadCaseSetCollection to get the instance of this class.



Created in NX12.0.0.

Member Function Documentation

iterator NXOpen::CAE::AeroStructures::LoadCaseSetCollection::begin ( )

Returns an iterator addressing the first element.

void NXOpen::CAE::AeroStructures::LoadCaseSetCollection::CloneLoadCaseSet ( NXOpen::CAE::AeroStructures::LoadCaseSet loadcaseset)

Create a AeroStruct loadcase set.


Created in NX12.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")

Parameters
loadcasesetNXOpen::CAE::AeroStructures::LoadCaseSet
void NXOpen::CAE::AeroStructures::LoadCaseSetCollection::CreateLoadCaseSet ( NXOpen::CAE::AeroStructures::LoadCaseSetBuilder builder)

Create a AeroStruct loadcase set.


Created in NX12.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")

Parameters
builderNXOpen::CAE::AeroStructures::LoadCaseSetBuilder
NXOpen::CAE::AeroStructures::LoadCaseSetBuilder* NXOpen::CAE::AeroStructures::LoadCaseSetCollection::CreateLoadCaseSetBuilder ( NXOpen::CAE::AeroStructures::LoadCaseSet loadcaeset)

Creates a NXOpen::CAE::AeroStructures::LoadCaseSetBuilder.

Returns
Builder object
Created in NX12.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")
Parameters
loadcaesetNXOpen::CAE::AeroStructures::LoadCase to be edited
void NXOpen::CAE::AeroStructures::LoadCaseSetCollection::DeleteLoadCaseSet ( NXOpen::CAE::AeroStructures::LoadCaseSet loadcaseset)

Delete a AeroStruct loadcase set.


Created in NX12.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")

Parameters
loadcasesetNXOpen::CAE::AeroStructures::LoadCaseSet
iterator NXOpen::CAE::AeroStructures::LoadCaseSetCollection::end ( )

Returns an iterator addressing one past the last element.

NXOpen::CAE::AeroStructures::LoadCaseSet* NXOpen::CAE::AeroStructures::LoadCaseSetCollection::FindObject ( const NXString name)

Finds the NXOpen::CAE::AeroStructures::LoadCaseSet object with the given name.

Returns
NXOpen::CAE::AeroStructures::LoadCaseSet object with this name.
Created in NX12.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")
Parameters
nameLoadCaseSet Name
NXOpen::CAE::AeroStructures::LoadCaseSet* NXOpen::CAE::AeroStructures::LoadCaseSetCollection::FindObject ( const char *  name)

Finds the NXOpen::CAE::AeroStructures::LoadCaseSet object with the given name.

Returns
NXOpen::CAE::AeroStructures::LoadCaseSet object with this name.
Created in NX12.0.0.

License requirements : nx_masterfem ("Finite Element Modeling")
Parameters
nameLoadCaseSet Name
tag_t NXOpen::CAE::AeroStructures::LoadCaseSetCollection::Tag ( ) const

Returns the tag of this object.


The documentation for this class was generated from the following file:
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.