NX Open C++ Reference Guide
|
This is a manager to the CAE::AeroStructures::LoadCaseSet class. More...
Public Member Functions | |
void | AddLoadCase (NXOpen::CAE::AeroStructures::LoadCase *loadcase) |
Insert a loadcase to the load case set builder Created in NX12.0.0. More... | |
NXString | Name () |
Returns the load case set name Created in NX12.0.0. More... | |
void | RemoveLoadCase (NXOpen::CAE::AeroStructures::LoadCase *loadcase) |
Remove a loadcase from the load case set builder Created in NX12.0.0. More... | |
void | SetName (const NXString &title) |
Sets the load case set name Created in NX12.0.0. More... | |
void | SetName (const char *title) |
Sets the load case set name Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is a manager to the CAE::AeroStructures::LoadCaseSet class.
Object of type CAE::AeroStructures::LoadCaseSet can be created and edited only through this class
To create a new instance of this class, use NXOpen::CAE::AeroStructures::LoadCaseSetCollection::CreateLoadCaseSetBuilder
Created in NX12.0.0.
void NXOpen::CAE::AeroStructures::LoadCaseSetBuilder::AddLoadCase | ( | NXOpen::CAE::AeroStructures::LoadCase * | loadcase | ) |
Insert a loadcase to the load case set builder
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
loadcase | loadcase |
NXString NXOpen::CAE::AeroStructures::LoadCaseSetBuilder::Name | ( | ) |
Returns the load case set name
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::AeroStructures::LoadCaseSetBuilder::RemoveLoadCase | ( | NXOpen::CAE::AeroStructures::LoadCase * | loadcase | ) |
Remove a loadcase from the load case set builder
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
loadcase | loadcase |
void NXOpen::CAE::AeroStructures::LoadCaseSetBuilder::SetName | ( | const NXString & | title | ) |
Sets the load case set name
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
title | title |
void NXOpen::CAE::AeroStructures::LoadCaseSetBuilder::SetName | ( | const char * | title | ) |
Sets the load case set name
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
title | title |