NX Open C++ Reference Guide
|
Represents a collection of labels
To obtain an instance of this class, refer to NXOpen::Part
Created in NX3.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Annotations::PmiLabel * | CreatePmiLabel (NXOpen::Annotations::LabelData *labelData, NXOpen::Annotations::PmiData *pmiData, NXOpen::Xform *annotationPlane, const NXOpen::Point3d &origin, NXOpen::Annotations::LeaderBundle *leader) |
Creates a PMI label. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Annotations::LabelData * | NewLabelData () |
Creates new LabelData object. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of labels
To obtain an instance of this class, refer to NXOpen::Part
Created in NX3.0.0.
iterator NXOpen::Annotations::LabelCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Annotations::PmiLabel* NXOpen::Annotations::LabelCollection::CreatePmiLabel | ( | NXOpen::Annotations::LabelData * | labelData, |
NXOpen::Annotations::PmiData * | pmiData, | ||
NXOpen::Xform * | annotationPlane, | ||
const NXOpen::Point3d & | origin, | ||
NXOpen::Annotations::LeaderBundle * | leader | ||
) |
Creates a PMI label.
labelData | Label data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the label lies |
origin | Origin for the label |
leader | Specifies the leaders for the label |
iterator NXOpen::Annotations::LabelCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Annotations::LabelData* NXOpen::Annotations::LabelCollection::NewLabelData | ( | ) |
Creates new LabelData object.
tag_t NXOpen::Annotations::LabelCollection::Tag | ( | ) | const |
Returns the tag of this object.