NX Open C++ Reference Guide
|
Represents a drafting line datum target
To create or edit an instance of this class, use NXOpen::Annotations::DraftingDatumTargetBuilder
Created in NX4.0.0.
More...
Public Member Functions | |
virtual NXOpen::Point3d | EndPointCoordinates () |
Returns the target end point coordinates Created in NX4.0.0. More... | |
virtual NXOpen::Point3d | StartPointCoordinates () |
Returns the target start point coordinates Created in NX4.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::DraftingDatumTarget | |
NXOpen::Annotations::ArbitraryTarget * | ConvertToAreaTarget () |
Converts a datum target point, line, or non-rectangular area to a rectangular area. More... | |
NXOpen::Annotations::DraftingArbitraryTarget * | ConvertToDraftingAreaTarget () |
Converts a drafting datum target point, line, or non-rectangular area to a drafting rectangular area. More... | |
NXOpen::Annotations::DraftingLineTarget * | ConvertToDraftingLineTarget () |
Converts a drafting datum target point or area to a drafting datum target line. More... | |
NXOpen::Annotations::DraftingPointTarget * | ConvertToDraftingPointTarget () |
Converts a drafting datum target line or area to a drafting datum target point. More... | |
NXOpen::Annotations::LineTarget * | ConvertToLineTarget () |
Converts a datum target point or area to a datum target line. More... | |
NXOpen::Annotations::PointTarget * | ConvertToPointTarget () |
Converts a datum target line or area to a datum target point. More... | |
Public Member Functions inherited from NXOpen::Annotations::BaseDatumTarget | |
virtual NXString | DatumLabel () |
Returns the datum target label. More... | |
virtual void | SetDatumLabel (const NXString &datumLabel) |
Sets the datum target label. More... | |
virtual void | SetDatumLabel (const char *datumLabel) |
Sets the datum target label. More... | |
virtual void | SetTargetIndex (int index) |
Sets the datum target index. More... | |
virtual int | TargetIndex () |
Returns the datum target index. More... | |
Public Member Functions inherited from NXOpen::Annotations::Gdt | |
bool | CanChangeLeaderPositionParameter () |
Returns a flag indicating whether the NXOpen::Annotations::Gdt::LeaderPositionParameter can be changed Created in NX3.0.0. More... | |
virtual NXOpen::Annotations::FcfFrameData * | GetFcfFrameData () |
Returns the single FCF frames data This is only designed to work with old feature control frames without builders. More... | |
virtual std::vector < NXOpen::Annotations::FcfFrameData * > | GetFcfFrameDataArray () |
Returns the multiple FCF frames data This is only designed to work with old feature control frames without builders. More... | |
bool | HasLeaderPositionParameter () |
Returns a flag indicating whether this GDT has a leader position parameter. More... | |
bool | HasStubbedDatumStyle () |
Returns a flag indicating whether the leader has a stubbed datum style. More... | |
double | LeaderPositionParameter () |
Returns a parameter which indicates where the leader end point is located on the object that it is attached to. More... | |
virtual void | SetFcfFrameData (NXOpen::Annotations::FcfFrameData *data) |
Sets the single FCF frames data. More... | |
virtual void | SetFcfFrameData (const std::vector< NXOpen::Annotations::FcfFrameData * > &fcfFrameData) |
Sets the multiple FCF frames data. More... | |
void | SetHasStubbedDatumStyle (bool stubbed) |
Sets a flag indicating whether the leader has a stubbed datum style. More... | |
void | SetLeaderPositionParameter (double param) |
Sets a parameter which indicates where the leader end point is located on the object that it is attached to. More... | |
void | SetSymbolCfw (const NXOpen::Annotations::LineCfw &cfw) |
Sets the symbol color, font, and width. More... | |
Public Member Functions inherited from NXOpen::Annotations::SimpleDraftingAid | |
std::vector< NXString > | GetText () |
Returns the drafting aid's text. More... | |
NXOpen::Annotations::UserSymbolPreferences * | GetUserSymbolPreferences () |
Returns the user symbol preferences. More... | |
void | GetUserSymbolSize (NXOpen::Annotations::UserSymbolPreferences::SizeType *sizeType, double *lengthOrScale, double *heightOrAspectRatio) |
Gets the user symbol size Created in NX3.0.0. More... | |
void | SetText (std::vector< NXString > &lines) |
Sets the drafting aid's text. More... | |
void | SetUserSymbolPreferences (NXOpen::Annotations::UserSymbolPreferences *usymPrefs) |
Sets the user symbol preferences. More... | |
void | SetUserSymbolSize (NXOpen::Annotations::UserSymbolPreferences::SizeType sizeType, double lengthOrScale, double heightOrAspectRatio) |
Sets the user symbol size. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::DisplayableObject | |
enum | ObjectFont { ObjectFontSolid = 1, ObjectFontDashed, ObjectFontPhantom, ObjectFontCenterline, ObjectFontDotted, ObjectFontLongDashed, ObjectFontDottedDashed } |
specifies the object font for objects such as lines Created in NX3.0.0. More... | |
enum | ObjectWidth { ObjectWidthNormal, ObjectWidthThick, ObjectWidthThin, ObjectWidthOne = 5, ObjectWidthTwo, ObjectWidthThree, ObjectWidthFour, ObjectWidthFive, ObjectWidthSix, ObjectWidthSeven, ObjectWidthEight, ObjectWidthNine } |
specifies object width for objects such as lines and text Created in NX3.0.0. More... | |
Represents a drafting line datum target
To create or edit an instance of this class, use NXOpen::Annotations::DraftingDatumTargetBuilder
Created in NX4.0.0.
|
virtual |
Returns the target end point coordinates
Created in NX4.0.0.
License requirements : None
Implements NXOpen::Annotations::ILineTarget.
|
virtual |
Returns the target start point coordinates
Created in NX4.0.0.
License requirements : None
Implements NXOpen::Annotations::ILineTarget.