NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::BendTableBuilder . More...
Public Member Functions | |
NXOpen::Annotations::OriginBuilder * | AnnotationOrigin () |
Returns the bend table origin. More... | |
NXOpen::Drawings::SelectDraftingView * | FlatPatternView () |
Returns the flat pattern view the bend table is associated to. More... | |
NXOpen::Annotations::TableStyleBuilder * | Style () |
Returns the bend table style Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::BendTableBuilder .
To create a new instance of this class, use NXOpen::Annotations::BendTableCollection::CreateBendTableBuilder
Created in NX9.0.0.
NXOpen::Annotations::OriginBuilder* NXOpen::Annotations::BendTableBuilder::AnnotationOrigin | ( | ) |
Returns the bend table origin.
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
NXOpen::Drawings::SelectDraftingView* NXOpen::Annotations::BendTableBuilder::FlatPatternView | ( | ) |
Returns the flat pattern view the bend table is associated to.
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
NXOpen::Annotations::TableStyleBuilder* NXOpen::Annotations::BendTableBuilder::Style | ( | ) |
Returns the bend table style
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")