NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::BaseFrameBarBuilder . More...
Public Types | |
enum | AxisType { AxisTypeX, AxisTypeY, AxisTypeZ } |
Enum for Ship Axis This is used by NXOpen::Annotations::BaseFrameBarBuilder::Axis and NXOpen::Annotations::BaseFrameBarBuilder::SetAxis to get/set the axis for a frame bar. More... | |
Public Member Functions | |
bool | AftPerpendicular () |
Returns the aft perpendicular Created in NX8.0.0. More... | |
NXOpen::Annotations::BaseFrameBarBuilder::AxisType | Axis () |
Returns the axis Created in NX8.0.0. More... | |
bool | Baseline () |
Returns the baseline Created in NX8.0.0. More... | |
bool | BulkHeads () |
Returns the bulk heads Created in NX8.0.0. More... | |
bool | Centerline () |
Returns the centerline Created in NX8.0.0. More... | |
void | CreateFrameBarObject () |
Creates frame bar object Created in NX8.0.0. More... | |
bool | Decks () |
Returns the decks Created in NX8.0.0. More... | |
bool | ForwardPerpendicular () |
Returns the forward perpendicular Created in NX8.0.0. More... | |
NXOpen::Annotations::BaseFrameBar * | GetFramebar () |
The frame bar. More... | |
bool | InterTransverseFrames () |
Returns the inter transverse frames Created in NX8.0.0. More... | |
bool | LongitudinalYFrames () |
Returns the longitudinal yframes Created in NX8.0.0. More... | |
bool | LongitudinalZFrames () |
Returns the longitudinal zframes Created in NX8.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX8.0.0. More... | |
void | ReverseTics () |
This function is used to reverse tics on the framebar Created in NX8.0.0. More... | |
void | SetAftPerpendicular (bool aftPerpendicular) |
Sets the aft perpendicular Created in NX8.0.0. More... | |
void | SetAxis (NXOpen::Annotations::BaseFrameBarBuilder::AxisType axis) |
Sets the axis Created in NX8.0.0. More... | |
void | SetBaseline (bool baseline) |
Sets the baseline Created in NX8.0.0. More... | |
void | SetBulkHeads (bool bulkHeads) |
Sets the bulk heads Created in NX8.0.0. More... | |
void | SetCenterline (bool centerline) |
Sets the centerline Created in NX8.0.0. More... | |
void | SetDecks (bool decks) |
Sets the decks Created in NX8.0.0. More... | |
void | SetForwardPerpendicular (bool forwardPerpendicular) |
Sets the forward perpendicular Created in NX8.0.0. More... | |
void | SetInterTransverseFrames (bool interTransverseFrames) |
Sets the inter transverse frames Created in NX8.0.0. More... | |
void | SetLongitudinalYFrames (bool longitudinalYFrames) |
Sets the longitudinal yframes Created in NX8.0.0. More... | |
void | SetLongitudinalZFrames (bool longitudinalZFrames) |
Sets the longitudinal zframes Created in NX8.0.0. More... | |
void | SetTransveralInsertArea (bool transveralInsertArea) |
Sets the transveral insert area Created in NX8.0.0. More... | |
void | SetTransverseFrames (bool transverseFrames) |
Sets the transverse frames Created in NX8.0.0. More... | |
void | SetWaterline (bool waterline) |
Sets the waterline Created in NX8.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX8.0.0. More... | |
bool | TransveralInsertArea () |
Returns the transveral insert area Created in NX8.0.0. More... | |
bool | TransverseFrames () |
Returns the transverse frames Created in NX8.0.0. More... | |
void | UpdateFrameBarFromStyle () |
Updates frame bar object as per style Created in NX8.0.0. More... | |
void | UpdateFromConceptModel () |
This function is used to update framebar from Concept model Created in NX8.0.0. More... | |
NXOpen::Drawings::SelectDraftingView * | View () |
Returns the select view Created in NX8.0.0. More... | |
bool | Waterline () |
Returns the waterline Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::BaseFrameBarBuilder .
This class allows to create frame bar annotation
This is an abstract class, and cannot be instantiated.
Created in NX8.0.0.
Enum for Ship Axis This is used by NXOpen::Annotations::BaseFrameBarBuilder::Axis and NXOpen::Annotations::BaseFrameBarBuilder::SetAxis to get/set the axis for a frame bar.
Enumerator | |
---|---|
AxisTypeX |
Ship X Axis. |
AxisTypeY |
Ship Y Axis. |
AxisTypeZ |
Ship Z Axis. |
bool NXOpen::Annotations::BaseFrameBarBuilder::AftPerpendicular | ( | ) |
Returns the aft perpendicular
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::BaseFrameBarBuilder::AxisType NXOpen::Annotations::BaseFrameBarBuilder::Axis | ( | ) |
Returns the axis
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::Baseline | ( | ) |
Returns the baseline
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::BulkHeads | ( | ) |
Returns the bulk heads
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::Centerline | ( | ) |
Returns the centerline
Created in NX8.0.0.
License requirements : None
void NXOpen::Annotations::BaseFrameBarBuilder::CreateFrameBarObject | ( | ) |
Creates frame bar object
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
bool NXOpen::Annotations::BaseFrameBarBuilder::Decks | ( | ) |
Returns the decks
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::ForwardPerpendicular | ( | ) |
Returns the forward perpendicular
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::BaseFrameBar* NXOpen::Annotations::BaseFrameBarBuilder::GetFramebar | ( | ) |
The frame bar.
bool NXOpen::Annotations::BaseFrameBarBuilder::InterTransverseFrames | ( | ) |
Returns the inter transverse frames
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::LongitudinalYFrames | ( | ) |
Returns the longitudinal yframes
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::LongitudinalZFrames | ( | ) |
Returns the longitudinal zframes
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::OriginBuilder* NXOpen::Annotations::BaseFrameBarBuilder::Origin | ( | ) |
Returns the origin
Created in NX8.0.0.
License requirements : None
void NXOpen::Annotations::BaseFrameBarBuilder::ReverseTics | ( | ) |
This function is used to reverse tics on the framebar
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
void NXOpen::Annotations::BaseFrameBarBuilder::SetAftPerpendicular | ( | bool | aftPerpendicular | ) |
Sets the aft perpendicular
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
aftPerpendicular | aftperpendicular |
void NXOpen::Annotations::BaseFrameBarBuilder::SetAxis | ( | NXOpen::Annotations::BaseFrameBarBuilder::AxisType | axis | ) |
Sets the axis
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
axis | axis |
void NXOpen::Annotations::BaseFrameBarBuilder::SetBaseline | ( | bool | baseline | ) |
Sets the baseline
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
baseline | baseline |
void NXOpen::Annotations::BaseFrameBarBuilder::SetBulkHeads | ( | bool | bulkHeads | ) |
Sets the bulk heads
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
bulkHeads | bulkheads |
void NXOpen::Annotations::BaseFrameBarBuilder::SetCenterline | ( | bool | centerline | ) |
Sets the centerline
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
centerline | centerline |
void NXOpen::Annotations::BaseFrameBarBuilder::SetDecks | ( | bool | decks | ) |
Sets the decks
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
decks | decks |
void NXOpen::Annotations::BaseFrameBarBuilder::SetForwardPerpendicular | ( | bool | forwardPerpendicular | ) |
Sets the forward perpendicular
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
forwardPerpendicular | forwardperpendicular |
void NXOpen::Annotations::BaseFrameBarBuilder::SetInterTransverseFrames | ( | bool | interTransverseFrames | ) |
Sets the inter transverse frames
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
interTransverseFrames | intertransverseframes |
void NXOpen::Annotations::BaseFrameBarBuilder::SetLongitudinalYFrames | ( | bool | longitudinalYFrames | ) |
Sets the longitudinal yframes
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
longitudinalYFrames | longitudinalyframes |
void NXOpen::Annotations::BaseFrameBarBuilder::SetLongitudinalZFrames | ( | bool | longitudinalZFrames | ) |
Sets the longitudinal zframes
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
longitudinalZFrames | longitudinalzframes |
void NXOpen::Annotations::BaseFrameBarBuilder::SetTransveralInsertArea | ( | bool | transveralInsertArea | ) |
Sets the transveral insert area
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
transveralInsertArea | transveralinsertarea |
void NXOpen::Annotations::BaseFrameBarBuilder::SetTransverseFrames | ( | bool | transverseFrames | ) |
Sets the transverse frames
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
transverseFrames | transverseframes |
void NXOpen::Annotations::BaseFrameBarBuilder::SetWaterline | ( | bool | waterline | ) |
Sets the waterline
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
waterline | waterline |
NXOpen::Annotations::StyleBuilder* NXOpen::Annotations::BaseFrameBarBuilder::Style | ( | ) |
Returns the style
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::TransveralInsertArea | ( | ) |
Returns the transveral insert area
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::TransverseFrames | ( | ) |
Returns the transverse frames
Created in NX8.0.0.
License requirements : None
void NXOpen::Annotations::BaseFrameBarBuilder::UpdateFrameBarFromStyle | ( | ) |
Updates frame bar object as per style
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
void NXOpen::Annotations::BaseFrameBarBuilder::UpdateFromConceptModel | ( | ) |
This function is used to update framebar from Concept model
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
NXOpen::Drawings::SelectDraftingView* NXOpen::Annotations::BaseFrameBarBuilder::View | ( | ) |
Returns the select view
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::BaseFrameBarBuilder::Waterline | ( | ) |
Returns the waterline
Created in NX8.0.0.
License requirements : None