NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::BaseChamferDimension builder
This is an abstract class and cannot be instantiated.
More...
Public Member Functions | |
NXOpen::Annotations::AppendedTextBuilder * | AppendedText () |
Returns the appended text Created in NX9.0.0. More... | |
NXOpen::SelectDisplayableObject * | FirstAssociativity () |
Returns the first associativity Created in NX9.0.0. More... | |
NXOpen::Annotations::SelectDimension * | Inherit () |
Returns the inherit Created in NX9.0.0. More... | |
NXOpen::Annotations::ChamferOrientationType | Orientation () |
Returns the orientation of linear chamfer dimension Created in NX9.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX9.0.0. More... | |
NXOpen::SelectDisplayableObject * | SecondAssociativity () |
Returns the second associativity Created in NX9.0.0. More... | |
void | SetOrientation (NXOpen::Annotations::ChamferOrientationType orientation) |
Sets the orientation of linear chamfer dimension Created in NX9.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::BaseChamferDimension builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.0.
NXOpen::Annotations::AppendedTextBuilder* NXOpen::Annotations::BaseChamferDimensionBuilder::AppendedText | ( | ) |
Returns the appended text
Created in NX9.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Annotations::BaseChamferDimensionBuilder::FirstAssociativity | ( | ) |
Returns the first associativity
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::SelectDimension* NXOpen::Annotations::BaseChamferDimensionBuilder::Inherit | ( | ) |
Returns the inherit
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::ChamferOrientationType NXOpen::Annotations::BaseChamferDimensionBuilder::Orientation | ( | ) |
Returns the orientation of linear chamfer dimension
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::OriginBuilder* NXOpen::Annotations::BaseChamferDimensionBuilder::Origin | ( | ) |
Returns the origin
Created in NX9.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Annotations::BaseChamferDimensionBuilder::SecondAssociativity | ( | ) |
Returns the second associativity
Created in NX9.0.0.
License requirements : None
void NXOpen::Annotations::BaseChamferDimensionBuilder::SetOrientation | ( | NXOpen::Annotations::ChamferOrientationType | orientation | ) |
Sets the orientation of linear chamfer dimension
Created in NX9.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
orientation | orientation |
NXOpen::Annotations::StyleBuilder* NXOpen::Annotations::BaseChamferDimensionBuilder::Style | ( | ) |
Returns the style
Created in NX9.0.0.
License requirements : None